Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
51 - 100 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

GY1009KRRB N/A 0.5625 in N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE15KRRB N/A 15 mm N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1010KRRB N/A 5/8 in N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYA010RRB N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYA010RR N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA010RRB N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA010RR N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER10 N/A 5/8 in N/A 1.850 in47 mm N/A 1.219 in30.96 mm N/A 1480 lbf6571.2 N N/A 3190 lbf14163.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYE17KRRB N/A 17 mm N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYAE17RRB N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYAE17RR N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE17RRB N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE17RR N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GY1011KRRB N/A 0.6875 in N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1012KRRB SGT N/A 3/4 in N/A 1.850 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYA012RRB N/A 3/4 in N/A 1.850 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYA012RR N/A 3/4 in N/A 1.850 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA012RRB N/A 3/4 in N/A 1.850 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA012RR N/A 3/4 in N/A 1.850 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER12 N/A 3/4 in N/A 1.850 in47 mm N/A 1.219 in30.96 mm N/A 1480 lbf6571.2 N N/A 3190 lbf14163.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GKY012RRB N/A 3/4 in N/A 1.850 in47 mm N/A 0.99 in25.15 mm N/A 200 lbf890 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE20KRRB SGT N/A 20 mm N/A 1.850 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYAE20RRB N/A 20 mm N/A 1.850 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYAE20RR N/A 20 mm N/A 1.850 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE20RRB N/A 20 mm N/A 1.850 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE20RR N/A 20 mm N/A 1.850 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYE20KRRB N/A 20 mm N/A 1.850 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GKYE20RRB N/A 20 mm N/A 1.850 in47 mm N/A 0.99 in25.15 mm N/A 200 lbf890 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1013KRRB N/A 0.8125 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1014KRRB SGT N/A 7/8 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYA014RRB N/A 7/8 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYA014RR N/A 7/8 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA014RRB N/A 7/8 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA014RR N/A 7/8 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER14 N/A 7/8 in N/A 2.047 in52 mm N/A 1.375 in34.84 mm N/A 1760 lbf7814.4 N N/A 3490 lbf15495.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GY1015KRRB SGT N/A 15/16 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYA015RRB N/A 15/16 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYA015RR N/A 15/16 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA015RRB N/A 15/16 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA015RR N/A 15/16 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER15 N/A 15/16 in N/A 2.047 in52 mm N/A 1.375 in34.84 mm N/A 1760 lbf7814.4 N N/A 3490 lbf15495.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYE25KRRB SGT N/A 25 mm N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYAE25RRB N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYAE25RR N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE25RRB N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE25RR N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GKYE25RRB N/A 25 mm N/A 2.047 in52 mm N/A 1.107 in28.12 mm N/A 240 lbf1067 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1100KRRB SGT N/A 1 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYA100RRB N/A 1 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYA100RR N/A 1 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
51 - 100 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »