Batch CAD Cart (0)
  • Cart is empty
201 - 224 of 224 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

Sort by
N/A 1 15/16 in N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 2 in N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 2 in N/A 100 mm3.937 in N/A 46.6 mm1.835 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 2 in N/A 100 mm3.937 in N/A 46.6 mm1.835 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 2 3/16 in N/A 100 mm3.937 in N/A 46.6 mm1.835 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 2 3/16 in N/A 100 mm3.937 in N/A 46.6 mm1.835 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 17 mm N/A 40 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 17 mm N/A 40 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 20 mm N/A 47 mm1.850 in N/A 27 mm1.063 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 20 mm N/A 47 mm1.850 in N/A 27 mm1.063 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 28.2 mm1.11 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 32.5 mm1.28 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 32.5 mm1.28 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 35 mm N/A 72 mm2.835 in N/A 36.5 mm1.437 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 35 mm N/A 72 mm2.835 in N/A 36.5 mm1.437 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 40 mm N/A 80 mm3.150 in N/A 39.3 mm1.547 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 40 mm N/A 80 mm3.150 in N/A 39.3 mm1.547 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 45 mm N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 45 mm N/A 85 mm3.3460 in N/A 42 mm1.654 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 50 mm N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 50 mm N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 46.6 mm1.835 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 46.6 mm1.835 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
201 - 224 of 224 | Results Per Page | View | Unit of Measure
« 6 7 8 9