Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
GY1112KRRB SGT | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 50.37 mm1.983 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GY1110KRRB SGT | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 50.37 mm1.983 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GY1111KRRB SGT | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 50.37 mm1.983 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
ER24 | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 80 mm3.1490 in | Total Width N/A 49.23 mm1.938 in | Static Load Rating N/A 19802.4 N4460 lbf | Dynamic Load Rating N/A 36097.2 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYM1108KRRB | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 49.22 mm1.938 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GY1109KRRB | Shaft Size d N/A 1.5625 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 49.22 mm1.938 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE40KRRB SGT | Shaft Size d N/A 40 mm | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 49.22 mm1.938 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYM1107KRRB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 49.22 mm1.938 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GY1108KRRB SGT | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 49.22 mm1.938 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYA200RRB | Shaft Size d N/A 2 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA200RR | Shaft Size d N/A 2 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA200RRB | Shaft Size d N/A 2 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA200RR | Shaft Size d N/A 2 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA203RRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA203RR | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA203RRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA203RR | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE55RRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE55RR | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YAE55RRB | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YAE55RR | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 46.6 mm1.835 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER23 | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 72 mm2.834 in | Total Width N/A 45.42 mm1.781 in | Static Load Rating N/A 15273.6 N3440 lbf | Dynamic Load Rating N/A 28416 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER22 | Shaft Size d N/A 1.3750 in | Outside Diameter N/A 72 mm2.834 in | Total Width N/A 45.42 mm1.781 in | Static Load Rating N/A 15273.6 N3440 lbf | Dynamic Load Rating N/A 28416 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER20 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 72 mm2.834 in | Total Width N/A 45.42 mm1.781 in | Static Load Rating N/A 15273.6 N3440 lbf | Dynamic Load Rating N/A 28416 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GY1105KRRB | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 45.41 mm1.788 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |