3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- Safe and effective tapered bore bearing assembly.
- Includes mounting sleeve, locknut and lockwasher or lockplate.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HE2322 | N/A 4.000 in101.60 mm | N/A 105.00 mm | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV22 |
N/A ![]() |
HE3124 | N/A 4 1/4 in107.95 mm | N/A 88.00 mm | N/A 155 mm | N/A KM24 | N/A MB24 | N/A HMV24 |
N/A ![]() |
HE2324 | N/A 4 1/4 in107.95 mm | N/A 112.00 mm | N/A 155 mm | N/A KM24 | N/A MB24 | N/A HMV24 |
N/A ![]() |
HE3126 | N/A 4 1/2 in114.30 mm | N/A 92.00 mm | N/A 165 mm | N/A KM26 | N/A MB26 | N/A HMV26 |
N/A ![]() |
HE2326 | N/A 4 1/2 in114.30 mm | N/A 121.00 mm | N/A 165 mm | N/A KM26 | N/A MB26 | N/A HMV26 |
N/A ![]() |
HE3128 | N/A 5 in127.00 mm | N/A 97.00 mm | N/A 180 mm | N/A KM28 | N/A MB28 | N/A HMV28 |
N/A ![]() |
HE2328 | N/A 5 in127.00 mm | N/A 131.00 mm | N/A 180 mm | N/A KM28 | N/A MB28 | N/A HMV28 |
N/A ![]() |
HE3130 | N/A 5.250 in133.35 mm | N/A 111.00 mm | N/A 195 mm | N/A KM30 | N/A MB30 | N/A HMV30 |
N/A ![]() |
HE2330 | N/A 5.250 in133.35 mm | N/A 139.00 mm | N/A 195 mm | N/A KM30 | N/A MB30 | N/A HMV30 |
N/A ![]() |
HE3132 | N/A 5 1/2 in139.70 mm | N/A 119.00 mm | N/A 210 mm | N/A KM32 | N/A MB32 | N/A HMV32 |
N/A ![]() |
HE2332 | N/A 5 1/2 in139.70 mm | N/A 147.00 mm | N/A 210 mm | N/A KM32 | N/A MB32 | N/A HMV32 |
N/A ![]() |
HE3134 | N/A 6 in152.400 mm | N/A 122.00 mm | N/A 220 mm | N/A KM34 | N/A MB34 | N/A HMV34 |
N/A ![]() |
HE2334 | N/A 6 in152.400 mm | N/A 154.00 mm | N/A 220 mm | N/A KM34 | N/A MB34 | N/A HMV34 |
N/A ![]() |
HE3136 | N/A 6 1/2 in165.10 mm | N/A 131.00 mm | N/A 230 mm | N/A KM36 | N/A MB36 | N/A HMV36 |
N/A ![]() |
HE2336 | N/A 6 1/2 in165.10 mm | N/A 161.00 mm | N/A 230 mm | N/A KM36 | N/A MB36 | N/A HMV36 |
N/A ![]() |
HE3138 | N/A 6.750 in171.45 mm | N/A 141.00 mm | N/A 240 mm | N/A KM38 | N/A MB38 | N/A HMV38 |
N/A ![]() |
HE2338 | N/A 6.750 in171.45 mm | N/A 169.00 mm | N/A 240 mm | N/A KM38 | N/A MB38 | N/A HMV38 |
N/A ![]() |
HE3140 | N/A 7 in177.80 mm | N/A 150.00 mm | N/A 250 mm | N/A KM40 | N/A MB40 | N/A HMV40 |
N/A ![]() |
HE2340 | N/A 7 in177.80 mm | N/A 176.00 mm | N/A 250 mm | N/A KM40 | N/A MB40 | N/A HMV40 |
N/A ![]() |
HE305 | N/A 3/4 in19.05 mm | N/A 29.00 mm | N/A 38 mm | N/A KM5 | N/A MB5 | N/A |
N/A ![]() |
HE2305 | N/A 3/4 in19.05 mm | N/A 35.00 mm | N/A 38 mm | N/A KM5 | N/A MB5 | N/A |
N/A ![]() |
HE306 | N/A 1 in25.40 mm | N/A 31.00 mm | N/A 45 mm | N/A KM6 | N/A MB6 | N/A |
N/A ![]() |
HE2306 | N/A 1 in25.40 mm | N/A 38.00 mm | N/A 45 mm | N/A KM6 | N/A MB6 | N/A |
N/A ![]() |
HS2307 | N/A 1 1/8 in28.58 mm | N/A 43.00 mm | N/A 52 mm | N/A KM7 | N/A MB7 | N/A |
N/A ![]() |
HE308 | N/A 1 1/4 in31.75 mm | N/A 36.00 mm | N/A 58 mm | N/A KM8 | N/A MB8 | N/A |
N/A ![]() |