3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
51 - 62 of 62 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (in)

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Sort by
HE2308 N/A 1 1/4 in31.75 mm N/A 46.00 mm N/A 58 mm N/A KM8 N/A MB8 N/A N/A CAD
HE309 N/A 1 1/2 in38.10 mm N/A 39.00 mm N/A 65 mm N/A KM9 N/A MB9 N/A N/A CAD
HE2309 N/A 1 1/2 in38.10 mm N/A 50.00 mm N/A 65 mm N/A KM9 N/A MB9 N/A N/A CAD
HE3024 N/A 4 1/4 in107.95 mm N/A 72.00 mm N/A 145 mm N/A KML24 N/A MBL24 N/A HMV24 N/A CAD
HE3026 N/A 4 1/2 in114.30 mm N/A 80.00 mm N/A 155 mm N/A KML26 N/A MBL26 N/A HMV26 N/A CAD
HE3028 N/A 5 in127.00 mm N/A 82.00 mm N/A 165 mm N/A KML28 N/A MBL28 N/A HMV28 N/A CAD
HE3030 N/A 5.250 in133.35 mm N/A 87.00 mm N/A 180 mm N/A KML30 N/A MBL30 N/A HMV30 N/A CAD
HE3032 N/A 5 1/2 in139.70 mm N/A 93.00 mm N/A 190 mm N/A KML32 N/A MBL32 N/A HMV32 N/A CAD
HE3034 N/A 6 in152.400 mm N/A 101.00 mm N/A 200 mm N/A KML34 N/A MBL34 N/A HMV34 N/A CAD
HE3036 N/A 6 1/2 in165.10 mm N/A 109.00 mm N/A 210 mm N/A KML36 N/A MBL36 N/A HMV36 N/A CAD
HE3038 N/A 6.750 in171.45 mm N/A 112.00 mm N/A 220 mm N/A KML38 N/A MBL38 N/A HMV38 N/A CAD
HE3040 N/A 7 in177.80 mm N/A 120.00 mm N/A 240 mm N/A KML40 N/A MBL40 N/A HMV40 N/A CAD
51 - 62 of 62 | Results Per Page | View | Unit of Measure
1 2 3