3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- Safe and effective tapered bore bearing assembly.
- Includes mounting sleeve, locknut and lockwasher or lockplate.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HE305 | N/A 3/4 in19.05 mm | N/A 29.00 mm | N/A 38 mm | N/A KM5 | N/A MB5 | N/A |
N/A ![]() |
HE2305 | N/A 3/4 in19.05 mm | N/A 35.00 mm | N/A 38 mm | N/A KM5 | N/A MB5 | N/A |
N/A ![]() |
HE306 | N/A 1 in25.40 mm | N/A 31.00 mm | N/A 45 mm | N/A KM6 | N/A MB6 | N/A |
N/A ![]() |
HE2306 | N/A 1 in25.40 mm | N/A 38.00 mm | N/A 45 mm | N/A KM6 | N/A MB6 | N/A |
N/A ![]() |
HS2307 | N/A 1 1/8 in28.58 mm | N/A 43.00 mm | N/A 52 mm | N/A KM7 | N/A MB7 | N/A |
N/A ![]() |
HE308 | N/A 1 1/4 in31.75 mm | N/A 36.00 mm | N/A 58 mm | N/A KM8 | N/A MB8 | N/A |
N/A ![]() |
HE2308 | N/A 1 1/4 in31.75 mm | N/A 46.00 mm | N/A 58 mm | N/A KM8 | N/A MB8 | N/A |
N/A ![]() |
HE309 | N/A 1 1/2 in38.10 mm | N/A 39.00 mm | N/A 65 mm | N/A KM9 | N/A MB9 | N/A |
N/A ![]() |
HE2309 | N/A 1 1/2 in38.10 mm | N/A 50.00 mm | N/A 65 mm | N/A KM9 | N/A MB9 | N/A |
N/A ![]() |
HE310 | N/A 1 3/4 in44.45 mm | N/A 42.00 mm | N/A 70 mm | N/A KM10 | N/A MB10 | N/A HMV10 |
N/A ![]() |
HE2310 | N/A 1 3/4 in44.45 mm | N/A 55.00 mm | N/A 70 mm | N/A KM10 | N/A MB10 | N/A HMV10 |
N/A ![]() |
HE311 | N/A 2 in50.80 mm | N/A 45.00 mm | N/A 75 mm | N/A KM11 | N/A MB11 | N/A HMV11 |
N/A ![]() |
HE2311 | N/A 2 in50.80 mm | N/A 59.00 mm | N/A 75 mm | N/A KM11 | N/A MB11 | N/A HMV11 |
N/A ![]() |
HS2312 | N/A 2 1/8 in53.98 mm | N/A 62.00 mm | N/A 80 mm | N/A KM12 | N/A MB12 | N/A HMV12 |
N/A ![]() |
HE313 | N/A 2 1/4 in57.15 mm | N/A 50.00 mm | N/A 85 mm | N/A KM13 | N/A MB13 | N/A HMV13 |
N/A ![]() |
HE2313 | N/A 2 1/4 in57.15 mm | N/A 65.00 mm | N/A 85 mm | N/A KM13 | N/A MB13 | N/A HMV13 |
N/A ![]() |
HE315 | N/A 2 1/2 in63.50 mm | N/A 55.00 mm | N/A 98 mm | N/A KM15 | N/A MB15 | N/A HMV15 |
N/A ![]() |
HE2315 | N/A 2 1/2 in63.50 mm | N/A 73.00 mm | N/A 98 mm | N/A KM15 | N/A MB15 | N/A HMV15 |
N/A ![]() |
HE316 | N/A 2 3/4 in69.85 mm | N/A 59.00 mm | N/A 105 mm | N/A KM16 | N/A MB16 | N/A HMV16 |
N/A ![]() |
HE2316 | N/A 2 3/4 in69.85 mm | N/A 78.00 mm | N/A 105 mm | N/A KM16 | N/A MB16 | N/A HMV16 |
N/A ![]() |
HE317 | N/A 3.000 in76.20 mm | N/A 63.00 mm | N/A 110 mm | N/A KM17 | N/A MB17 | N/A HMV17 |
N/A ![]() |
HE2317 | N/A 3.000 in76.20 mm | N/A 82.00 mm | N/A 110 mm | N/A KM17 | N/A MB17 | N/A HMV17 |
N/A ![]() |
HE318 | N/A 3 1/4 in82.55 mm | N/A 65.00 mm | N/A 120 mm | N/A KM18 | N/A MB18 | N/A HMV18 |
N/A ![]() |
HE319 | N/A 3 1/4 in82.55 mm | N/A 68.00 mm | N/A 125 mm | N/A KM19 | N/A MB19 | N/A HMV19 |
N/A ![]() |
HE2318 | N/A 3 1/4 in82.55 mm | N/A 86.00 mm | N/A 120 mm | N/A KM18 | N/A MB18 | N/A HMV18 |
N/A ![]() |