3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- Safe and effective tapered bore bearing assembly.
- Includes mounting sleeve, locknut and lockwasher or lockplate.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HE3044 | N/A 8.0000 in203.20 mm | N/A 126.00 mm | N/A 260 mm | N/A HM 3044 | N/A MS 3044 | N/A HMV44 |
N/A ![]() |
HE3144 | N/A 8.0000 in203.20 mm | N/A 161.00 mm | N/A 280 mm | N/A HM44T | N/A MB 44 | N/A HMV44 |
N/A ![]() |
HE2344 | N/A 8.0000 in203.20 mm | N/A 186.00 mm | N/A 280 mm | N/A HM44T | N/A MB 44 | N/A HMV44 |
N/A ![]() |
HE310 | N/A 1 3/4 in44.45 mm | N/A 42.00 mm | N/A 70 mm | N/A KM10 | N/A MB10 | N/A HMV10 |
N/A ![]() |
HE2310 | N/A 1 3/4 in44.45 mm | N/A 55.00 mm | N/A 70 mm | N/A KM10 | N/A MB10 | N/A HMV10 |
N/A ![]() |
HE311 | N/A 2 in50.80 mm | N/A 45.00 mm | N/A 75 mm | N/A KM11 | N/A MB11 | N/A HMV11 |
N/A ![]() |
HE2311 | N/A 2 in50.80 mm | N/A 59.00 mm | N/A 75 mm | N/A KM11 | N/A MB11 | N/A HMV11 |
N/A ![]() |
HS2312 | N/A 2 1/8 in53.98 mm | N/A 62.00 mm | N/A 80 mm | N/A KM12 | N/A MB12 | N/A HMV12 |
N/A ![]() |
HE313 | N/A 2 1/4 in57.15 mm | N/A 50.00 mm | N/A 85 mm | N/A KM13 | N/A MB13 | N/A HMV13 |
N/A ![]() |
HE2313 | N/A 2 1/4 in57.15 mm | N/A 65.00 mm | N/A 85 mm | N/A KM13 | N/A MB13 | N/A HMV13 |
N/A ![]() |
HE315 | N/A 2 1/2 in63.50 mm | N/A 55.00 mm | N/A 98 mm | N/A KM15 | N/A MB15 | N/A HMV15 |
N/A ![]() |
HE2315 | N/A 2 1/2 in63.50 mm | N/A 73.00 mm | N/A 98 mm | N/A KM15 | N/A MB15 | N/A HMV15 |
N/A ![]() |
HE316 | N/A 2 3/4 in69.85 mm | N/A 59.00 mm | N/A 105 mm | N/A KM16 | N/A MB16 | N/A HMV16 |
N/A ![]() |
HE2316 | N/A 2 3/4 in69.85 mm | N/A 78.00 mm | N/A 105 mm | N/A KM16 | N/A MB16 | N/A HMV16 |
N/A ![]() |
HE317 | N/A 3.000 in76.20 mm | N/A 63.00 mm | N/A 110 mm | N/A KM17 | N/A MB17 | N/A HMV17 |
N/A ![]() |
HE2317 | N/A 3.000 in76.20 mm | N/A 82.00 mm | N/A 110 mm | N/A KM17 | N/A MB17 | N/A HMV17 |
N/A ![]() |
HE318 | N/A 3 1/4 in82.55 mm | N/A 65.00 mm | N/A 120 mm | N/A KM18 | N/A MB18 | N/A HMV18 |
N/A ![]() |
HE2318 | N/A 3 1/4 in82.55 mm | N/A 86.00 mm | N/A 120 mm | N/A KM18 | N/A MB18 | N/A HMV18 |
N/A ![]() |
HE2319 | N/A 3 1/4 in82.55 mm | N/A 90.00 mm | N/A 125 mm | N/A KM19 | N/A MB19 | N/A HMV19 |
N/A ![]() |
HE319 | N/A 3 1/4 in82.55 mm | N/A 68.00 mm | N/A 125 mm | N/A KM19 | N/A MB19 | N/A HMV19 |
N/A ![]() |
HE320 | N/A 3.5000 in88.900 mm | N/A 71.00 mm | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV20 |
N/A ![]() |
HE3120 | N/A 3.5000 in88.900 mm | N/A 76.00 mm | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV20 |
N/A ![]() |
HE2320 | N/A 3.5000 in88.900 mm | N/A 97.00 mm | N/A 130 mm | N/A KM20 | N/A MB20 | N/A HMV20 |
N/A ![]() |
HE322 | N/A 4.000 in101.60 mm | N/A 77.00 mm | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV22 |
N/A ![]() |
HE3122 | N/A 4.000 in101.60 mm | N/A 81.00 mm | N/A 145 mm | N/A KM22 | N/A MB22 | N/A HMV22 |
N/A ![]() |