3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
26 - 50 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

C

*C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Sort by
H2338 N/A 170.00 mm N/A 169.00 mm N/A 31 mm N/A N/A M190x3 N/A 240 mm N/A KM38 N/A MB38 N/A HMV38 N/A CAD
H2340 N/A 180.00 mm N/A 176.00 mm N/A 32 mm N/A N/A M200x3 N/A 250 mm N/A KM40 N/A MB40 N/A HMV40 N/A CAD
H2344 N/A 200.00 mm N/A 186.00 mm N/A 35 mm N/A N/A Tr220x4 N/A 280 mm N/A HM44T N/A MB44 N/A HMV44 N/A CAD
H2348 N/A 220.00 mm N/A 199.00 mm N/A 37 mm N/A N/A Tr240x4 N/A 300 mm N/A HM48T N/A MS 48 N/A HMV48 N/A CAD
H2352 N/A 240.00 mm N/A 211.00 mm N/A 39 mm N/A N/A Tr260x4 N/A 330 mm N/A HM52T N/A MB 52 N/A HMV52 N/A CAD
H2356 N/A 260.00 mm N/A 224.00 mm N/A 41 mm N/A N/A Tr280x4 N/A 350 mm N/A HM56T N/A MB 56 N/A HMV56 N/A CAD
H3024 N/A 110.00 mm N/A 72.00 mm N/A 22 mm N/A N/A M120x2 N/A 145 mm N/A KML24 N/A MBL24 N/A HMV24 N/A CAD
H3026 N/A 115.00 mm N/A 80.00 mm N/A 23 mm N/A N/A M130x2 N/A 155 mm N/A KML26 N/A MBL26 N/A HMV26 N/A CAD
H3028 N/A 125.00 mm N/A 82.00 mm N/A 24 mm N/A N/A M140x2 N/A 165 mm N/A KML28 N/A MBL28 N/A HMV28 N/A CAD
H3030 N/A 135.00 mm N/A 87.00 mm N/A 26 mm N/A N/A M150x2 N/A 180 mm N/A KML30 N/A MBL30 N/A HMV30 N/A CAD
H3032 N/A 140.00 mm N/A 93.00 mm N/A 27.5 mm N/A N/A M160x3 N/A 190 mm N/A KML32 N/A MBL32 N/A HMV32 N/A CAD
H3034 N/A 150.00 mm N/A 101.00 mm N/A 28.5 mm N/A N/A M170x3 N/A 200 mm N/A KML34 N/A MBL34 N/A HMV34 N/A CAD
H3036 N/A 160.00 mm N/A 109.00 mm N/A 29.5 mm N/A N/A M180x3 N/A 210 mm N/A KML36 N/A MBL36 N/A HMV36 N/A CAD
H3038 N/A 170.00 mm N/A 112.00 mm N/A 30.5 mm N/A N/A M190x3 N/A 220 mm N/A KML38 N/A MBL38 N/A HMV38 N/A CAD
H3040 N/A 180.00 mm N/A 120.00 mm N/A 31.5 mm N/A N/A M200x3 N/A 240 mm N/A KML40 N/A MBL40 N/A HMV40 N/A CAD
H3044 N/A 200.00 mm N/A 126.00 mm N/A 30 mm N/A 41.00 mm N/A Tr220x4 N/A 260 mm N/A HM 3044 N/A MS3044 N/A HMV44 N/A CAD
H3048 N/A 220.00 mm N/A 133.00 mm N/A 34 mm N/A 46.00 mm N/A Tr240x4 N/A 290 mm N/A HM 3048 N/A MS3048 N/A HMV48 N/A CAD
H305 N/A 20.00 mm N/A 29.00 mm N/A 8 mm N/A N/A M25x1.5 N/A 38 mm N/A KM5 N/A MB5 N/A N/A CAD
H3052 N/A 240.00 mm N/A 145.00 mm N/A 34 mm N/A 46.00 mm N/A Tr260x4 N/A 310 mm N/A HM 3052 N/A MS 3052 N/A HMV52 N/A CAD
H3056 N/A 260.00 mm N/A 152.00 mm N/A 38 mm N/A 50.00 mm N/A Tr280x4 N/A 330 mm N/A HM 3056 N/A MS 3056 N/A HMV56 N/A CAD
H306 N/A 25.00 mm N/A 31.00 mm N/A 8 mm N/A N/A M30x1.5 N/A 45 mm N/A KM6 N/A MB6 N/A N/A CAD
H3060 N/A 280.00 mm N/A 168.00 mm N/A 42 mm N/A 54.00 mm N/A Tr300x4 N/A 360 mm N/A HM 3060 N/A MS 3060 N/A HMV60 N/A CAD
H3064 N/A 300.00 mm N/A 171.00 mm N/A 42 mm N/A 55.00 mm N/A Tr320x5 N/A 380 mm N/A HM 3064 N/A MS 3064 N/A HMV64 N/A CAD
H3068 N/A 320.00 mm N/A 187.00 mm N/A 45 mm N/A 58.00 mm N/A Tr340x5 N/A 400 mm N/A HM 3068 N/A MS 3068 N/A HMV68 N/A CAD
H307 N/A 30.00 mm N/A 35.00 mm N/A 9 mm N/A N/A M35x1.5 N/A 52 mm N/A KM7 N/A MB7 N/A N/A CAD
26 - 50 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »