Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
H315 | d1 N/A 65 mm | L N/A 55 mm | C N/A 15 mm | C1 N/A | Thread G N/A M75x2 | D3 N/A 98 mm | Locknut N/A KM15 | Lockwasher and Lockplates N/A MB15 | Appropriate Hydraulic Nut N/A HMV15 |
CAD
N/A ![]() |
H3152 | d1 N/A 240 mm | L N/A 190 mm | C N/A 39 mm | C1 N/A | Thread G N/A Tr260x4 | D3 N/A 330 mm | Locknut N/A HM52T | Lockwasher and Lockplates N/A MB52 | Appropriate Hydraulic Nut N/A HMV52 |
CAD
N/A ![]() |
H3156 | d1 N/A 260 mm | L N/A 195 mm | C N/A 41 mm | C1 N/A | Thread G N/A Tr280x4 | D3 N/A 350 mm | Locknut N/A HM56T | Lockwasher and Lockplates N/A MB56 | Appropriate Hydraulic Nut N/A HMV56 |
CAD
N/A ![]() |
H316 | d1 N/A 70 mm | L N/A 59 mm | C N/A 17 mm | C1 N/A | Thread G N/A M80x2 | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV16 |
CAD
N/A ![]() |
H3160 | d1 N/A 280 mm | L N/A 208 mm | C N/A 40 mm | C1 N/A 53 mm | Thread G N/A Tr300x4 | D3 N/A 380 mm | Locknut N/A HM3160 | Lockwasher and Lockplates N/A MS 3160 | Appropriate Hydraulic Nut N/A HMV60 |
CAD
N/A ![]() |
H3164 | d1 N/A 300 mm | L N/A 226 mm | C N/A 42 mm | C1 N/A 56 mm | Thread G N/A Tr320x5 | D3 N/A 400 mm | Locknut N/A HM3164 | Lockwasher and Lockplates N/A MS 3164 | Appropriate Hydraulic Nut N/A HMV64 |
CAD
N/A ![]() |
H3168 | d1 N/A 320 mm | L N/A 254 mm | C N/A 55 mm | C1 N/A 72 mm | Thread G N/A Tr340x5 | D3 N/A 440 mm | Locknut N/A HM3168 | Lockwasher and Lockplates N/A MS 3168 | Appropriate Hydraulic Nut N/A HMV68 |
CAD
N/A ![]() |
H317 | d1 N/A 75 mm | L N/A 63 mm | C N/A 18 mm | C1 N/A | Thread G N/A M85x2 | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV17 |
CAD
N/A ![]() |
H3172 | d1 N/A 340 mm | L N/A 259 mm | C N/A 58 mm | C1 N/A 75 mm | Thread G N/A Tr360x5 | D3 N/A 460 mm | Locknut N/A HM3172 | Lockwasher and Lockplates N/A MS 3172 | Appropriate Hydraulic Nut N/A HMV72 |
CAD
N/A ![]() |
H3176 | d1 N/A 360 mm | L N/A 264 mm | C N/A 60 mm | C1 N/A 77 mm | Thread G N/A Tr380x5 | D3 N/A 490 mm | Locknut N/A HM3176 | Lockwasher and Lockplates N/A MS 3176 | Appropriate Hydraulic Nut N/A HMV76 |
CAD
N/A ![]() |
H318 | d1 N/A 80 mm | L N/A 65 mm | C N/A 18 mm | C1 N/A | Thread G N/A M90x2 | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV18 |
CAD
N/A ![]() |
H3180 | d1 N/A 380 mm | L N/A 272 mm | C N/A 62 mm | C1 N/A 82 mm | Thread G N/A Tr400x5 | D3 N/A 520 mm | Locknut N/A HM3180 | Lockwasher and Lockplates N/A MS 3180 | Appropriate Hydraulic Nut N/A HMV80 |
CAD
N/A ![]() |
H3184 | d1 N/A 400 mm | L N/A 304 mm | C N/A 70 mm | C1 N/A 90 mm | Thread G N/A Tr420x5 | D3 N/A 540 mm | Locknut N/A HM3184 | Lockwasher and Lockplates N/A MS 3184 | Appropriate Hydraulic Nut N/A HMV84 |
CAD
N/A ![]() |
H3188 | d1 N/A 410 mm | L N/A 307 mm | C N/A 70 mm | C1 N/A 90 mm | Thread G N/A Tr440x5 | D3 N/A 560 mm | Locknut N/A HM3188 | Lockwasher and Lockplates N/A MS 3188 | Appropriate Hydraulic Nut N/A HMV88 |
CAD
N/A ![]() |
H319 | d1 N/A 85 mm | L N/A 68 mm | C N/A 19 mm | C1 N/A | Thread G N/A M95x2 | D3 N/A 125 mm | Locknut N/A KM19 | Lockwasher and Lockplates N/A MB19 | Appropriate Hydraulic Nut N/A HMV19 |
CAD
N/A ![]() |
H3192 | d1 N/A 430 mm | L N/A 326 mm | C N/A 75 mm | C1 N/A 95 mm | Thread G N/A Tr460x5 | D3 N/A 580 mm | Locknut N/A HM3192 | Lockwasher and Lockplates N/A MS 3192 | Appropriate Hydraulic Nut N/A HMV92 |
CAD
N/A ![]() |
H320 | d1 N/A 90 mm | L N/A 71 mm | C N/A 20 mm | C1 N/A | Thread G N/A M100x2 | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV20 |
CAD
N/A ![]() |
H321 | d1 N/A 95 mm | L N/A 74 mm | C N/A 20 mm | C1 N/A | Thread G N/A M105x2 | D3 N/A 140 mm | Locknut N/A KM 21 | Lockwasher and Lockplates N/A MB21 | Appropriate Hydraulic Nut N/A HMV21 |
CAD
N/A ![]() |
H322 | d1 N/A 100 mm | L N/A 77 mm | C N/A 21 mm | C1 N/A | Thread G N/A M110x2 | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV22 |
CAD
N/A ![]() |
H3260 | d1 N/A 280 mm | L N/A 240 mm | C N/A 40 mm | C1 N/A 53 mm | Thread G N/A Tr300x4 | D3 N/A 380 mm | Locknut N/A HM3160 | Lockwasher and Lockplates N/A MS 3160 | Appropriate Hydraulic Nut N/A HMV60 |
CAD
N/A ![]() |
H3264 | d1 N/A 300 mm | L N/A 258 mm | C N/A 42 mm | C1 N/A 56 mm | Thread G N/A Tr320x5 | D3 N/A 400 mm | Locknut N/A HM3164 | Lockwasher and Lockplates N/A MS 3164 | Appropriate Hydraulic Nut N/A HMV64 |
CAD
N/A ![]() |
H3268 | d1 N/A 320 mm | L N/A 288 mm | C N/A 55 mm | C1 N/A 72 mm | Thread G N/A Tr340x5 | D3 N/A 440 mm | Locknut N/A HM3168 | Lockwasher and Lockplates N/A MS 3168 | Appropriate Hydraulic Nut N/A HMV68 |
CAD
N/A ![]() |
H3272 | d1 N/A 340 mm | L N/A 299 mm | C N/A 58 mm | C1 N/A 75 mm | Thread G N/A Tr360x5 | D3 N/A 460 mm | Locknut N/A HM3172 | Lockwasher and Lockplates N/A MS 3172 | Appropriate Hydraulic Nut N/A HMV72 |
CAD
N/A ![]() |
H3276 | d1 N/A 360 mm | L N/A 310 mm | C N/A 60 mm | C1 N/A 77 mm | Thread G N/A Tr380x5 | D3 N/A 490 mm | Locknut N/A HM3176 | Lockwasher and Lockplates N/A MS 3176 | Appropriate Hydraulic Nut N/A HMV76 |
CAD
N/A ![]() |
H3280 | d1 N/A 380 mm | L N/A 328 mm | C N/A 62 mm | C1 N/A 82 mm | Thread G N/A Tr400x5 | D3 N/A 520 mm | Locknut N/A HM3180 | Lockwasher and Lockplates N/A MS 3180 | Appropriate Hydraulic Nut N/A HMV80 |
CAD
N/A ![]() |