Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
H3284 | d1 N/A 400 mm | L N/A 352 mm | C N/A 70 mm | C1 N/A 90 mm | Thread G N/A Tr420x5 | D3 N/A 540 mm | Locknut N/A HM3184 | Lockwasher and Lockplates N/A MS 3184 | Appropriate Hydraulic Nut N/A HMV84 |
CAD
N/A ![]() |
H3288 | d1 N/A 410 mm | L N/A 361 mm | C N/A 70 mm | C1 N/A 90 mm | Thread G N/A Tr440x5 | D3 N/A 560 mm | Locknut N/A HM3188 | Lockwasher and Lockplates N/A MS 3188 | Appropriate Hydraulic Nut N/A HMV88 |
CAD
N/A ![]() |
H3292 | d1 N/A 430 mm | L N/A 382 mm | C N/A 75 mm | C1 N/A 95 mm | Thread G N/A Tr460x5 | D3 N/A 580 mm | Locknut N/A HM3192 | Lockwasher and Lockplates N/A MS 3192 | Appropriate Hydraulic Nut N/A HMC92 |
CAD
N/A ![]() |
H3296 | d1 N/A 450 mm | L N/A 397 mm | C N/A 75 mm | C1 N/A 95 mm | Thread G N/A Tr480x5 | D3 N/A 620 mm | Locknut N/A HM3196 | Lockwasher and Lockplates N/A MS 3196 | Appropriate Hydraulic Nut N/A HMV96 |
CAD
N/A ![]() |
H3926 | d1 N/A 115 mm | L N/A 65 mm | C N/A 23 mm | C1 N/A | Thread G N/A M130x2 | D3 N/A 155 mm | Locknut N/A KML26 | Lockwasher and Lockplates N/A MBL26 | Appropriate Hydraulic Nut N/A HMV26 |
CAD
N/A ![]() |
H3928 | d1 N/A 125 mm | L N/A 66 mm | C N/A 24 mm | C1 N/A | Thread G N/A M140x2 | D3 N/A 165 mm | Locknut N/A KML28 | Lockwasher and Lockplates N/A MBL28 | Appropriate Hydraulic Nut N/A HMV28 |
CAD
N/A ![]() |
H3930 | d1 N/A 135 mm | L N/A 76 mm | C N/A 26 mm | C1 N/A | Thread G N/A M150x2 | D3 N/A 180 mm | Locknut N/A KML30 | Lockwasher and Lockplates N/A MBL30 | Appropriate Hydraulic Nut N/A HMV30 |
CAD
N/A ![]() |
H3932 | d1 N/A 140 mm | L N/A 78 mm | C N/A 27.5 mm | C1 N/A | Thread G N/A M160x3 | D3 N/A 190 mm | Locknut N/A KML32 | Lockwasher and Lockplates N/A MBL32 | Appropriate Hydraulic Nut N/A HMV32 |
CAD
N/A ![]() |
H3934 | d1 N/A 150 mm | L N/A 79 mm | C N/A 27.5 mm | C1 N/A | Thread G N/A M170x3 | D3 N/A 200 mm | Locknut N/A KML34 | Lockwasher and Lockplates N/A MBL34 | Appropriate Hydraulic Nut N/A HMV34 |
CAD
N/A ![]() |
H3936 | d1 N/A 160 mm | L N/A 87 mm | C N/A 29.5 mm | C1 N/A | Thread G N/A M180x3 | D3 N/A 210 mm | Locknut N/A KML36 | Lockwasher and Lockplates N/A MBL36 | Appropriate Hydraulic Nut N/A HMV36 |
CAD
N/A ![]() |
H3938 | d1 N/A 170 mm | L N/A 89 mm | C N/A 30.5 mm | C1 N/A | Thread G N/A M190x3 | D3 N/A 220 mm | Locknut N/A KML38 | Lockwasher and Lockplates N/A MBL38 | Appropriate Hydraulic Nut N/A HMV38 |
CAD
N/A ![]() |
H3940 | d1 N/A 180 mm | L N/A 98 mm | C N/A 31.5 mm | C1 N/A | Thread G N/A M200x3 | D3 N/A 240 mm | Locknut N/A KML40 | Lockwasher and Lockplates N/A MBL40 | Appropriate Hydraulic Nut N/A HMV40 |
CAD
N/A ![]() |
H3944 | d1 N/A 200 mm | L N/A 96 mm | C N/A 30 mm | C1 N/A 41 mm | Thread G N/A Tr220x4 | D3 N/A 260 mm | Locknut N/A HM3044 | Lockwasher and Lockplates N/A MS 3044 | Appropriate Hydraulic Nut N/A HMV44 |
CAD
N/A ![]() |
H3948 | d1 N/A 220 mm | L N/A 101 mm | C N/A 34 mm | C1 N/A 46 mm | Thread G N/A Tr240x4 | D3 N/A 290 mm | Locknut N/A HM3048 | Lockwasher and Lockplates N/A MS 3048 | Appropriate Hydraulic Nut N/A HMV48 |
CAD
N/A ![]() |
H3952 | d1 N/A 240 mm | L N/A 116 mm | C N/A 34 mm | C1 N/A 46 mm | Thread G N/A Tr260x4 | D3 N/A 310 mm | Locknut N/A HM3052 | Lockwasher and Lockplates N/A MS 3052 | Appropriate Hydraulic Nut N/A HMV52 |
CAD
N/A ![]() |
H3956 | d1 N/A 260 mm | L N/A 121 mm | C N/A 38 mm | C1 N/A 50 mm | Thread G N/A Tr280x4 | D3 N/A 330 mm | Locknut N/A HM3056 | Lockwasher and Lockplates N/A MS 3056 | Appropriate Hydraulic Nut N/A HMV56 |
CAD
N/A ![]() |
H3960 | d1 N/A 280 mm | L N/A 140 mm | C N/A 42 mm | C1 N/A 54 mm | Thread G N/A Tr300x4 | D3 N/A 360 mm | Locknut N/A HM3060 | Lockwasher and Lockplates N/A MS 3060 | Appropriate Hydraulic Nut N/A HMV60 |
CAD
N/A ![]() |
H3964 | d1 N/A 300 mm | L N/A 140 mm | C N/A 42 mm | C1 N/A 55 mm | Thread G N/A Tr320x5 | D3 N/A 380 mm | Locknut N/A HM3064 | Lockwasher and Lockplates N/A MS 3064 | Appropriate Hydraulic Nut N/A HMV64 |
CAD
N/A ![]() |
H3968 | d1 N/A 320 mm | L N/A 144 mm | C N/A 45 mm | C1 N/A 58 mm | Thread G N/A Tr340x5 | D3 N/A 400 mm | Locknut N/A HM3068 | Lockwasher and Lockplates N/A MS 3068 | Appropriate Hydraulic Nut N/A HMV68 |
CAD
N/A ![]() |
H3972 | d1 N/A 340 mm | L N/A 144 mm | C N/A 45 mm | C1 N/A 58 mm | Thread G N/A Tr360x5 | D3 N/A 420 mm | Locknut N/A HM3072 | Lockwasher and Lockplates N/A MS 3072 | Appropriate Hydraulic Nut N/A HMV72 |
CAD
N/A ![]() |
H3976 | d1 N/A 360 mm | L N/A 164 mm | C N/A 48 mm | C1 N/A 62 mm | Thread G N/A Tr380x5 | D3 N/A 450 mm | Locknut N/A HM3076 | Lockwasher and Lockplates N/A MS 3076 | Appropriate Hydraulic Nut N/A HMV76 |
CAD
N/A ![]() |
H3980 | d1 N/A 380 mm | L N/A 168 mm | C N/A 52 mm | C1 N/A 66 mm | Thread G N/A Tr400x5 | D3 N/A 470 mm | Locknut N/A HM3080 | Lockwasher and Lockplates N/A MS 3080 | Appropriate Hydraulic Nut N/A HMV80 |
CAD
N/A ![]() |
H3984 | d1 N/A 400 mm | L N/A 168 mm | C N/A 52 mm | C1 N/A 66 mm | Thread G N/A Tr420x5 | D3 N/A 490 mm | Locknut N/A HM3084 | Lockwasher and Lockplates N/A MS 3084 | Appropriate Hydraulic Nut N/A HMV84 |
CAD
N/A ![]() |
H3988 | d1 N/A 410 mm | L N/A 189 mm | C N/A 60 mm | C1 N/A 77 mm | Thread G N/A Tr440x5 | D3 N/A 520 mm | Locknut N/A HM3088 | Lockwasher and Lockplates N/A MS 3088 | Appropriate Hydraulic Nut N/A HMV88 |
CAD
N/A ![]() |
H3992 | d1 N/A 430 mm | L N/A 189 mm | C N/A 60 mm | C1 N/A 77 mm | Thread G N/A Tr460x5 | D3 N/A 540 mm | Locknut N/A HM3092 | Lockwasher and Lockplates N/A MS 3092 | Appropriate Hydraulic Nut N/A HMV92 |
CAD
N/A ![]() |