3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
126 - 126 of 126 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

d1 (mm)

Part Number

d1

L

C

*C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Sort by
H3996 N/A 450.00 mm N/A 200.00 mm N/A 60 mm N/A 77.00 mm N/A Tr480x5 N/A 560 mm N/A HM 3096 N/A MS 3096 N/A HMV96 N/A CAD
126 - 126 of 126 | Results Per Page | View | Unit of Measure
« 6