3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
101 - 125 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

C

*C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Sort by
H3268 N/A 320.00 mm N/A 288.00 mm N/A 55 mm N/A 72.00 mm N/A Tr340x5 N/A 440 mm N/A HM3168 N/A MS 3168 N/A HMV68 N/A CAD
H3972 N/A 340.00 mm N/A 144.00 mm N/A 45 mm N/A 58.00 mm N/A Tr360x5 N/A 420 mm N/A HM 3072 N/A MS 3072 N/A HMV72 N/A CAD
H3072 N/A 340.00 mm N/A 188.00 mm N/A 45 mm N/A 58.00 mm N/A Tr360x5 N/A 420 mm N/A HM 3072 N/A MS 3072 N/A HMV72 N/A CAD
H3172 N/A 340.00 mm N/A 259.00 mm N/A 58 mm N/A 75.00 mm N/A Tr360x5 N/A 460 mm N/A HM3172 N/A MS 3172 N/A HMV72 N/A CAD
H3272 N/A 340.00 mm N/A 299.00 mm N/A 58 mm N/A 75.00 mm N/A Tr360x5 N/A 460 mm N/A HM3172 N/A MS 3172 N/A HMV72 N/A CAD
H3976 N/A 360.00 mm N/A 164.00 mm N/A 48 mm N/A 62.00 mm N/A Tr380x5 N/A 450 mm N/A HM 3076 N/A MS 3076 N/A HMV76 N/A CAD
H3076 N/A 360.00 mm N/A 193.00 mm N/A 48 mm N/A 62.00 mm N/A Tr380x5 N/A 450 mm N/A HM 3076 N/A MS 3076 N/A HMV76 N/A CAD
H3176 N/A 360.00 mm N/A 264.00 mm N/A 60 mm N/A 77.00 mm N/A Tr380x5 N/A 490 mm N/A HM3176 N/A MS 3176 N/A HMV76 N/A CAD
H3276 N/A 360.00 mm N/A 310.00 mm N/A 60 mm N/A 77.00 mm N/A Tr380x5 N/A 490 mm N/A HM3176 N/A MS 3176 N/A HMV76 N/A CAD
H3980 N/A 380.00 mm N/A 168.00 mm N/A 52 mm N/A 66.00 mm N/A Tr400x5 N/A 470 mm N/A HM 3080 N/A MS 3080 N/A HMV80 N/A CAD
H3080 N/A 380.00 mm N/A 210.00 mm N/A 52 mm N/A 66.00 mm N/A Tr400x5 N/A 470 mm N/A HM 3080 N/A MS 3080 N/A HMV80 N/A CAD
H3180 N/A 380.00 mm N/A 272.00 mm N/A 62 mm N/A 82.00 mm N/A Tr400x5 N/A 520 mm N/A HM3180 N/A MS 3180 N/A HMV80 N/A CAD
H3280 N/A 380.00 mm N/A 328.00 mm N/A 62 mm N/A 82.00 mm N/A Tr400x5 N/A 520 mm N/A HM3180 N/A MS 3180 N/A HMV80 N/A CAD
H3984 N/A 400.00 mm N/A 168.00 mm N/A 52 mm N/A 66.00 mm N/A Tr420x5 N/A 490 mm N/A HM 3084 N/A MS 3084 N/A HMV84 N/A CAD
H3084 N/A 400.00 mm N/A 212.00 mm N/A 52 mm N/A 66.00 mm N/A Tr420x5 N/A 490 mm N/A HM 3084 N/A MS 3084 N/A HMV84 N/A CAD
H3184 N/A 400.00 mm N/A 304.00 mm N/A 70 mm N/A 90.00 mm N/A Tr420x5 N/A 540 mm N/A HM3184 N/A MS 3184 N/A HMV84 N/A CAD
H3284 N/A 400.00 mm N/A 352.00 mm N/A 70 mm N/A 90.00 mm N/A Tr420x5 N/A 540 mm N/A HM3184 N/A MS 3184 N/A HMV84 N/A CAD
H3988 N/A 410.00 mm N/A 189.00 mm N/A 60 mm N/A 77.00 mm N/A Tr440x5 N/A 520 mm N/A HM 3088 N/A MS 3088 N/A HMV88 N/A CAD
H3088 N/A 410.00 mm N/A 228.00 mm N/A 60 mm N/A 77.00 mm N/A Tr440x5 N/A 520 mm N/A HM 3088 N/A MS 3088 N/A HMV88 N/A CAD
H3188 N/A 410.00 mm N/A 307.00 mm N/A 70 mm N/A 90.00 mm N/A Tr440x5 N/A 560 mm N/A HM3188 N/A MS 3188 N/A HMV88 N/A CAD
H3288 N/A 410.00 mm N/A 361.00 mm N/A 70 mm N/A 90.00 mm N/A Tr440x5 N/A 560 mm N/A HM3188 N/A MS 3188 N/A HMV88 N/A CAD
H3992 N/A 430.00 mm N/A 189.00 mm N/A 60 mm N/A 77.00 mm N/A Tr460x5 N/A 540 mm N/A HM 3092 N/A MS 3092 N/A HMV92 N/A CAD
H3192 N/A 430.00 mm N/A 326.00 mm N/A 75 mm N/A 95.00 mm N/A Tr460x5 N/A 580 mm N/A HM3192 N/A MS 3192 N/A HMV92 N/A CAD
H3292 N/A 430.00 mm N/A 382.00 mm N/A 75 mm N/A 95.00 mm N/A Tr460x5 N/A 580 mm N/A HM3192 N/A MS 3192 N/A HMC92 N/A CAD
H3996 N/A 450.00 mm N/A 200.00 mm N/A 60 mm N/A 77.00 mm N/A Tr480x5 N/A 560 mm N/A HM 3096 N/A MS 3096 N/A HMV96 N/A CAD
101 - 125 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »