3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
51 - 75 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

C

*C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Sort by
H3030 N/A 135.00 mm N/A 87.00 mm N/A 26 mm N/A N/A M150x2 N/A 180 mm N/A KML30 N/A MBL30 N/A HMV30 N/A CAD
H3130 N/A 135.00 mm N/A 111.00 mm N/A 26 mm N/A N/A M150x2 N/A 195 mm N/A KM30 N/A MB30 N/A HMV30 N/A CAD
H2330 N/A 135.00 mm N/A 139.00 mm N/A 26 mm N/A N/A M150x2 N/A 195 mm N/A KM30 N/A MB30 N/A HMV30 N/A CAD
H3932 N/A 140.00 mm N/A 78.00 mm N/A 27.5 mm N/A N/A M160x3 N/A 190 mm N/A KML32 N/A MBL32 N/A HMV32 N/A CAD
H3032 N/A 140.00 mm N/A 93.00 mm N/A 27.5 mm N/A N/A M160x3 N/A 190 mm N/A KML32 N/A MBL32 N/A HMV32 N/A CAD
H3934 N/A 150.00 mm N/A 79.00 mm N/A 27.5 mm N/A N/A M170x3 N/A 200 mm N/A KML34 N/A MBL34 N/A HMV34 N/A CAD
H3132 N/A 140.00 mm N/A 119.00 mm N/A 28 mm N/A N/A M160x3 N/A 210 mm N/A KM32 N/A MB32 N/A HMV32 N/A CAD
H2332 N/A 140.00 mm N/A 147.00 mm N/A 28 mm N/A N/A M160x3 N/A 210 mm N/A KM32 N/A MB32 N/A HMV32 N/A CAD
H3034 N/A 150.00 mm N/A 101.00 mm N/A 28.5 mm N/A N/A M170x3 N/A 200 mm N/A KML34 N/A MBL34 N/A HMV34 N/A CAD
H3134 N/A 150.00 mm N/A 122.00 mm N/A 29 mm N/A N/A M170x3 N/A 220 mm N/A KM34 N/A MB34 N/A HMV34 N/A CAD
H2334 N/A 150.00 mm N/A 154.00 mm N/A 29 mm N/A N/A M170x3 N/A 220 mm N/A KM34 N/A MB34 N/A HMV34 N/A CAD
H3936 N/A 160.00 mm N/A 87.00 mm N/A 29.5 mm N/A N/A M180x3 N/A 210 mm N/A KML36 N/A MBL36 N/A HMV36 N/A CAD
H3036 N/A 160.00 mm N/A 109.00 mm N/A 29.5 mm N/A N/A M180x3 N/A 210 mm N/A KML36 N/A MBL36 N/A HMV36 N/A CAD
H3136 N/A 160.00 mm N/A 131.00 mm N/A 30 mm N/A N/A M180x3 N/A 230 mm N/A KM36 N/A MB36 N/A HMV36 N/A CAD
H2336 N/A 160.00 mm N/A 161.00 mm N/A 30 mm N/A N/A M180x3 N/A 230 mm N/A KM36 N/A MB36 N/A HMV36 N/A CAD
H3944 N/A 200.00 mm N/A 96.00 mm N/A 30 mm N/A 41.00 mm N/A Tr220x4 N/A 260 mm N/A HM 3044 N/A MS3044 N/A HMV44 N/A CAD
H3044 N/A 200.00 mm N/A 126.00 mm N/A 30 mm N/A 41.00 mm N/A Tr220x4 N/A 260 mm N/A HM 3044 N/A MS3044 N/A HMV44 N/A CAD
H3938 N/A 170.00 mm N/A 89.00 mm N/A 30.5 mm N/A N/A M190x3 N/A 220 mm N/A KML38 N/A MBL38 N/A HMV38 N/A CAD
H3038 N/A 170.00 mm N/A 112.00 mm N/A 30.5 mm N/A N/A M190x3 N/A 220 mm N/A KML38 N/A MBL38 N/A HMV38 N/A CAD
H3138 N/A 170.00 mm N/A 141.00 mm N/A 31 mm N/A N/A M190x3 N/A 240 mm N/A KM38 N/A MB38 N/A HMV38 N/A CAD
H2338 N/A 170.00 mm N/A 169.00 mm N/A 31 mm N/A N/A M190x3 N/A 240 mm N/A KM38 N/A MB38 N/A HMV38 N/A CAD
H3940 N/A 180.00 mm N/A 98.00 mm N/A 31.5 mm N/A N/A M200x3 N/A 240 mm N/A KML40 N/A MBL40 N/A HMV40 N/A CAD
H3040 N/A 180.00 mm N/A 120.00 mm N/A 31.5 mm N/A N/A M200x3 N/A 240 mm N/A KML40 N/A MBL40 N/A HMV40 N/A CAD
H3140 N/A 180.00 mm N/A 150.00 mm N/A 31.5 mm N/A N/A M200x3 N/A 250 mm N/A KM40 N/A MB40 N/A HMV40 N/A CAD
H2340 N/A 180.00 mm N/A 176.00 mm N/A 32 mm N/A N/A M200x3 N/A 250 mm N/A KM40 N/A MB40 N/A HMV40 N/A CAD
51 - 75 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »