3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
76 - 100 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

C

*C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

Sort by
H3948 N/A 220.00 mm N/A 101.00 mm N/A 34 mm N/A 46.00 mm N/A Tr240x4 N/A 290 mm N/A HM 3048 N/A MS3048 N/A HMV48 N/A CAD
H3048 N/A 220.00 mm N/A 133.00 mm N/A 34 mm N/A 46.00 mm N/A Tr240x4 N/A 290 mm N/A HM 3048 N/A MS3048 N/A HMV48 N/A CAD
H3952 N/A 240.00 mm N/A 116.00 mm N/A 34 mm N/A 46.00 mm N/A Tr260x4 N/A 310 mm N/A HM 3052 N/A MS 3052 N/A HMV52 N/A CAD
H3052 N/A 240.00 mm N/A 145.00 mm N/A 34 mm N/A 46.00 mm N/A Tr260x4 N/A 310 mm N/A HM 3052 N/A MS 3052 N/A HMV52 N/A CAD
H3144 N/A 200.00 mm N/A 161.00 mm N/A 35 mm N/A N/A Tr220x4 N/A 280 mm N/A HM44T N/A MB44 N/A HMV44 N/A CAD
H2344 N/A 200.00 mm N/A 186.00 mm N/A 35 mm N/A N/A Tr220x4 N/A 280 mm N/A HM44T N/A MB44 N/A HMV44 N/A CAD
H3148 N/A 220.00 mm N/A 172.00 mm N/A 37 mm N/A N/A Tr240x4 N/A 300 mm N/A HM48T N/A MS 48 N/A HMV48 N/A CAD
H2348 N/A 220.00 mm N/A 199.00 mm N/A 37 mm N/A N/A Tr240x4 N/A 300 mm N/A HM48T N/A MS 48 N/A HMV48 N/A CAD
H3956 N/A 260.00 mm N/A 121.00 mm N/A 38 mm N/A 50.00 mm N/A Tr280x4 N/A 330 mm N/A HM 3056 N/A MS 3056 N/A HMV56 N/A CAD
H3056 N/A 260.00 mm N/A 152.00 mm N/A 38 mm N/A 50.00 mm N/A Tr280x4 N/A 330 mm N/A HM 3056 N/A MS 3056 N/A HMV56 N/A CAD
H3152 N/A 240.00 mm N/A 190.00 mm N/A 39 mm N/A N/A Tr260x4 N/A 330 mm N/A HM52T N/A MB 52 N/A HMV52 N/A CAD
H2352 N/A 240.00 mm N/A 211.00 mm N/A 39 mm N/A N/A Tr260x4 N/A 330 mm N/A HM52T N/A MB 52 N/A HMV52 N/A CAD
H3160 N/A 280.00 mm N/A 208.00 mm N/A 40 mm N/A 53.00 mm N/A Tr300x4 N/A 380 mm N/A HM3160 N/A MS 3160 N/A HMV60 N/A CAD
H3260 N/A 280.00 mm N/A 240.00 mm N/A 40 mm N/A 53.00 mm N/A Tr300x4 N/A 380 mm N/A HM3160 N/A MS 3160 N/A HMV60 N/A CAD
H3156 N/A 260.00 mm N/A 195.00 mm N/A 41 mm N/A N/A Tr280x4 N/A 350 mm N/A HM56T N/A MB 56 N/A HMV56 N/A CAD
H2356 N/A 260.00 mm N/A 224.00 mm N/A 41 mm N/A N/A Tr280x4 N/A 350 mm N/A HM56T N/A MB 56 N/A HMV56 N/A CAD
H3960 N/A 280.00 mm N/A 140.00 mm N/A 42 mm N/A 54.00 mm N/A Tr300x4 N/A 360 mm N/A HM 3060 N/A MS 3060 N/A HMV60 N/A CAD
H3060 N/A 280.00 mm N/A 168.00 mm N/A 42 mm N/A 54.00 mm N/A Tr300x4 N/A 360 mm N/A HM 3060 N/A MS 3060 N/A HMV60 N/A CAD
H3964 N/A 300.00 mm N/A 140.00 mm N/A 42 mm N/A 55.00 mm N/A Tr320x5 N/A 380 mm N/A HM 3064 N/A MS 3064 N/A HMV64 N/A CAD
H3064 N/A 300.00 mm N/A 171.00 mm N/A 42 mm N/A 55.00 mm N/A Tr320x5 N/A 380 mm N/A HM 3064 N/A MS 3064 N/A HMV64 N/A CAD
H3164 N/A 300.00 mm N/A 226.00 mm N/A 42 mm N/A 56.00 mm N/A Tr320x5 N/A 400 mm N/A HM3164 N/A MS 3164 N/A HMV64 N/A CAD
H3264 N/A 300.00 mm N/A 258.00 mm N/A 42 mm N/A 56.00 mm N/A Tr320x5 N/A 400 mm N/A HM3164 N/A MS 3164 N/A HMV64 N/A CAD
H3968 N/A 320.00 mm N/A 144.00 mm N/A 45 mm N/A 58.00 mm N/A Tr340x5 N/A 400 mm N/A HM 3068 N/A MS 3068 N/A HMV68 N/A CAD
H3068 N/A 320.00 mm N/A 187.00 mm N/A 45 mm N/A 58.00 mm N/A Tr340x5 N/A 400 mm N/A HM 3068 N/A MS 3068 N/A HMV68 N/A CAD
H3972 N/A 340.00 mm N/A 144.00 mm N/A 45 mm N/A 58.00 mm N/A Tr360x5 N/A 420 mm N/A HM 3072 N/A MS 3072 N/A HMV72 N/A CAD
76 - 100 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »