Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 50 of 63 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

d1 (in)

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HA306 N/A 0.9375 in23.81 mm N/A 31 mm N/A 45 mm N/A KM6 N/A MB6 N/A N/A CAD Icon (for items table)
HA307 N/A 1.1875 in30.16 mm N/A 35 mm N/A 52 mm N/A KM7 N/A MB7 N/A N/A CAD Icon (for items table)
HA308 N/A 1 5/16 in33.34 mm N/A 36 mm N/A 58 mm N/A KM8 N/A MB8 N/A N/A CAD Icon (for items table)
HA2308 N/A 1 5/16 in33.34 mm N/A 46 mm N/A 58 mm N/A KM8 N/A MB8 N/A N/A CAD Icon (for items table)
HA309 N/A 1.4375 in36.51 mm N/A 39 mm N/A 65 mm N/A KM9 N/A MB9 N/A N/A CAD Icon (for items table)
HA2309 N/A 1.4375 in36.51 mm N/A 50 mm N/A 65 mm N/A KM9 N/A MB9 N/A N/A CAD Icon (for items table)
HA310 N/A 1.6875 in42.86 mm N/A 42 mm N/A 70 mm N/A KM10 N/A MB10 N/A HMV 10 N/A CAD Icon (for items table)
HA2310 N/A 1.6875 in42.86 mm N/A 55 mm N/A 70 mm N/A KM10 N/A MB10 N/A HMV 10 N/A CAD Icon (for items table)
HA311 N/A 1.9375 in49.21 mm N/A 45 mm N/A 75 mm N/A KM11 N/A MB11 N/A HMV 11 N/A CAD Icon (for items table)
HA2311 N/A 1.9375 in49.21 mm N/A 59 mm N/A 75 mm N/A KM11 N/A MB11 N/A HMV 11 N/A CAD Icon (for items table)
HA313 N/A 2.1875 in55.56 mm N/A 50 mm N/A 85 mm N/A KM13 N/A MB13 N/A HMV 13 N/A CAD Icon (for items table)
HA2313 N/A 2.1875 in55.56 mm N/A 65 mm N/A 85 mm N/A KM13 N/A MB13 N/A HMV 13 N/A CAD Icon (for items table)
HA315 N/A 2.4375 in61.91 mm N/A 55 mm N/A 98 mm N/A KM15 N/A MB15 N/A HMV 15 N/A CAD Icon (for items table)
HA2315 N/A 2.4375 in61.91 mm N/A 73 mm N/A 98 mm N/A KM15 N/A MB15 N/A HMV 15 N/A CAD Icon (for items table)
HA316 N/A 2.6875 in68.26 mm N/A 59 mm N/A 105 mm N/A KM16 N/A MB16 N/A HMV 16 N/A CAD Icon (for items table)
HA2316 N/A 2.6875 in68.26 mm N/A 78 mm N/A 105 mm N/A KM16 N/A MB16 N/A HMV 16 N/A CAD Icon (for items table)
HA317 N/A 2.9375 in74.61 mm N/A 63 mm N/A 110 mm N/A KM17 N/A MB17 N/A HMV 17 N/A CAD Icon (for items table)
HA2317 N/A 2.9375 in74.61 mm N/A 82 mm N/A 110 mm N/A KM17 N/A MB17 N/A HMV 17 N/A CAD Icon (for items table)
HA318 N/A 3.1875 in80.96 mm N/A 65 mm N/A 120 mm N/A KM18 N/A MB18 N/A HMV 18 N/A CAD Icon (for items table)
HA2318 N/A 3.1875 in80.96 mm N/A 86 mm N/A 120 mm N/A KM18 N/A MB18 N/A HMV 18 N/A CAD Icon (for items table)
HA320 N/A 3.4375 in87.31 mm N/A 71 mm N/A 130 mm N/A KM20 N/A MB20 N/A HMV 20 N/A CAD Icon (for items table)
HA3120 N/A 3.4375 in87.31 mm N/A 76 mm N/A 130 mm N/A KM20 N/A MB20 N/A HMV 20 N/A CAD Icon (for items table)
HA2320 N/A 3.4375 in87.31 mm N/A 97 mm N/A 130 mm N/A KM20 N/A MB20 N/A HMV 20 N/A CAD Icon (for items table)
HA322 N/A 3.9375 in100.01 mm N/A 77 mm N/A 145 mm N/A KM22 N/A MB22 N/A HMV 22 N/A CAD Icon (for items table)
HA3122 N/A 3.9375 in100.01 mm N/A 81 mm N/A 145 mm N/A KM22 N/A MB22 N/A HMV 22 N/A CAD Icon (for items table)
HA2322 N/A 3.9375 in100.01 mm N/A 105 mm N/A 145 mm N/A KM22 N/A MB22 N/A HMV 22 N/A CAD Icon (for items table)
HA3024 N/A 4.1875 in106.36 mm N/A 72 mm N/A 145 mm N/A KML24 N/A MBL24 N/A HMV 24 N/A CAD Icon (for items table)
HA3124 N/A 4.1875 in106.36 mm N/A 88 mm N/A 155 mm N/A KM24 N/A MB24 N/A HMV 24 N/A CAD Icon (for items table)
HA2324 N/A 4.1875 in106.36 mm N/A 112 mm N/A 155 mm N/A KM24 N/A MB24 N/A HMV 24 N/A CAD Icon (for items table)
HA3026 N/A 4.4375 in112.71 mm N/A 80 mm N/A 155 mm N/A KML26 N/A MBL26 N/A HMV 26 N/A CAD Icon (for items table)
HA3126 N/A 4.4375 in112.71 mm N/A 92 mm N/A 165 mm N/A KM26 N/A MB26 N/A HMV 26 N/A CAD Icon (for items table)
HA2326 N/A 4.4375 in112.71 mm N/A 121 mm N/A 165 mm N/A KM26 N/A MB26 N/A HMV 26 N/A CAD Icon (for items table)
HA3028 N/A 4.9375 in125.41 mm N/A 82 mm N/A 165 mm N/A KML28 N/A MBL28 N/A HMV 28 N/A CAD Icon (for items table)
HA3128 N/A 4.9375 in125.41 mm N/A 97 mm N/A 180 mm N/A KM28 N/A MB28 N/A HMV 28 N/A CAD Icon (for items table)
HA2328 N/A 4.9375 in125.41 mm N/A 131 mm N/A 180 mm N/A KM28 N/A MB28 N/A HMV 28 N/A CAD Icon (for items table)
HA3030 N/A 5.1875 in131.76 mm N/A 87 mm N/A 180 mm N/A KML30 N/A MBL30 N/A HMV 30 N/A CAD Icon (for items table)
HA3130 N/A 5.1875 in131.76 mm N/A 111 mm N/A 195 mm N/A KM30 N/A MB30 N/A HMV 30 N/A CAD Icon (for items table)
HA2330 N/A 5.1875 in131.76 mm N/A 139 mm N/A 195 mm N/A KM30 N/A MB30 N/A HMV 30 N/A CAD Icon (for items table)
HA3032 N/A 5.4375 in138.11 mm N/A 93 mm N/A 190 mm N/A KML32 N/A MBL32 N/A HMV 32 N/A CAD Icon (for items table)
HA3132 N/A 5.4375 in138.11 mm N/A 119 mm N/A 210 mm N/A KM32 N/A MB32 N/A HMV 32 N/A CAD Icon (for items table)
HA2332 N/A 5.4375 in138.11 mm N/A 147 mm N/A 210 mm N/A KM32 N/A MB32 N/A HMV 32 N/A CAD Icon (for items table)
HA3034 N/A 5.9375 in150.81 mm N/A 101 mm N/A 200 mm N/A KML34 N/A MBL34 N/A HMV 34 N/A CAD Icon (for items table)
HA3134 N/A 5.9375 in150.81 mm N/A 122 mm N/A 220 mm N/A KM34 N/A MB34 N/A HMV 34 N/A CAD Icon (for items table)
HA2334 N/A 5.9375 in150.81 mm N/A 154 mm N/A 220 mm N/A KM34 N/A MB34 N/A HMV 34 N/A CAD Icon (for items table)
HA3036 N/A 6.4375 in163.51 mm N/A 109 mm N/A 210 mm N/A KML36 N/A MBL36 N/A HMV 36 N/A CAD Icon (for items table)
HA3136 N/A 6.4375 in163.51 mm N/A 131 mm N/A 230 mm N/A KM36 N/A MB36 N/A HMV 36 N/A CAD Icon (for items table)
HA2336 N/A 6.4375 in163.51 mm N/A 161 mm N/A 230 mm N/A KM36 N/A MB36 N/A HMV 36 N/A CAD Icon (for items table)
HA3038 N/A 6.9375 in176.21 mm N/A 112 mm N/A 220 mm N/A KML38 N/A MBL38 N/A HMV 38 N/A CAD Icon (for items table)
HA3138 N/A 6.9375 in176.21 mm N/A 141 mm N/A 240 mm N/A KM38 N/A MB38 N/A HMV 38 N/A CAD Icon (for items table)
HA2338 N/A 6.9375 in176.21 mm N/A 169 mm N/A 240 mm N/A KM38 N/A MB38 N/A HMV 38 N/A CAD Icon (for items table)
1 - 50 of 63 | Results Per Page | View | Unit of Measure
1 2