All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric HE/HS Adapter Sleeve for Inch Shaft > View Items  

Metric HE/HS Adapter Sleeve for Inch Shaft

Check up to five results to perform an action.


  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 62 of 62 1 2 3 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HE3036 6.5 in
165.1
mm
109 mm 210 mm KML36 MBL36 HMV 36 CAD Icon (for items table)
HE3136 6.5 in
165.1
mm
131 mm 230 mm KM36 MB36 HMV 36 CAD Icon (for items table)
HE2336 6.5 in
165.1
mm
161 mm 230 mm KM36 MB36 HMV 36 CAD Icon (for items table)
HE3038 6 3/4 in
171.45
mm
112 mm 220 mm KML38 MBL38 HMV 38 CAD Icon (for items table)
HE3138 6 3/4 in
171.45
mm
141 mm 240 mm KM38 MB38 HMV 38 CAD Icon (for items table)
HE2338 6 3/4 in
171.45
mm
169 mm 240 mm KM38 MB38 HMV 38 CAD Icon (for items table)
HE3040 7 in
177.8
mm
120 mm 240 mm KML40 MBL40 HMV 40 CAD Icon (for items table)
HE3140 7 in
177.8
mm
150 mm 250 mm KM40 MB40 HMV 40 CAD Icon (for items table)
HE2340 7 in
177.8
mm
176 mm 250 mm KM40 MB40 HMV 40 CAD Icon (for items table)
HE3044 8 in
203.2
mm
126 mm 260 mm HM 3044 MS 3044 HMV 44 CAD Icon (for items table)
HE3144 8 in
203.2
mm
161 mm 280 mm HM44T MB 44 HMV 44 CAD Icon (for items table)
HE2344 8 in
203.2
mm
186 mm 280 mm HM44T MB 44 HMV 44 CAD Icon (for items table)
  Results 51 - 62 of 62 1 2 3