All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric HE/HS Adapter Sleeve for Inch Shaft > View Items  

Metric HE/HS Adapter Sleeve for Inch Shaft

Check up to five results to perform an action.


  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 62 1 2 3 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HE305 0.75 in
19.05
mm
29 mm 38 mm KM5 MB5 N/A CAD Icon (for items table)
HE2305 0.75 in
19.05
mm
35 mm 38 mm KM5 MB5 N/A CAD Icon (for items table)
HE306 1 in
25.4
mm
31 mm 45 mm KM6 MB6 N/A CAD Icon (for items table)
HE2306 1 in
25.4
mm
38 mm 45 mm KM6 MB6 N/A CAD Icon (for items table)
HS2307 1.125 in
28.58
mm
43 mm 52 mm KM7 MB7 N/A CAD Icon (for items table)
HE308 1.25 in
31.75
mm
36 mm 58 mm KM8 MB8 N/A CAD Icon (for items table)
HE2308 1.25 in
31.75
mm
46 mm 58 mm KM8 MB8 N/A CAD Icon (for items table)
HE309 1.5 in
38.1
mm
39 mm 65 mm KM9 MB9 N/A CAD Icon (for items table)
HE2309 1.5 in
38.1
mm
50 mm 65 mm KM9 MB9 N/A CAD Icon (for items table)
HE310 1.75 in
44.45
mm
42 mm 70 mm KM10 MB10 HMV 10 CAD Icon (for items table)
HE2310 1.75 in
44.45
mm
55 mm 70 mm KM10 MB10 HMV 10 CAD Icon (for items table)
HE311 2 in
50.8
mm
45 mm 75 mm KM11 MB11 HMV 11 CAD Icon (for items table)
HE2311 2 in
50.8
mm
59 mm 75 mm KM11 MB11 HMV 11 CAD Icon (for items table)
HS2312 2.125 in
53.98
mm
62 mm 80 mm KM12 MB12 HMV 12 CAD Icon (for items table)
HE313 2.25 in
57.15
mm
50 mm 85 mm KM13 MB13 HMV 13 CAD Icon (for items table)
HE2313 2.25 in
57.15
mm
65 mm 85 mm KM13 MB13 HMV 13 CAD Icon (for items table)
HE315 2.5 in
63.5
mm
55 mm 98 mm KM15 MB15 HMV 15 CAD Icon (for items table)
HE2315 2.5 in
63.5
mm
73 mm 98 mm KM15 MB15 HMV 15 CAD Icon (for items table)
HE316 2.75 in
69.85
mm
59 mm 105 mm KM16 MB16 HMV 16 CAD Icon (for items table)
HE2316 2.75 in
69.85
mm
78 mm 105 mm KM16 MB16 HMV 16 CAD Icon (for items table)
HE317 3 in
76.2
mm
63 mm 110 mm KM17 MB17 HMV 17 CAD Icon (for items table)
HE2317 3 in
76.2
mm
82 mm 110 mm KM17 MB17 HMV 17 CAD Icon (for items table)
HE318 3.25 in
82.55
mm
65 mm 120 mm KM18 MB18 HMV 18 CAD Icon (for items table)
HE319 3.25 in
82.55
mm
68 mm 125 mm KM19 MB19 HMV 19 CAD Icon (for items table)
HE2318 3.25 in
82.55
mm
86 mm 120 mm KM18 MB18 HMV 18 CAD Icon (for items table)
  Results 1 - 25 of 62 1 2 3