All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric HMV Hydraulic Nut > View Items  

Metric HMV Hydraulic Nut

Check up to five results to perform an action.


Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male G 1/4 in. and female 3/8 in. N.P.T.).
    • Two pipe plugs G 1/4 in.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV-41 through HMV-236 have a Metric ISO trapezoidal thread.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 88 1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

HMV-10 M50x1.5 114 mm 38 mm 109 mm 5 mm 29 cm² CAD Icon (for items table)
HMV-12 M60x2 125 mm 38 mm 119 mm 5 mm 32 cm² CAD Icon (for items table)
HMV-13 M65x2 135 mm 38 mm 127 mm 5 mm 35 cm² CAD Icon (for items table)
HMV-14 M70x2 140 mm 38 mm 133 mm 5 mm 39 cm² CAD Icon (for items table)
HMV-15 M75x2 145 mm 38 mm 138 mm 5 mm 41 cm² CAD Icon (for items table)
HMV-16 M80x2 150 mm 38 mm 143 mm 5 mm 42 cm² CAD Icon (for items table)
HMV-17 M85x2 155 mm 38 mm 148 mm 5 mm 44 cm² CAD Icon (for items table)
HMV-18 M90x2 160 mm 38 mm 153 mm 5 mm 48 cm² CAD Icon (for items table)
HMV-19 M95x2 165 mm 38 mm 158 mm 5 mm 50 cm² CAD Icon (for items table)
HMV-20 M100x2 170 mm 38 mm 163 mm 5 mm 52 cm² CAD Icon (for items table)
HMV-21 M105x2 175 mm 38 mm 168 mm 5 mm 54 cm² CAD Icon (for items table)
HMV-22 M110x2 180 mm 38 mm 171 mm 5 mm 57 cm² CAD Icon (for items table)
HMV-23 M115x2 185 mm 38 mm 179 mm 5 mm 59 cm² CAD Icon (for items table)
HMV-24 M120x2 190 mm 38 mm 184 mm 5 mm 61 cm² CAD Icon (for items table)
HMV-25 M125x2 195 mm 38 mm 189 mm 5 mm 63 cm² CAD Icon (for items table)
HMV-26 M130x2 200 mm 38 mm 194 mm 5 mm 65 cm² CAD Icon (for items table)
HMV-27 M135x2 205 mm 38 mm 199 mm 5 mm 67 cm² CAD Icon (for items table)
HMV-28 M140x2 210 mm 38 mm 204 mm 5 mm 69 cm² CAD Icon (for items table)
HMV-29 M145x2 215 mm 39 mm 210 mm 5 mm 73 cm² CAD Icon (for items table)
HMV-30 M150x2 220 mm 39 mm 210 mm 5 mm 75 cm² CAD Icon (for items table)
HMV-31 M155x3 225 mm 39 mm 221 mm 5 mm 81 cm² CAD Icon (for items table)
HMV-32 M160x3 235 mm 40 mm 225 mm 6 mm 86 cm² CAD Icon (for items table)
HMV-33 M165x3 240 mm 40 mm 234 mm 6 mm 90 cm² CAD Icon (for items table)
HMV-34 M170x3 245 mm 41 mm 236 mm 6 mm 95 cm² CAD Icon (for items table)
HMV-36 M180x3 255 mm 41 mm 245 mm 6 mm 103 cm² CAD Icon (for items table)
  Results 1 - 25 of 88 1 2 3 4