3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Introduction
Description
- Designed to install and remove tapered bore bearings with minimal effort.
- Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
- Substantially reduces downtime during installation or removal of tapered bore bearings.
Description
- Consist of a female threaded ring and a male ring with two O-ring seals.
- All hydraulic nuts are supplied with:
- Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
- Two pipe plugs 1/4 in. B.S.P.
- One set of spare O-rings.
- HMV - 10 through HMV - 40 have a Metric ISO fine thread profile.
- HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.
Part Number |
Threads B |
C |
D |
E |
Assembly Weight |
Piston Length of Travel |
Piston Area |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
HMV - 10 | N/A M50x1.5 | N/A 114.0 mm | N/A 38.00 mm | N/A 86 mm | N/A 2.500 Kg | N/A 5 mm | N/A 2900 mm² |
N/A ![]() |
HMV - 12 | N/A M60x2 | N/A 125 mm | N/A 38.00 mm | N/A 94 mm | N/A 2.800 Kg | N/A 5 mm | N/A 3200 mm² |
N/A ![]() |
HMV - 13 | N/A M65x2 | N/A 135.0 mm | N/A 38.00 mm | N/A 101 mm | N/A 3.000 Kg | N/A 5 mm | N/A 3500 mm² |
N/A ![]() |
HMV - 14 | N/A M70x2 | N/A 140.0 mm | N/A 38.00 mm | N/A 107 mm | N/A 3.300 Kg | N/A 5 mm | N/A 3900 mm² |
N/A ![]() |
HMV - 15 | N/A M75x2 | N/A 145.0 mm | N/A 38.00 mm | N/A 112 mm | N/A 3.500 Kg | N/A 5 mm | N/A 4100 mm² |
N/A ![]() |
HMV - 16 | N/A M80x2 | N/A 150.0 mm | N/A 38.00 mm | N/A 117 mm | N/A 3.800 Kg | N/A 5 mm | N/A 4200 mm² |
N/A ![]() |
HMV - 17 | N/A M85x2 | N/A 155.0 mm | N/A 38.00 mm | N/A 122 mm | N/A 3.900 Kg | N/A 5 mm | N/A 4400 mm² |
N/A ![]() |
HMV - 18 | N/A M90x2 | N/A 160.0 mm | N/A 38.00 mm | N/A 127 mm | N/A 4.100 Kg | N/A 5 mm | N/A 4800 mm² |
N/A ![]() |
HMV - 19 | N/A M95x2 | N/A 165.0 mm | N/A 38.00 mm | N/A 133 mm | N/A 4.400 Kg | N/A 5 mm | N/A 5000 mm² |
N/A ![]() |
HMV - 20 | N/A M100x2 | N/A 170.0 mm | N/A 38.00 mm | N/A 138 mm | N/A 4.500 Kg | N/A 5 mm | N/A 5200 mm² |
N/A ![]() |
HMV - 21 | N/A M105x2 | N/A 175.0 mm | N/A 38.00 mm | N/A 143 mm | N/A 5.400 Kg | N/A 5 mm | N/A 5400 mm² |
N/A ![]() |
HMV - 22 | N/A M110x2 | N/A 180.0 mm | N/A 38.00 mm | N/A 149 mm | N/A 5.700 Kg | N/A 5 mm | N/A 5700 mm² |
N/A ![]() |
HMV - 23 | N/A M115x2 | N/A 185.0 mm | N/A 38.00 mm | N/A 154 mm | N/A 5.100 Kg | N/A 5 mm | N/A 5900 mm² |
N/A ![]() |
HMV - 24 | N/A M120x2 | N/A 190.0 mm | N/A 38.00 mm | N/A 159 mm | N/A 5.300 Kg | N/A 5 mm | N/A 6100 mm² |
N/A ![]() |
HMV - 25 | N/A M125x2 | N/A 195.0 mm | N/A 38.00 mm | N/A 164 mm | N/A 5.400 Kg | N/A 5 mm | N/A 6300 mm² |
N/A ![]() |
HMV - 26 | N/A M130x2 | N/A 200.0 mm | N/A 38.00 mm | N/A 170 mm | N/A 5.700 Kg | N/A 5 mm | N/A 6500 mm² |
N/A ![]() |
HMV - 27 | N/A M135x2 | N/A 205.0 mm | N/A 38.00 mm | N/A 175 mm | N/A 5.900 Kg | N/A 5 mm | N/A 6700 mm² |
N/A ![]() |
HMV - 28 | N/A M140x2 | N/A 210.0 mm | N/A 38.00 mm | N/A 180 mm | N/A 6.100 Kg | N/A 5 mm | N/A 6900 mm² |
N/A ![]() |
HMV - 29 | N/A M145x2 | N/A 215.0 mm | N/A 39.00 mm | N/A 186 mm | N/A 6.500 Kg | N/A 5 mm | N/A 7300 mm² |
N/A ![]() |
HMV - 30 | N/A M150x2 | N/A 220.0 mm | N/A 39.00 mm | N/A 190 mm | N/A 6.600 Kg | N/A 5 mm | N/A 7500 mm² |
N/A ![]() |
HMV - 31 | N/A M155x3 | N/A 225.0 mm | N/A 39.00 mm | N/A 198 mm | N/A 6.900 Kg | N/A 5 mm | N/A 8100 mm² |
N/A ![]() |
HMV - 32 | N/A M160x3 | N/A 235.0 mm | N/A 40.00 mm | N/A 206 mm | N/A 7.700 Kg | N/A 6 mm | N/A 8600 mm² |
N/A ![]() |
HMV - 33 | N/A M165x3 | N/A 240.0 mm | N/A 40.00 mm | N/A 209 mm | N/A 8.000 Kg | N/A 6 mm | N/A 9000 mm² |
N/A ![]() |
HMV - 34 | N/A M170x3 | N/A 245.0 mm | N/A 41.00 mm | N/A 215 mm | N/A 8.400 Kg | N/A 6 mm | N/A 9500 mm² |
N/A ![]() |
HMV - 36 | N/A M180x3 | N/A 255.0 mm | N/A 41.00 mm | N/A 227 mm | N/A 9.100 Kg | N/A 6 mm | N/A 10300 mm² |
N/A ![]() |