Batch CAD Cart (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

Sort by
N/A 1000 mm N/A 622 mm N/A 1300 mm N/A HM31/1060 N/A MS31/1000 N/A HMV 212
N/A 1000 mm N/A 447 mm N/A 1200 mm N/A HM30/1060 N/A MS30/1000 N/A HMV 212
N/A 1000 mm N/A 372 mm N/A 1200 mm N/A HM30/1060 N/A MS30/1000 N/A HMV 212
N/A 950 mm N/A 707 mm N/A 1240 mm N/A HM31/1000 N/A MS31/1000 N/A HMV 200
N/A 950 mm N/A 609 mm N/A 1240 mm N/A HM31/1000 N/A MS31/1000 N/A HMV 200
N/A 950 mm N/A 358 mm N/A 1140 mm N/A HM30/1000 N/A MS30/1000 N/A HMV 200
N/A 900 mm N/A 675 mm N/A 1170 mm N/A HM31/950 N/A MS31/950 N/A HMV 190
N/A 900 mm N/A 583 mm N/A 1170 mm N/A HM31/950 N/A MS31/950 N/A HMV 190
N/A 900 mm N/A 344 mm N/A 1080 mm N/A HM30/950 N/A MS30/950 N/A HMV 190
N/A 850 mm N/A 660 mm N/A 1120 mm N/A HM31/900 N/A MS31/900 N/A HMV 180
N/A 850 mm N/A 557 mm N/A 1120 mm N/A HM31/900 N/A MS31/900 N/A HMV 180
N/A 850 mm N/A 326 mm N/A 1030 mm N/A HM30/900 N/A MS30/900 N/A HMV 180
N/A 800 mm N/A 651 mm N/A 1060 mm N/A HM31/850 N/A MS31/850 N/A HMV 170
N/A 800 mm N/A 536 mm N/A 1060 mm N/A HM31/850 N/A MS31/850 N/A HMV 170
N/A 800 mm N/A 308 mm N/A 980 mm N/A HM30/850 N/A MS30/850 N/A HMV 170
N/A 750 mm N/A 618 mm N/A 1000 mm N/A HM31/800 N/A MS31/800 N/A HMV 160
N/A 750 mm N/A 505 mm N/A 1000 mm N/A HM31/800 N/A MS31/800 N/A HMV 160
N/A 750 mm N/A 303 mm N/A 920 mm N/A HM30/800 N/A MS30/800 N/A HMV 160
N/A 710 mm N/A 603 mm N/A 950 mm N/A HM31/750 N/A MS31/750 N/A HMV 150
N/A 710 mm N/A 493 mm N/A 950 mm N/A HM31/750 N/A MS31/750 N/A HMV 150
N/A 710 mm N/A 356 mm N/A 870 mm N/A HM30/750 N/A MS30/750 N/A HMV 150
N/A 710 mm N/A 291 mm N/A 870 mm N/A HM30/750 N/A MS30/750 N/A HMV 150
N/A 670 mm N/A 572 mm N/A 900 mm N/A HM31/710 N/A MS31/710 N/A HMV 142
N/A 670 mm N/A 467 mm N/A 900 mm N/A HM31/710 N/A MS31/710 N/A HMV 142
N/A 670 mm N/A 342 mm N/A 830 mm N/A HM30/710 N/A MS30/710 N/A HMV 142
1 - 25 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5