COMPANY HEADER
CAD (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
26 - 50 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

Add To Cart/Request Quote
N/A 240 mm N/A 190 mm N/A 330 mm N/A HM52T N/A MB52 N/A HMV 52 Add To Cart
Request Quote
N/A 240 mm N/A 211 mm N/A 330 mm N/A HM52T N/A MB52 N/A HMV 52 Add To Cart
Request Quote
N/A 260 mm N/A 121 mm N/A 330 mm N/A HM3056 N/A MS3056 N/A HMV 56 Add To Cart
Request Quote
N/A 260 mm N/A 152 mm N/A 330 mm N/A HM3056 N/A MS3056 N/A HMV 56 Add To Cart
Request Quote
N/A 260 mm N/A 195 mm N/A 350 mm N/A HM56T N/A MB56 N/A HMV 56 Add To Cart
Request Quote
N/A 260 mm N/A 224 mm N/A 350 mm N/A HM56T N/A MB56 N/A HMV 56 Add To Cart
Request Quote
N/A 280 mm N/A 140 mm N/A 360 mm N/A HM3060 N/A MS3060 N/A HMV 60 Add To Cart
Request Quote
N/A 280 mm N/A 168 mm N/A 360 mm N/A HM3060 N/A MS3060 N/A HMV 60 Add To Cart
Request Quote
N/A 280 mm N/A 208 mm N/A 380 mm N/A HM3160 N/A MS3160 N/A HMV 60 Add To Cart
Request Quote
N/A 280 mm N/A 240 mm N/A 380 mm N/A HM3160 N/A MS3160 N/A HMV 60 Add To Cart
Request Quote
N/A 300 mm N/A 140 mm N/A 380 mm N/A HM3064 N/A MS3064 N/A HMV 64 Add To Cart
Request Quote
N/A 300 mm N/A 171 mm N/A 380 mm N/A HM3064 N/A MS3064 N/A HMV 64 Add To Cart
Request Quote
N/A 300 mm N/A 226 mm N/A 400 mm N/A HM3164 N/A MS3164 N/A HMV 64 Add To Cart
Request Quote
N/A 300 mm N/A 258 mm N/A 400 mm N/A HM3164 N/A MS3164 N/A HMV 64 Add To Cart
Request Quote
N/A 320 mm N/A 144 mm N/A 400 mm N/A HM3068 N/A MS3068 N/A HMV 68 Add To Cart
Request Quote
N/A 320 mm N/A 187 mm N/A 400 mm N/A HM3068 N/A MS3068 N/A HMV 68 Add To Cart
Request Quote
N/A 320 mm N/A 254 mm N/A 440 mm N/A HM3168 N/A MS3168 N/A HMV 68 Add To Cart
Request Quote
N/A 320 mm N/A 288 mm N/A 440 mm N/A HM3168 N/A MS3168 N/A HMV 68 Add To Cart
Request Quote
N/A 340 mm N/A 144 mm N/A 420 mm N/A HM3072 N/A MS3072 N/A HMV 72 Add To Cart
Request Quote
N/A 340 mm N/A 188 mm N/A 420 mm N/A HM3072 N/A MS3072 N/A HMV 72 Add To Cart
Request Quote
N/A 340 mm N/A 259 mm N/A 460 mm N/A HM3172 N/A MS3172 N/A HMV 72 Add To Cart
Request Quote
N/A 340 mm N/A 299 mm N/A 460 mm N/A HM3172 N/A MS3172 N/A HMV 72 Add To Cart
Request Quote
N/A 360 mm N/A 164 mm N/A 450 mm N/A HM3076 N/A MS3076 N/A HMV 76 Add To Cart
Request Quote
N/A 360 mm N/A 193 mm N/A 450 mm N/A HM3076 N/A MS3076 N/A HMV 76 Add To Cart
Request Quote
N/A 360 mm N/A 264 mm N/A 490 mm N/A HM3176 N/A MS3176 N/A HMV 76 Add To Cart
Request Quote
26 - 50 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5