Batch CAD Cart (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
76 - 100 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

Sort by
N/A 280 mm N/A 208 mm N/A 380 mm N/A HM3160 N/A MS3160 N/A HMV 60
N/A 280 mm N/A 240 mm N/A 380 mm N/A HM3160 N/A MS3160 N/A HMV 60
N/A 300 mm N/A 226 mm N/A 400 mm N/A HM3164 N/A MS3164 N/A HMV 64
N/A 300 mm N/A 258 mm N/A 400 mm N/A HM3164 N/A MS3164 N/A HMV 64
N/A 320 mm N/A 254 mm N/A 440 mm N/A HM3168 N/A MS3168 N/A HMV 68
N/A 320 mm N/A 288 mm N/A 440 mm N/A HM3168 N/A MS3168 N/A HMV 68
N/A 340 mm N/A 259 mm N/A 460 mm N/A HM3172 N/A MS3172 N/A HMV 72
N/A 340 mm N/A 299 mm N/A 460 mm N/A HM3172 N/A MS3172 N/A HMV 72
N/A 360 mm N/A 264 mm N/A 490 mm N/A HM3176 N/A MS3176 N/A HMV 76
N/A 360 mm N/A 310 mm N/A 490 mm N/A HM3176 N/A MS3176 N/A HMV 76
N/A 380 mm N/A 272 mm N/A 520 mm N/A HM3180 N/A MS3180 N/A HMV 80
N/A 380 mm N/A 328 mm N/A 520 mm N/A HM3180 N/A MS3180 N/A HMV 80
N/A 400 mm N/A 304 mm N/A 540 mm N/A HM3184 N/A MS3184 N/A HMV 84
N/A 400 mm N/A 352 mm N/A 540 mm N/A HM3184 N/A MS3184 N/A HMV 84
N/A 410 mm N/A 307 mm N/A 560 mm N/A HM3188 N/A MS3188 N/A HMV 88
N/A 410 mm N/A 361 mm N/A 560 mm N/A HM3188 N/A MS3188 N/A HMV 88
N/A 430 mm N/A 326 mm N/A 580 mm N/A HM3192 N/A MS3192 N/A HMV 92
N/A 430 mm N/A 382 mm N/A 580 mm N/A HM3192 N/A MS3192 N/A HMV 92
N/A 450 mm N/A 335 mm N/A 620 mm N/A HM3196 N/A MS3196 N/A HMV 96
N/A 450 mm N/A 397 mm N/A 620 mm N/A HM3196 N/A MS3196 N/A HMV 96
N/A 200 mm N/A 161 mm N/A 280 mm N/A HM44T N/A MB44 N/A HMV 44
N/A 200 mm N/A 186 mm N/A 280 mm N/A HM44T N/A MB44 N/A HMV 44
N/A 220 mm N/A 172 mm N/A 300 mm N/A HM48T N/A MB48 N/A HMV 48
N/A 220 mm N/A 199 mm N/A 300 mm N/A HM48T N/A MB48 N/A HMV 48
N/A 240 mm N/A 190 mm N/A 330 mm N/A HM52T N/A MB52 N/A HMV 52
76 - 100 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5