Batch CAD Cart (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
51 - 75 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

Sort by
N/A 200 mm N/A 161 mm N/A 280 mm N/A HM44T N/A MB44 N/A HMV 44
N/A 220 mm N/A 172 mm N/A 300 mm N/A HM48T N/A MB48 N/A HMV 48
N/A 240 mm N/A 190 mm N/A 330 mm N/A HM52T N/A MB52 N/A HMV 52
N/A 260 mm N/A 195 mm N/A 350 mm N/A HM56T N/A MB56 N/A HMV 56
N/A 280 mm N/A 208 mm N/A 380 mm N/A HM3160 N/A MS3160 N/A HMV 60
N/A 300 mm N/A 226 mm N/A 400 mm N/A HM3164 N/A MS3164 N/A HMV 64
N/A 320 mm N/A 254 mm N/A 440 mm N/A HM3168 N/A MS3168 N/A HMV 68
N/A 340 mm N/A 259 mm N/A 460 mm N/A HM3172 N/A MS3172 N/A HMV 72
N/A 360 mm N/A 264 mm N/A 490 mm N/A HM3176 N/A MS3176 N/A HMV 76
N/A 380 mm N/A 272 mm N/A 520 mm N/A HM3180 N/A MS3180 N/A HMV 80
N/A 400 mm N/A 304 mm N/A 540 mm N/A HM3184 N/A MS3184 N/A HMV 84
N/A 410 mm N/A 307 mm N/A 560 mm N/A HM3188 N/A MS3188 N/A HMV 88
N/A 430 mm N/A 326 mm N/A 580 mm N/A HM3192 N/A MS3192 N/A HMV 92
N/A 450 mm N/A 335 mm N/A 620 mm N/A HM3196 N/A MS3196 N/A HMV 96
N/A 950 mm N/A 707 mm N/A 1240 mm N/A HM31/1000 N/A MS31/1000 N/A HMV 200
N/A 470 mm N/A 428 mm N/A 630 mm N/A HM31/500 N/A MS31/500 N/A HMV 100
N/A 500 mm N/A 447 mm N/A 670 mm N/A HM31/530 N/A MS31/530 N/A HMV 106
N/A 530 mm N/A 462 mm N/A 710 mm N/A HM31/560 N/A MS31/560 N/A HMV 112
N/A 560 mm N/A 487 mm N/A 750 mm N/A HM31/600 N/A MS31/600 N/A HMV 120
N/A 600 mm N/A 521 mm N/A 800 mm N/A HM31/630 N/A MS31/630 N/A HMV 126
N/A 630 mm N/A 558 mm N/A 850 mm N/A HM31/670 N/A MS31/670 N/A HMV 134
N/A 670 mm N/A 572 mm N/A 900 mm N/A HM31/710 N/A MS31/710 N/A HMV 142
N/A 710 mm N/A 603 mm N/A 950 mm N/A HM31/750 N/A MS31/750 N/A HMV 150
N/A 750 mm N/A 618 mm N/A 1000 mm N/A HM31/800 N/A MS31/800 N/A HMV 160
N/A 800 mm N/A 651 mm N/A 1060 mm N/A HM31/850 N/A MS31/850 N/A HMV 170
51 - 75 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5