3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
- Includes sleeve, hydraulic nut and lockwasher or lockplate.
- Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
- Other dimensions may be available, consult your Timken sales representative.
Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
OH39/1000H | N/A 950.00 mm | N/A 358.00 mm | N/A 1140 mm | N/A HM30/1000 | N/A MS30/1000 | N/A HMV200 |
N/A ![]() |
OH39/1060H | N/A 1000.00 mm | N/A 372.00 mm | N/A 1200 mm | N/A HM30/1060 | N/A MS30/1000 | N/A HMV212 |
N/A ![]() |
OH30/1060H | N/A 1000.00 mm | N/A 447.00 mm | N/A 1200 mm | N/A HM30/1060 | N/A MS30/1000 | N/A HMV212 |
N/A ![]() |
OH39/500H | N/A 470.00 mm | N/A 208.00 mm | N/A 580 mm | N/A HM30/500 | N/A MS30/500 | N/A HMV100 |
N/A ![]() |
OH39/530H | N/A 500.00 mm | N/A 216.00 mm | N/A 630 mm | N/A HM30/530 | N/A MS30/530 | N/A HMV106 |
N/A ![]() |
OH39/560H | N/A 530.00 mm | N/A 227.00 mm | N/A 650 mm | N/A HM30/560 | N/A MS30/560 | N/A HMV112 |
N/A ![]() |
OH39/600H | N/A 560.00 mm | N/A 239.00 mm | N/A 700 mm | N/A HM30/600 | N/A MS30/600 | N/A HMV120 |
N/A ![]() |
OH30/600H | N/A 560.00 mm | N/A 289.00 mm | N/A 700 mm | N/A HM30/600 | N/A MS30/600 | N/A HMV120 |
N/A ![]() |
OH39/630H | N/A 600.00 mm | N/A 254.00 mm | N/A 730 mm | N/A HM30/630 | N/A MS30/630 | N/A HMV126 |
N/A ![]() |
OH30/630H | N/A 600.00 mm | N/A 301.00 mm | N/A 730 mm | N/A HM30/630 | N/A MS30/630 | N/A HMV126 |
N/A ![]() |
OH39/670H | N/A 630.00 mm | N/A 264.00 mm | N/A 780 mm | N/A HM30/670 | N/A MS30/670 | N/A HMV134 |
N/A ![]() |
OH30/670H | N/A 630.00 mm | N/A 324.00 mm | N/A 780 mm | N/A HM30/670 | N/A MS30/670 | N/A HMV134 |
N/A ![]() |
OH39/710H | N/A 670.00 mm | N/A 286.00 mm | N/A 830 mm | N/A HM30/710 | N/A MS30/710 | N/A HMV142 |
N/A ![]() |
OH30/710H | N/A 670.00 mm | N/A 342.00 mm | N/A 830 mm | N/A HM30/710 | N/A MS30/710 | N/A HMV142 |
N/A ![]() |
OH39/750H | N/A 710.00 mm | N/A 291.00 mm | N/A 870 mm | N/A HM30/750 | N/A MS30/750 | N/A HMV150 |
N/A ![]() |
OH30/750H | N/A 710.00 mm | N/A 356.00 mm | N/A 870 mm | N/A HM30/750 | N/A MS30/750 | N/A HMV150 |
N/A ![]() |
OH39/800H | N/A 750.00 mm | N/A 303.00 mm | N/A 920 mm | N/A HM30/800 | N/A MS30/800 | N/A HMV160 |
N/A ![]() |
OH39/850H | N/A 800.00 mm | N/A 308.00 mm | N/A 980 mm | N/A HM30/850 | N/A MS30/850 | N/A HMV170 |
N/A ![]() |
OH39/900H | N/A 850.00 mm | N/A 326.00 mm | N/A 1030 mm | N/A HM30/900 | N/A MS30/900 | N/A HMV180 |
N/A ![]() |
OH39/950H | N/A 900.00 mm | N/A 344.00 mm | N/A 1080 mm | N/A HM30/950 | N/A MS30/950 | N/A HMV190 |
N/A ![]() |
OH3944H | N/A 200.00 mm | N/A 96.00 mm | N/A 260 mm | N/A HM3044 | N/A MS3044 | N/A HMV44 |
N/A ![]() |
OH3044H | N/A 200.00 mm | N/A 126.00 mm | N/A 260 mm | N/A HM3044 | N/A MS3044 | N/A HMV44 |
N/A ![]() |
OH3948H | N/A 220.00 mm | N/A 101.00 mm | N/A 290 mm | N/A HM3048 | N/A MS3048 | N/A HMV48 |
N/A ![]() |
OH3048H | N/A 220.00 mm | N/A 133.00 mm | N/A 290 mm | N/A HM3048 | N/A MS3048 | N/A HMV48 |
N/A ![]() |
OH3952H | N/A 240.00 mm | N/A 116.00 mm | N/A 310 mm | N/A HM3052 | N/A MS3052 | N/A HMV52 |
N/A ![]() |