Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
101 - 137 of 137 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (mm)

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

N/A 530 mm N/A 335 mm N/A 55 mm N/A Tr600x6 N/A HM 31/600 N/A HMV 120 N/A CAD Icon (for items table)
N/A 530 mm N/A 393 mm N/A 38 mm N/A Tr600x6 N/A HM 31/600 N/A HMV 120 N/A CAD Icon (for items table)
N/A 560 mm N/A 245 mm N/A 45 mm N/A Tr630x6 N/A HM 30/630 N/A HMV 126 N/A CAD Icon (for items table)
N/A 560 mm N/A 355 mm N/A 55 mm N/A Tr630x6 N/A HM 31/630 N/A HMV 126 N/A CAD Icon (for items table)
N/A 560 mm N/A 413 mm N/A 38 mm N/A Tr630x6 N/A HM 31/630 N/A HMV 126 N/A CAD Icon (for items table)
N/A 560 mm N/A 445 mm N/A 55 mm N/A Tr630x6 N/A HM 31/630 N/A HMV 126 N/A CAD Icon (for items table)
N/A 600 mm N/A 258 mm N/A 45 mm N/A Tr670x6 N/A HM 30/670 N/A HMV 134 N/A CAD Icon (for items table)
N/A 600 mm N/A 375 mm N/A 60 mm N/A Tr670x6 N/A HM 31/670 N/A HMV 134 N/A CAD Icon (for items table)
N/A 600 mm N/A 440 mm N/A 40 mm N/A Tr670x6 N/A HM 31/670 N/A HMV 134 N/A CAD Icon (for items table)
N/A 600 mm N/A 475 mm N/A 63 mm N/A Tr670x6 N/A HM 31/670 N/A HMV 134 N/A CAD Icon (for items table)
N/A 630 mm N/A 280 mm N/A 50 mm N/A Tr710x7 N/A HM 30/710 N/A HMV 142 N/A CAD Icon (for items table)
N/A 630 mm N/A 452 mm N/A 40 mm N/A Tr710x7 N/A HM 31/710 N/A HMV 142 N/A CAD Icon (for items table)
N/A 630 mm N/A 500 mm N/A 62 mm N/A Tr710x7 N/A HM 31/710 N/A HMV 142 N/A CAD Icon (for items table)
N/A 670 mm N/A 515 mm N/A 65 mm N/A Tr750x7 N/A HM 31/750 N/A HMV 150 N/A CAD Icon (for items table)
N/A 710 mm N/A 300 mm N/A 50 mm N/A Tr800x7 N/A HM 30/800 N/A HMV 160 N/A CAD Icon (for items table)
N/A 710 mm N/A 425 mm N/A 60 mm N/A Tr800x7 N/A HM 31/800 N/A HMV 160 N/A CAD Icon (for items table)
N/A 710 mm N/A 540 mm N/A 65 mm N/A Tr800x7 N/A HM 31/800 N/A HMV 160 N/A CAD Icon (for items table)
N/A 750 mm N/A 308 mm N/A 50 mm N/A Tr850x7 N/A HM 30/850 N/A HMV 170 N/A CAD Icon (for items table)
N/A 750 mm N/A 438 mm N/A 63 mm N/A Tr850x7 N/A HM 31/850 N/A HMV 170 N/A CAD Icon (for items table)
N/A 750 mm N/A 550 mm N/A 67 mm N/A Tr850x7 N/A HM 31/850 N/A HMV 170 N/A CAD Icon (for items table)
N/A 800 mm N/A 325 mm N/A 53 mm N/A Tr900x7 N/A HM 30/900 N/A HMV 180 N/A CAD Icon (for items table)
N/A 800 mm N/A 462 mm N/A 62 mm N/A Tr900x7 N/A HM 31/900 N/A HMV 180 N/A CAD Icon (for items table)
N/A 800 mm N/A 585 mm N/A 70 mm N/A Tr900x7 N/A HM 31/900 N/A HMV 180 N/A CAD Icon (for items table)
N/A 850 mm N/A 335 mm N/A 55 mm N/A Tr950x8 N/A HM 30/950 N/A HMV 190 N/A CAD Icon (for items table)
N/A 850 mm N/A 430 mm N/A 55 mm N/A Tr950x8 N/A HM 31/950 N/A HMV 190 N/A CAD Icon (for items table)
N/A 850 mm N/A 475 mm N/A 63 mm N/A Tr950x8 N/A HM 31/950 N/A HMV 190 N/A CAD Icon (for items table)
N/A 850 mm N/A 585 mm N/A 70 mm N/A Tr950x8 N/A HM 31/950 N/A HMV 190 N/A CAD Icon (for items table)
N/A 900 mm N/A 355 mm N/A 55 mm N/A Tr1000x8 N/A HM 30/1000 N/A HMV 200 N/A CAD Icon (for items table)
N/A 900 mm N/A 500 mm N/A 62 mm N/A Tr1000x8 N/A HM 31/1000 N/A HMV 200 N/A CAD Icon (for items table)
N/A 900 mm N/A 600 mm N/A 70 mm N/A Tr1000x8 N/A HM 31/1000 N/A HMV 200 N/A CAD Icon (for items table)
N/A 950 mm N/A 365 mm N/A 57 mm N/A Tr1060x8 N/A HM 30/1060 N/A HMV 212 N/A CAD Icon (for items table)
N/A 950 mm N/A 525 mm N/A 63 mm N/A Tr1060x8 N/A HM 31/1060 N/A HMV 212 N/A CAD Icon (for items table)
N/A 950 mm N/A 630 mm N/A 70 mm N/A Tr1060x8 N/A HM 31/1060 N/A HMV 212 N/A CAD Icon (for items table)
N/A 950 mm N/A 645 mm N/A 65 mm N/A Tr1060x8 N/A HM 31/1060 N/A HMV 212 N/A CAD Icon (for items table)
N/A 1000 mm N/A 385 mm N/A 60 mm N/A Tr1120x8 N/A HM 30/1120 N/A HMV 224 N/A CAD Icon (for items table)
N/A 1000 mm N/A 540 mm N/A 65 mm N/A Tr1120x8 N/A HM 31/1120 N/A HMV 224 N/A CAD Icon (for items table)
N/A 1000 mm N/A 665 mm N/A 65 mm N/A Tr1120x8 N/A HM 31/1120 N/A HMV 224 N/A CAD Icon (for items table)
101 - 137 of 137 | Results Per Page | View | Unit of Measure
1 2 3