Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HML52T | Thread D1 N/A Tr260x4 | D3 N/A 310 mm | D4 N/A 290 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML47T | Thread D1 N/A Tr235x4 | D3 N/A 280 mm | D4 N/A 262 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML43T | Thread D1 N/A Tr215x4 | D3 N/A 260 mm | D4 N/A 242 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML41T | Thread D1 N/A Tr205x4 | D3 N/A 250 mm | D4 N/A 232 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM110T | Thread D1 N/A Tr550x6 | D3 N/A 670 mm | D4 N/A 620 mm | Bn N/A 63 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM106T | Thread D1 N/A Tr530x6 | D3 N/A 640 mm | D4 N/A 590 mm | Bn N/A 60 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM102T | Thread D1 N/A Tr510x6 | D3 N/A 620 mm | D4 N/A 570 mm | Bn N/A 58 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM96T | Thread D1 N/A Tr480x5 | D3 N/A 590 mm | D4 N/A 590 mm | Bn N/A 56 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM92T | Thread D1 N/A Tr460x5 | D3 N/A 550 mm | D4 N/A 510 mm | Bn N/A 53 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM88T | Thread D1 N/A Tr440x5 | D3 N/A 540 mm | D4 N/A 500 mm | Bn N/A 51 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM84T | Thread D1 N/A Tr420x5 | D3 N/A 520 mm | D4 N/A 480 mm | Bn N/A 49 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM80T | Thread D1 N/A Tr400x5 | D3 N/A 500 mm | D4 N/A 460 mm | Bn N/A 46 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM76T | Thread D1 N/A Tr380x5 | D3 N/A 470 mm | D4 N/A 430 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM74T | Thread D1 N/A Tr370x5 | D3 N/A 450 mm | D4 N/A 420 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM72T | Thread D1 N/A Tr360x5 | D3 N/A 440 mm | D4 N/A 410 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM70T | Thread D1 N/A Tr350x5 | D3 N/A 430 mm | D4 N/A 400 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM68T | Thread D1 N/A Tr340x5 | D3 N/A 420 mm | D4 N/A 390 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM66T | Thread D1 N/A Tr330x5 | D3 N/A 410 mm | D4 N/A 380 mm | Bn N/A 40 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM64T | Thread D1 N/A Tr320x5 | D3 N/A 380.000 mm | D4 N/A 356 mm | Bn N/A 32 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM62T | Thread D1 N/A Tr310x5 | D3 N/A 380.000 mm | D4 N/A 350 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM60T | Thread D1 N/A Tr300x4 | D3 N/A 370 mm | D4 N/A 340 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM58T | Thread D1 N/A Tr290x4 | D3 N/A 365 mm | D4 N/A 335 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM54T | Thread D1 N/A Tr270x4 | D3 N/A 340 mm | D4 N/A 310 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM50T | Thread D1 N/A Tr250x4 | D3 N/A 320 mm | D4 N/A 290 mm | Bn N/A 35 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM46T | Thread D1 N/A Tr230x4 | D3 N/A 290 mm | D4 N/A 260 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |