Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HM3156 | Thread D1 N/A Tr280x4 | D3 N/A 350 mm | D4 N/A 320 mm | Bn N/A 38 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3156 |
CAD
N/A ![]() |
HM3160 | Thread D1 N/A Tr300x4 | D3 N/A 380.000 mm | D4 N/A 340 mm | Bn N/A 40 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3160 |
CAD
N/A ![]() |
HM3164 | Thread D1 N/A Tr320x5 | D3 N/A 400 mm | D4 N/A 360 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3164 |
CAD
N/A ![]() |
HM3168 | Thread D1 N/A Tr340x5 | D3 N/A 440 mm | D4 N/A 400 mm | Bn N/A 55 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3168 |
CAD
N/A ![]() |
HM3172 | Thread D1 N/A Tr360x5 | D3 N/A 460 mm | D4 N/A 420 mm | Bn N/A 58 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3172 |
CAD
N/A ![]() |
HM3176 | Thread D1 N/A Tr380x5 | D3 N/A 490 mm | D4 N/A 440 mm | Bn N/A 60 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3176 |
CAD
N/A ![]() |
HM3180 | Thread D1 N/A Tr400x5 | D3 N/A 520 mm | D4 N/A 460 mm | Bn N/A 62 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3180 |
CAD
N/A ![]() |
HM3184 | Thread D1 N/A Tr420x5 | D3 N/A 540 mm | D4 N/A 490 mm | Bn N/A 70 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3184 |
CAD
N/A ![]() |
HM3188 | Thread D1 N/A Tr440x5 | D3 N/A 560 mm | D4 N/A 510 mm | Bn N/A 70 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3188 |
CAD
N/A ![]() |
HM3192 | Thread D1 N/A Tr460x5 | D3 N/A 580 mm | D4 N/A 540 mm | Bn N/A 75 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3192 |
CAD
N/A ![]() |
HM3196 | Thread D1 N/A Tr480x5 | D3 N/A 620 mm | D4 N/A 560 mm | Bn N/A 75 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3196 |
CAD
N/A ![]() |
HM31/500 | Thread D1 N/A Tr500x5 | D3 N/A 630 mm | D4 N/A 580 mm | Bn N/A 80 mm | Lockwasher N/A | Suitable Lockplate No N/A MS31/500 |
CAD
N/A ![]() |
HM3044 | Thread D1 N/A Tr220x4 | D3 N/A 260 mm | D4 N/A 242 mm | Bn N/A 30 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3044 |
CAD
N/A ![]() |
HM3048 | Thread D1 N/A Tr240x4 | D3 N/A 290 mm | D4 N/A 270 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3048 |
CAD
N/A ![]() |
HM3052 | Thread D1 N/A Tr260x4 | D3 N/A 310 mm | D4 N/A 290 mm | Bn N/A 34 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3052 |
CAD
N/A ![]() |
HM3056 | Thread D1 N/A Tr280x4 | D3 N/A 330 mm | D4 N/A 310 mm | Bn N/A 38 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3056 |
CAD
N/A ![]() |
HM3060 | Thread D1 N/A Tr300x4 | D3 N/A 360 mm | D4 N/A 336 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3060 |
CAD
N/A ![]() |
HM3064 | Thread D1 N/A Tr320x5 | D3 N/A 380.000 mm | D4 N/A 356 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3064 |
CAD
N/A ![]() |
HM3068 | Thread D1 N/A Tr340x5 | D3 N/A 400 mm | D4 N/A 376 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3068 |
CAD
N/A ![]() |
HM3072 | Thread D1 N/A Tr360x5 | D3 N/A 420 mm | D4 N/A 394 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3072 |
CAD
N/A ![]() |
HM3076 | Thread D1 N/A Tr380x5 | D3 N/A 450 mm | D4 N/A 422 mm | Bn N/A 48 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3076 |
CAD
N/A ![]() |
HM3080 | Thread D1 N/A Tr400x5 | D3 N/A 470 mm | D4 N/A 442 mm | Bn N/A 52 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3080 |
CAD
N/A ![]() |
HM3084 | Thread D1 N/A Tr420x5 | D3 N/A 490 mm | D4 N/A 462 mm | Bn N/A 52 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3084 |
CAD
N/A ![]() |
HM3088 | Thread D1 N/A Tr440x5 | D3 N/A 520 mm | D4 N/A 490 mm | Bn N/A 60 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3088 |
CAD
N/A ![]() |
HM3092 | Thread D1 N/A Tr460x5 | D3 N/A 540 mm | D4 N/A 510 mm | Bn N/A 60 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3092 |
CAD
N/A ![]() |