Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric Locknut
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric Locknut > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Metric Locknut

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 51 - 75 of 148 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

HM31/1060 Tr1060x8 1300 mm 1210 mm 125 mm N/A MS 31/1060
HML41T Tr205x4 250 mm 232 mm 30 mm N/A N/A
HM42T Tr210x4 270 mm 238 mm 30 mm N/A N/A
HML43T Tr215x4 260 mm 242 mm 30 mm N/A N/A
HM3144 Tr220x4 280 mm 250 mm 32 mm N/A MS3144
HM3044 Tr220x4 260 mm 242 mm 30 mm N/A MS3044
HM44T Tr220x4 280 mm 250 mm 32 mm N/A N/A
HM46T Tr230x4 290 mm 260 mm 34 mm N/A N/A
HML47T Tr235x4 280 mm 262 mm 34 mm N/A N/A
HM3148 Tr240x4 300 mm 270 mm 34 mm N/A MS3148
HM3048 Tr240x4 290 mm 270 mm 34 mm N/A MS3048
HM48T Tr240x4 300 mm 270 mm 34 mm N/A N/A
HM50T Tr250x4 320 mm 290 mm 35 mm N/A N/A
HM3152 Tr260x4 330 mm 300 mm 36 mm N/A MS3152
HM3052 Tr260x4 310 mm 290 mm 34 mm N/A MS3052
HML52T Tr260x4 310 mm 290 mm 30 mm N/A N/A
HM52T Tr260x4 330 mm 300 mm 36 mm N/A N/A
HM54T Tr270x4 340 mm 310 mm 36 mm N/A N/A
HM3156 Tr280x4 350 mm 320 mm 38 mm N/A MS3156
HM3056 Tr280x4 330 mm 310 mm 38 mm N/A MS3056
HML56T Tr280x4 330 mm 310 mm 30 mm N/A N/A
HM56T Tr280x4 350 mm 320 mm 38 mm N/A N/A
HM58T Tr290x4 365 mm 335 mm 36 mm N/A N/A
HM3160 Tr300x4 380 mm 340 mm 40 mm N/A MS3160
HM3060 Tr300x4 360 mm 336 mm 42 mm N/A MS3060
  Results 51 - 75 of 148  1 2 3 4 5 »  
<