Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric Locknut
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric Locknut > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Metric Locknut

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 25 of 148 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

KM20 M100x2 130 mm 120 mm 18 mm MB 20 N/A
KM21 M105x2 140 mm 126 mm 18 mm MB 21 N/A
KM0 M10x0.75 18 mm 13.5 mm 4 mm MB 00 N/A
KM22 M110x2 145 mm 133 mm 19 mm MB 22 N/A
KM23 M115x2 150 mm 137 mm 19 mm MB 23 N/A
KM24 M120x2 155 mm 138 mm 20 mm MB 24 N/A
KML24 M120x2 145 mm 135 mm 20 mm MBL 24 N/A
KM25 M125x2 160 mm 148 mm 21 mm MB 25 N/A
KM1 M12x1 22 mm 17 mm 4 mm MB 01 N/A
KM26 M130x2 165 mm 149 mm 21 mm MB 26 N/A
KML26 M130x2 155 mm 145 mm 21 mm MBL 26 N/A
KM27 M135x2 175 mm 160 mm 22 mm MB 27 N/A
KM28 M140x2 180 mm 160 mm 22 mm MB 28 N/A
KML28 M140x2 165 mm 155 mm 22 mm MBL 28 N/A
KM29 M145x2 190 mm 171 mm 24 mm MB 29 N/A
KM30 M150x2 195 mm 171 mm 24 mm MB 30 N/A
KML30 M150x2 180 mm 170 mm 24 mm MBL 30 N/A
KM31 M155x3 200 mm 182 mm 25 mm MB 31 N/A
KM2 M15x1 25 mm 21 mm 5 mm MB 02 N/A
KM32 M160x3 210 mm 182 mm 25 mm MB 32 N/A
KML32 M160x3 190 mm 180 mm 25 mm MBL 32 N/A
KM33 M165x3 210 mm 193 mm 26 mm MB 33 N/A
KM34 M170x3 220 mm 193 mm 26 mm MB 34 N/A
KML34 M170x3 200 mm 190 mm 26 mm MBL 34 N/A
KM3 M17x1 28 mm 24 mm 5 mm MB 03 N/A
  Results 1 - 25 of 148  1 2 3 4 5 »  
<