3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Timken Part Number |
t1 |
S |
S1 |
i |
L3 |
Appropriate Locknut No. |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
MS31/850 | N/A 7 mm | N/A 70.0 mm | N/A 26 mm | N/A 71.0 mm | N/A 85.0 mm | N/A HM 31/850 |
N/A ![]() |
MS31/900 | N/A 7 mm | N/A 70.0 mm | N/A 26 mm | N/A 76.0 mm | N/A 90.0 mm | N/A HM 31/900 |
N/A ![]() |
MS31/950 | N/A 7 mm | N/A 70.0 mm | N/A 26 mm | N/A 78.0 mm | N/A 92.0 mm | N/A HM 31/950 |
N/A ![]() |
MS31/1000 | N/A 7 mm | N/A 70.0 mm | N/A 26 mm | N/A 88.0 mm | N/A 102.0 mm | N/A HM 31/1000 |
N/A ![]() |