Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

D1 (mm)

Part Number

D1

k

D4

D5

Number of Tangs

Locknut Number

CAD

N/A 10 mm N/A 8.5 mm N/A 13 mm N/A 21 mm N/A 9 N/A KM 00 N/A CAD
N/A 12 mm N/A 10.5 mm N/A 17 mm N/A 25 mm N/A 9 N/A KM 01 N/A CAD
N/A 15 mm N/A 13.5 mm N/A 21 mm N/A 28 mm N/A 13 N/A KM 02 N/A CAD
N/A 17 mm N/A 15.5 mm N/A 24 mm N/A 32 mm N/A 13 N/A KM 03 N/A CAD
N/A 20 mm N/A 18.5 mm N/A 26 mm N/A 36 mm N/A 13 N/A KM 04 N/A CAD
N/A 25 mm N/A 23 mm N/A 32 mm N/A 42 mm N/A 13 N/A KM 05 N/A CAD
N/A 30 mm N/A 27.5 mm N/A 38 mm N/A 49 mm N/A 13 N/A KM 06 N/A CAD
N/A 35 mm N/A 32.5 mm N/A 44 mm N/A 57 mm N/A 15 N/A KM 07 N/A CAD
N/A 40 mm N/A 37.5 mm N/A 50 mm N/A 62 mm N/A 15 N/A KM 08 N/A CAD
N/A 45 mm N/A 42.5 mm N/A 56 mm N/A 69 mm N/A 17 N/A KM 09 N/A CAD
N/A 50 mm N/A 47.5 mm N/A 61 mm N/A 74 mm N/A 17 N/A KM 10 N/A CAD
N/A 55 mm N/A 52.5 mm N/A 67 mm N/A 81 mm N/A 17 N/A KM 11 N/A CAD
N/A 60 mm N/A 57.5 mm N/A 73 mm N/A 86 mm N/A 17 N/A KM 12 N/A CAD
N/A 65 mm N/A 62.5 mm N/A 79 mm N/A 92 mm N/A 19 N/A KM 13 N/A CAD
N/A 70 mm N/A 66.5 mm N/A 85 mm N/A 98 mm N/A 19 N/A KM 14 N/A CAD
N/A 75 mm N/A 71.5 mm N/A 90 mm N/A 104 mm N/A 19 N/A KM 15 N/A CAD
N/A 80 mm N/A 76.5 mm N/A 95 mm N/A 112 mm N/A 19 N/A KM 16 N/A CAD
N/A 85 mm N/A 81.5 mm N/A 102 mm N/A 119 mm N/A 19 N/A KM 17 N/A CAD
N/A 90 mm N/A 86.5 mm N/A 108 mm N/A 126 mm N/A 19 N/A KM 18 N/A CAD
N/A 95 mm N/A 91.5 mm N/A 113 mm N/A 133 mm N/A 19 N/A KM 19 N/A CAD
N/A 100 mm N/A 96.5 mm N/A 120 mm N/A 142 mm N/A 19 N/A KM 20 N/A CAD
N/A 105 mm N/A 100.5 mm N/A 126 mm N/A 145.000 mm N/A 19 N/A KM 21 N/A CAD
N/A 110 mm N/A 105.5 mm N/A 133 mm N/A 154 mm N/A 19 N/A KM 22 N/A CAD
N/A 115 mm N/A 110.5 mm N/A 137 mm N/A 159 mm N/A 19 N/A KM 23 N/A CAD
N/A 120 mm N/A 115 mm N/A 138 mm N/A 164 mm N/A 19 N/A KM 24 N/A CAD
1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3