Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

D1 (mm)

Part Number

D1

k

D4

D5

Number of Tangs

Locknut Number

CAD

Sort by
N/A 120 mm N/A 115 mm N/A 135 mm N/A 151 mm N/A 19 N/A KML24 N/A CAD
N/A 125 mm N/A 120 mm N/A 148 mm N/A 170 mm N/A 19 N/A KM 25 N/A CAD
N/A 130 mm N/A 125 mm N/A 149 mm N/A 175 mm N/A 19 N/A KM 26 N/A CAD
N/A 130 mm N/A 125 mm N/A 145 mm N/A 161 mm N/A 19 N/A KML26 N/A CAD
N/A 135 mm N/A 130 mm N/A 160 mm N/A 185.000 mm N/A 19 N/A KM 27 N/A CAD
N/A 140 mm N/A 135 mm N/A 160 mm N/A 192 mm N/A 19 N/A KM 28 N/A CAD
N/A 140 mm N/A 135 mm N/A 155 mm N/A 171 mm N/A 19 N/A KML28 N/A CAD
N/A 145 mm N/A 140 mm N/A 172 mm N/A 202 mm N/A 19 N/A KM 29 N/A CAD
N/A 150 mm N/A 145 mm N/A 171 mm N/A 205.000 mm N/A 19 N/A KM 30 N/A CAD
N/A 150 mm N/A 145 mm N/A 170 mm N/A 188 mm N/A 19 N/A KML30 N/A CAD
N/A 155 mm N/A 147.5 mm N/A 182 mm N/A 212 mm N/A 19 N/A KM 31 N/A CAD
N/A 160 mm N/A 154 mm N/A 182 mm N/A 217 mm N/A 19 N/A KM 32 N/A CAD
N/A 160 mm N/A 154 mm N/A 180 mm N/A 199 mm N/A 19 N/A KML32 N/A CAD
N/A 165 mm N/A 157.5 mm N/A 193 mm N/A 222 mm N/A 19 N/A KM 33 N/A CAD
N/A 170 mm N/A 164 mm N/A 193 mm N/A 232 mm N/A 19 N/A KM 34 N/A CAD
N/A 170 mm N/A 164 mm N/A 190 mm N/A 211 mm N/A 19 N/A KML34 N/A CAD
N/A 180 mm N/A 174 mm N/A 200 mm N/A 221 mm N/A 19 N/A KML36 N/A CAD
N/A 180 mm N/A 174 mm N/A 203 mm N/A 242 mm N/A 19 N/A KM 36 N/A CAD
N/A 190 mm N/A 184 mm N/A 214 mm N/A 252 mm N/A 19 N/A KM 38 N/A CAD
N/A 190 mm N/A 184 mm N/A 210 mm N/A 231 mm N/A 19 N/A KML38 N/A CAD
N/A 200 mm N/A 194 mm N/A 222 mm N/A 248 mm N/A 19 N/A KML40 N/A CAD
N/A 200 mm N/A 194 mm N/A 226 mm N/A 262 mm N/A 19 N/A KM 40 N/A CAD
N/A 220 mm N/A 213 mm N/A 250 mm N/A 292 mm N/A 19 N/A HM44T N/A CAD
N/A 240 mm N/A 233 mm N/A 270 mm N/A 312 mm N/A 19 N/A HM48T N/A CAD
N/A 260 mm N/A 253 mm N/A 300 mm N/A 342 mm N/A 23 N/A HM52T N/A CAD
26 - 50 of 51 | Results Per Page | View | Unit of Measure
1 2 3