Part Number |
d1 |
L |
L1 |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
AH24092 | d1 N/A 440 mm | L N/A 250 mm | L1 N/A 273 mm | b N/A 32 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HML96 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A ![]() |
AH24192 | d1 N/A 440 mm | L N/A 332 mm | L1 N/A 355 mm | b N/A 32 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HM96 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A ![]() |
AH3076G | d1 N/A 360 mm | L N/A 170 mm | L1 N/A 180 mm | b N/A 31 mm | Thread D1 N/A Tr400x5 | Appropriate Withdrawal Nut No. N/A HM 3080 | Appropriate Hydraulic Nut N/A HMV 80 |
CAD
N/A ![]() |
AH3164G | d1 N/A 300 mm | L N/A 209 mm | L1 N/A 217 mm | b N/A 31 mm | Thread D1 N/A Tr340x5 | Appropriate Withdrawal Nut No. N/A HM 3168 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A ![]() |
AH3160G | d1 N/A 280 mm | L N/A 192 mm | L1 N/A 200 mm | b N/A 30 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HM 3164 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A ![]() |
AH3072G | d1 N/A 340 mm | L N/A 167 mm | L1 N/A 176 mm | b N/A 30 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM 3076 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A ![]() |
AH24084 | d1 N/A 400 mm | L N/A 230 mm | L1 N/A 252 mm | b N/A 30 mm | Thread D1 N/A Tr440x5 | Appropriate Withdrawal Nut No. N/A HML88 | Appropriate Hydraulic Nut N/A HMV 88 |
CAD
N/A ![]() |
AH24088 | d1 N/A 420 mm | L N/A 242 mm | L1 N/A 264 mm | b N/A 30 mm | Thread D1 N/A Tr460x5 | Appropriate Withdrawal Nut No. N/A HML92 | Appropriate Hydraulic Nut N/A HMV 92 |
CAD
N/A ![]() |
AH24188 | d1 N/A 420 mm | L N/A 310 mm | L1 N/A 332 mm | b N/A 30 mm | Thread D1 N/A Tr460x5 | Appropriate Withdrawal Nut No. N/A HM92 | Appropriate Hydraulic Nut N/A HMV 92 |
CAD
N/A ![]() |
AH24184 | d1 N/A 400 mm | L N/A 310 mm | L1 N/A 332 mm | b N/A 30 mm | Thread D1 N/A Tr440x5 | Appropriate Withdrawal Nut No. N/A HM88 | Appropriate Hydraulic Nut N/A HMV 88 |
CAD
N/A ![]() |
AH3996 | d1 N/A 460 mm | L N/A 158 mm | L1 N/A 167 mm | b N/A 28 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HML100 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A ![]() |
AH24176 | d1 N/A 360 mm | L N/A 271 mm | L1 N/A 291 mm | b N/A 28 mm | Thread D1 N/A Tr400x5 | Appropriate Withdrawal Nut No. N/A HM80 | Appropriate Hydraulic Nut N/A HMV 80 |
CAD
N/A ![]() |
AH3156G | d1 N/A 260 mm | L N/A 175 mm | L1 N/A 183 mm | b N/A 28 mm | Thread D1 N/A Tr300x4 | Appropriate Withdrawal Nut No. N/A HM 3160 | Appropriate Hydraulic Nut N/A HMV 60 |
CAD
N/A ![]() |
AH3068G | d1 N/A 320 mm | L N/A 162 mm | L1 N/A 171 mm | b N/A 28 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM 3072 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A ![]() |
AH3064G | d1 N/A 300 mm | L N/A 149 mm | L1 N/A 157 mm | b N/A 27 mm | Thread D1 N/A Tr340x5 | Appropriate Withdrawal Nut No. N/A HM 3068 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A ![]() |
AH3060 | d1 N/A 280 mm | L N/A 145 mm | L1 N/A 153 mm | b N/A 26 mm | Thread D1 N/A Tr320x5 | Appropriate Withdrawal Nut No. N/A HML64 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A ![]() |
AH3152G | d1 N/A 240 mm | L N/A 172 mm | L1 N/A 179 mm | b N/A 26 mm | Thread D1 N/A Tr280x4 | Appropriate Withdrawal Nut No. N/A HM 56 T | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A ![]() |
AH24172 | d1 N/A 340 mm | L N/A 269 mm | L1 N/A 289 mm | b N/A 26 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM76 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A ![]() |
AH24168 | d1 N/A 320 mm | L N/A 269 mm | L1 N/A 288 mm | b N/A 26 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM72 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A ![]() |
AH3992 | d1 N/A 440 mm | L N/A 145 mm | L1 N/A 153 mm | b N/A 25 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HML96 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A ![]() |
AH3988 | d1 N/A 420 mm | L N/A 145 mm | L1 N/A 153 mm | b N/A 25 mm | Thread D1 N/A Tr460x5 | Appropriate Withdrawal Nut No. N/A HML92 | Appropriate Hydraulic Nut N/A HMV 92 |
CAD
N/A ![]() |
AH3148 | d1 N/A 220 mm | L N/A 154 mm | L1 N/A 161 mm | b N/A 25 mm | Thread D1 N/A Tr260x4 | Appropriate Withdrawal Nut No. N/A HM52 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A ![]() |
AH3240 | d1 N/A 190 mm | L N/A 153 mm | L1 N/A 160 mm | b N/A 25 mm | Thread D1 N/A Tr220x4 | Appropriate Withdrawal Nut No. N/A HM3044 | Appropriate Hydraulic Nut N/A HMV 44 |
CAD
N/A ![]() |
AH3238G | d1 N/A 180 mm | L N/A 145 mm | L1 N/A 152 mm | b N/A 25 mm | Thread D1 N/A M200x3 | Appropriate Withdrawal Nut No. N/A KM40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A ![]() |
AH3236G | d1 N/A 170 mm | L N/A 140 mm | L1 N/A 146 mm | b N/A 24 mm | Thread D1 N/A M190x3 | Appropriate Withdrawal Nut No. N/A KM38 | Appropriate Hydraulic Nut N/A HMV 38 |
CAD
N/A ![]() |