Part Number |
d1 |
L |
L1 |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
AHX2328G | d1 N/A 135 mm | L N/A 125 mm | L1 N/A 130 mm | b N/A 20 mm | Thread D1 N/A M150x2 | Appropriate Withdrawal Nut No. N/A KM30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A ![]() |
AHX3030 | d1 N/A 145 mm | L N/A 72 mm | L1 N/A 77 mm | b N/A 15 mm | Thread D1 N/A M160x3 | Appropriate Withdrawal Nut No. N/A KM32 | Appropriate Hydraulic Nut N/A HMV 32 |
CAD
N/A ![]() |
AHX3130G | d1 N/A 145 mm | L N/A 96 mm | L1 N/A 101 mm | b N/A 15 mm | Thread D1 N/A M160x3 | Appropriate Withdrawal Nut No. N/A KM32 | Appropriate Hydraulic Nut N/A HMV 32 |
CAD
N/A ![]() |
AHX3230G | d1 N/A 145 mm | L N/A 114 mm | L1 N/A 119 mm | b N/A 17 mm | Thread D1 N/A M160x3 | Appropriate Withdrawal Nut No. N/A KM32 | Appropriate Hydraulic Nut N/A HMV 32 |
CAD
N/A ![]() |
AH24130 | d1 N/A 145 mm | L N/A 115 mm | L1 N/A 126 mm | b N/A 15 mm | Thread D1 N/A M160x3 | Appropriate Withdrawal Nut No. N/A KM32 | Appropriate Hydraulic Nut N/A HMV 32 |
CAD
N/A ![]() |
AHX2330G | d1 N/A 145 mm | L N/A 135 mm | L1 N/A 140 mm | b N/A 24 mm | Thread D1 N/A M160x3 | Appropriate Withdrawal Nut No. N/A KM32 | Appropriate Hydraulic Nut N/A HMV 32 |
CAD
N/A ![]() |
AH3032 | d1 N/A 150 mm | L N/A 77 mm | L1 N/A 82 mm | b N/A 16 mm | Thread D1 N/A M170x3 | Appropriate Withdrawal Nut No. N/A KM34 | Appropriate Hydraulic Nut N/A HMV 34 |
CAD
N/A ![]() |
AH24032 | d1 N/A 150 mm | L N/A 95 mm | L1 N/A 106 mm | b N/A 15 mm | Thread D1 N/A M170x3 | Appropriate Withdrawal Nut No. N/A KM34 | Appropriate Hydraulic Nut N/A HMV 34 |
CAD
N/A ![]() |
AH3132G | d1 N/A 150 mm | L N/A 103 mm | L1 N/A 108 mm | b N/A 16 mm | Thread D1 N/A M170x3 | Appropriate Withdrawal Nut No. N/A KM34 | Appropriate Hydraulic Nut N/A HMV 34 |
CAD
N/A ![]() |
AH24132 | d1 N/A 150 mm | L N/A 124 mm | L1 N/A 135 mm | b N/A 15 mm | Thread D1 N/A M170x3 | Appropriate Withdrawal Nut No. N/A KM34 | Appropriate Hydraulic Nut N/A HMV 34 |
CAD
N/A ![]() |
AH3232G | d1 N/A 150 mm | L N/A 124 mm | L1 N/A 130 mm | b N/A 20 mm | Thread D1 N/A M170x3 | Appropriate Withdrawal Nut No. N/A KM34 | Appropriate Hydraulic Nut N/A HMV 34 |
CAD
N/A ![]() |
AH3034 | d1 N/A 160 mm | L N/A 85 mm | L1 N/A 90 mm | b N/A 17 mm | Thread D1 N/A M180x3 | Appropriate Withdrawal Nut No. N/A KM36 | Appropriate Hydraulic Nut N/A HMV 36 |
CAD
N/A ![]() |
AH3134G | d1 N/A 160 mm | L N/A 104 mm | L1 N/A 109 mm | b N/A 16 mm | Thread D1 N/A M180x3 | Appropriate Withdrawal Nut No. N/A KM36 | Appropriate Hydraulic Nut N/A HMV 36 |
CAD
N/A ![]() |
AH24034 | d1 N/A 160 mm | L N/A 106 mm | L1 N/A 117 mm | b N/A 16 mm | Thread D1 N/A M180x3 | Appropriate Withdrawal Nut No. N/A KM36 | Appropriate Hydraulic Nut N/A HMV 36 |
CAD
N/A ![]() |
AH24134 | d1 N/A 160 mm | L N/A 125 mm | L1 N/A 136 mm | b N/A 16 mm | Thread D1 N/A M180x3 | Appropriate Withdrawal Nut No. N/A KM36 | Appropriate Hydraulic Nut N/A HMV 36 |
CAD
N/A ![]() |
AH3234G | d1 N/A 160 mm | L N/A 134 mm | L1 N/A 140 mm | b N/A 24 mm | Thread D1 N/A M180x3 | Appropriate Withdrawal Nut No. N/A KM36 | Appropriate Hydraulic Nut N/A HMV 36 |
CAD
N/A ![]() |
AH3136G | d1 N/A 170 mm | L N/A 116 mm | L1 N/A 122 mm | b N/A 19 mm | Thread D1 N/A M190x3 | Appropriate Withdrawal Nut No. N/A KM38 | Appropriate Hydraulic Nut N/A HMV 38 |
CAD
N/A ![]() |
AH3236G | d1 N/A 170 mm | L N/A 140 mm | L1 N/A 146 mm | b N/A 24 mm | Thread D1 N/A M190x3 | Appropriate Withdrawal Nut No. N/A KM38 | Appropriate Hydraulic Nut N/A HMV 38 |
CAD
N/A ![]() |
AH3038G | d1 N/A 180 mm | L N/A 96 mm | L1 N/A 102 mm | b N/A 18 mm | Thread D1 N/A M200x3 | Appropriate Withdrawal Nut No. N/A KM40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A ![]() |
AH24038 | d1 N/A 180 mm | L N/A 118 mm | L1 N/A 131 mm | b N/A 18 mm | Thread D1 N/A M200x3 | Appropriate Withdrawal Nut No. N/A KM40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A ![]() |
AH3138G | d1 N/A 180 mm | L N/A 125 mm | L1 N/A 131 mm | b N/A 20 mm | Thread D1 N/A M200x3 | Appropriate Withdrawal Nut No. N/A KM40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A ![]() |
AH3238G | d1 N/A 180 mm | L N/A 145 mm | L1 N/A 152 mm | b N/A 25 mm | Thread D1 N/A M200x3 | Appropriate Withdrawal Nut No. N/A KM40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A ![]() |
AH24138 | d1 N/A 180 mm | L N/A 146 mm | L1 N/A 159 mm | b N/A 18 mm | Thread D1 N/A M200x3 | Appropriate Withdrawal Nut No. N/A KM40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A ![]() |
AH3040G | d1 N/A 190 mm | L N/A 102 mm | L1 N/A 108 mm | b N/A 19 mm | Thread D1 N/A Tr210x4 | Appropriate Withdrawal Nut No. N/A HM42T | Appropriate Hydraulic Nut N/A HMV 42 |
CAD
N/A ![]() |
AH24040 | d1 N/A 190 mm | L N/A 127 mm | L1 N/A 140 mm | b N/A 18 mm | Thread D1 N/A Tr210x4 | Appropriate Withdrawal Nut No. N/A HM42T | Appropriate Hydraulic Nut N/A HMV 42 |
CAD
N/A ![]() |