Part Number |
d1 |
L |
L1 |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
AH24084 | d1 N/A 400 mm | L N/A 230 mm | L1 N/A 252 mm | b N/A 30 mm | Thread D1 N/A Tr440x5 | Appropriate Withdrawal Nut No. N/A HML88 | Appropriate Hydraulic Nut N/A HMV 88 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH3184G | d1 N/A 400 mm | L N/A 266 mm | L1 N/A 276 mm | b N/A 40 mm | Thread D1 N/A Tr440x5 | Appropriate Withdrawal Nut No. N/A HM 3188 | Appropriate Hydraulic Nut N/A HMV 88 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH24184 | d1 N/A 400 mm | L N/A 310 mm | L1 N/A 332 mm | b N/A 30 mm | Thread D1 N/A Tr440x5 | Appropriate Withdrawal Nut No. N/A HM88 | Appropriate Hydraulic Nut N/A HMV 88 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH3284G | d1 N/A 400 mm | L N/A 321 mm | L1 N/A 331 mm | b N/A 46 mm | Thread D1 N/A Tr440x5 | Appropriate Withdrawal Nut No. N/A HM 3188 | Appropriate Hydraulic Nut N/A HMV 88 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH3988 | d1 N/A 420 mm | L N/A 145 mm | L1 N/A 153 mm | b N/A 25 mm | Thread D1 N/A Tr460x5 | Appropriate Withdrawal Nut No. N/A HML92 | Appropriate Hydraulic Nut N/A HMV 92 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AHX3088G | d1 N/A 420 mm | L N/A 194 mm | L1 N/A 205 mm | b N/A 35 mm | Thread D1 N/A Tr460x5 | Appropriate Withdrawal Nut No. N/A HM 3092 | Appropriate Hydraulic Nut N/A HMV 92 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH24088 | d1 N/A 420 mm | L N/A 242 mm | L1 N/A 264 mm | b N/A 30 mm | Thread D1 N/A Tr460x5 | Appropriate Withdrawal Nut No. N/A HML92 | Appropriate Hydraulic Nut N/A HMV 92 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AHX3188G | d1 N/A 420 mm | L N/A 270 mm | L1 N/A 281 mm | b N/A 42 mm | Thread D1 N/A Tr460x5 | Appropriate Withdrawal Nut No. N/A HM 3192 | Appropriate Hydraulic Nut N/A HMV 92 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH24188 | d1 N/A 420 mm | L N/A 310 mm | L1 N/A 332 mm | b N/A 30 mm | Thread D1 N/A Tr460x5 | Appropriate Withdrawal Nut No. N/A HM92 | Appropriate Hydraulic Nut N/A HMV 92 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AHX3288 | d1 N/A 420 mm | L N/A 330 mm | L1 N/A 341 mm | b N/A 48 mm | Thread D1 N/A Tr460x5 | Appropriate Withdrawal Nut No. N/A HM3192 | Appropriate Hydraulic Nut N/A HMV 92 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AHX3288G | d1 N/A 420 mm | L N/A 330 mm | L1 N/A 341 mm | b N/A 48 mm | Thread D1 N/A Tr460x5 | Appropriate Withdrawal Nut No. N/A HM 3192 | Appropriate Hydraulic Nut N/A HMV 92 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH3992 | d1 N/A 440 mm | L N/A 145 mm | L1 N/A 153 mm | b N/A 25 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HML96 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AHX3092G | d1 N/A 440 mm | L N/A 202 mm | L1 N/A 213 mm | b N/A 37 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HM 3096 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH24092 | d1 N/A 440 mm | L N/A 250 mm | L1 N/A 273 mm | b N/A 32 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HML96 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AHX3192G | d1 N/A 440 mm | L N/A 285 mm | L1 N/A 296 mm | b N/A 43 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HML 3196 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH24192 | d1 N/A 440 mm | L N/A 332 mm | L1 N/A 355 mm | b N/A 32 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HM96 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AHX3292G | d1 N/A 440 mm | L N/A 349 mm | L1 N/A 360 mm | b N/A 50 mm | Thread D1 N/A Tr480x5 | Appropriate Withdrawal Nut No. N/A HM 3196 | Appropriate Hydraulic Nut N/A HMV 96 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH3996 | d1 N/A 460 mm | L N/A 158 mm | L1 N/A 167 mm | b N/A 28 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HML100 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH24096 | d1 N/A 460 mm | L N/A 250 mm | L1 N/A 273 mm | b N/A 32 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HML100 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AHX3196G | d1 N/A 460 mm | L N/A 295 mm | L1 N/A 307 mm | b N/A 45 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HM 31/500 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH24196 | d1 N/A 460 mm | L N/A 340 mm | L1 N/A 363 mm | b N/A 32 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HM100 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AHX3296G | d1 N/A 460 mm | L N/A 364 mm | L1 N/A 376 mm | b N/A 52 mm | Thread D1 N/A Tr500x5 | Appropriate Withdrawal Nut No. N/A HM 31/500 | Appropriate Hydraulic Nut N/A HMV 100 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
AH32/750 | d1 N/A 710 mm | L N/A 540 mm | L1 N/A 556 mm | b N/A 65 mm | Thread D1 N/A Tr800x7 | Appropriate Withdrawal Nut No. N/A HM 31/800 | Appropriate Hydraulic Nut N/A HMV 160 |
CAD
N/A ![]() |
Add To Cart
Request Quote |