Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
76 - 100 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Sort by
N/A 160 mm N/A 134 mm N/A 140 mm N/A 24 mm N/A M180x3 N/A KM36 N/A HMV 36 N/A CAD
N/A 170 mm N/A 140 mm N/A 146 mm N/A 24 mm N/A M190x3 N/A KM38 N/A HMV 38 N/A CAD
N/A 180 mm N/A 145 mm N/A 152 mm N/A 25 mm N/A M200x3 N/A KM40 N/A HMV 40 N/A CAD
N/A 190 mm N/A 153 mm N/A 160 mm N/A 25 mm N/A Tr220x4 N/A HM3044 N/A HMV 44 N/A CAD
N/A 280 mm N/A 228 mm N/A 236 mm N/A 34 mm N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD
N/A 300 mm N/A 246 mm N/A 254 mm N/A 36 mm N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD
N/A 320 mm N/A 264 mm N/A 273 mm N/A 38 mm N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A CAD
N/A 340 mm N/A 274 mm N/A 283 mm N/A 40 mm N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD
N/A 360 mm N/A 284 mm N/A 294 mm N/A 42 mm N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD
N/A 380 mm N/A 302 mm N/A 312 mm N/A 44 mm N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A CAD
N/A 400 mm N/A 321 mm N/A 331 mm N/A 46 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 220 mm N/A 77 mm N/A 83 mm N/A 16 mm N/A Tr250x4 N/A HM50 N/A HMV 50 N/A CAD
N/A 240 mm N/A 94 mm N/A 100 mm N/A 18 mm N/A Tr270x4 N/A HM54 N/A HMV 54 N/A CAD
N/A 260 mm N/A 94 mm N/A 100 mm N/A 18 mm N/A Tr290x4 N/A HM58 N/A HMV 58 N/A CAD
N/A 280 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr310x5 N/A HM62 N/A HMV 62 N/A CAD
N/A 300 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr330x5 N/A HM66 N/A HMV 66 N/A CAD
N/A 320 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr360x5 N/A HML72 N/A HMV 72 N/A CAD
N/A 340 mm N/A 112 mm N/A 119 mm N/A 21 mm N/A Tr380x5 N/A HML76 N/A HMV 76 N/A CAD
N/A 360 mm N/A 130 mm N/A 138 mm N/A 22 mm N/A Tr400x5 N/A HML80 N/A HMV 80 N/A CAD
N/A 380 mm N/A 130 mm N/A 138 mm N/A 22 mm N/A Tr420x5 N/A HML84 N/A HMV 84 N/A CAD
N/A 400 mm N/A 130 mm N/A 138 mm N/A 22 mm N/A Tr440x5 N/A HML88 N/A HMV 88 N/A CAD
N/A 420 mm N/A 145 mm N/A 153 mm N/A 25 mm N/A Tr460x5 N/A HML92 N/A HMV 92 N/A CAD
N/A 440 mm N/A 145 mm N/A 153 mm N/A 25 mm N/A Tr480x5 N/A HML96 N/A HMV 96 N/A CAD
N/A 460 mm N/A 158 mm N/A 167 mm N/A 28 mm N/A Tr500x5 N/A HML100 N/A HMV 100 N/A CAD
N/A 45 mm N/A 50 mm N/A 53 mm N/A 9 mm N/A M55x2 N/A KM11 N/A HMV 11 N/A CAD
76 - 100 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »