Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
126 - 148 of 148 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

d1 (mm)

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Sort by
N/A 440 mm N/A 250 mm N/A 273 mm N/A 32 mm N/A Tr480x5 N/A HML96 N/A HMV 96 N/A CAD
N/A 460 mm N/A 250 mm N/A 273 mm N/A 32 mm N/A Tr500x5 N/A HML100 N/A HMV 100 N/A CAD
N/A 320 mm N/A 264 mm N/A 273 mm N/A 38 mm N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A CAD
N/A 400 mm N/A 266 mm N/A 276 mm N/A 40 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 320 mm N/A 269 mm N/A 288 mm N/A 26 mm N/A Tr360x5 N/A HM72 N/A HMV 72 N/A CAD
N/A 340 mm N/A 269 mm N/A 289 mm N/A 26 mm N/A Tr380x5 N/A HM76 N/A HMV 76 N/A CAD
N/A 420 mm N/A 270 mm N/A 281 mm N/A 42 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD
N/A 360 mm N/A 271 mm N/A 291 mm N/A 28 mm N/A Tr400x5 N/A HM80 N/A HMV 80 N/A CAD
N/A 340 mm N/A 274 mm N/A 283 mm N/A 40 mm N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD
N/A 360 mm N/A 284 mm N/A 294 mm N/A 42 mm N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD
N/A 440 mm N/A 285 mm N/A 296 mm N/A 43 mm N/A Tr480x5 N/A HML 3196 N/A HMV 96 N/A CAD
N/A 460 mm N/A 295 mm N/A 307 mm N/A 45 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD
N/A 380 mm N/A 302 mm N/A 312 mm N/A 44 mm N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A CAD
N/A 420 mm N/A 310 mm N/A 332 mm N/A 30 mm N/A Tr460x5 N/A HM92 N/A HMV 92 N/A CAD
N/A 400 mm N/A 310 mm N/A 332 mm N/A 30 mm N/A Tr440x5 N/A HM88 N/A HMV 88 N/A CAD
N/A 400 mm N/A 321 mm N/A 331 mm N/A 46 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 420 mm N/A 330 mm N/A 341 mm N/A 48 mm N/A Tr460x5 N/A HM3192 N/A HMV 92 N/A CAD
N/A 420 mm N/A 330 mm N/A 341 mm N/A 48 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD
N/A 440 mm N/A 332 mm N/A 355 mm N/A 32 mm N/A Tr480x5 N/A HM96 N/A HMV 96 N/A CAD
N/A 460 mm N/A 340 mm N/A 363 mm N/A 32 mm N/A Tr500x5 N/A HM100 N/A HMV 100 N/A CAD
N/A 440 mm N/A 349 mm N/A 360 mm N/A 50 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD
N/A 460 mm N/A 364 mm N/A 376 mm N/A 52 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD
N/A 710 mm N/A 540 mm N/A 556 mm N/A 65 mm N/A Tr800x7 N/A HM 31/800 N/A HMV 160 N/A CAD
126 - 148 of 148 | Results Per Page | View | Unit of Measure
« 6