Batch CAD Cart (0)
  • Cart is empty
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Diameter d (mm)

Diameter d (in)

Part Number

Diameter d

Removal Nut O.D. C

Removal Nut

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 125 mm4.921 in N/A 201.63 mm7.938 in N/A RN 28 N/A 22328K N/A SK 14023 N/A AN 24 N/A W 24 N/A CAD
N/A 135 mm5.315 in N/A 211.12 mm8.312 in N/A RN 30 N/A 22230K N/A SK 15022 N/A AN 26 N/A W 26 N/A CAD
N/A 135 mm5.315 in N/A 211.12 mm8.312 in N/A RN 30 N/A 22330K N/A SK 15023 N/A AN 26 N/A W 26 N/A CAD
N/A 140 mm5.512 in N/A 227.03 mm8.938 in N/A RN 32 N/A 22232K N/A SK 16022 N/A AN 28 N/A W 28 N/A CAD
N/A 140 mm5.512 in N/A 227.03 mm8.938 in N/A RN 32 N/A 22332K N/A SK 16023 N/A AN 28 N/A W 28 N/A CAD
N/A 150 mm5.906 in N/A 236.52 mm9.312 in N/A RN 34 N/A 22234K N/A SK 17022 N/A AN 30 N/A W 30 N/A CAD
N/A 150 mm5.906 in N/A 236.52 mm9.312 in N/A RN 34 N/A 22334K N/A SK 17023 N/A AN 30 N/A W 30 N/A CAD
N/A 160 mm6.299 in N/A 250.83 mm9.875 in N/A RN 36 N/A 22236K N/A SK 18022 N/A AN 32 N/A W 32 N/A CAD
N/A 160 mm6.299 in N/A 250.83 mm9.875 in N/A RN 36 N/A 22336K N/A SK 18023 N/A AN 32 N/A W 32 N/A CAD
N/A 170 mm6.693 in N/A 271.48 mm10.688 in N/A RN 38 N/A 22238K N/A SK 19022 N/A AN 34 N/A W 34 N/A CAD
N/A 170 mm6.693 in N/A 271.48 mm10.688 in N/A RN 38 N/A 22338K N/A SK 19023 N/A AN 34 N/A W 34 N/A CAD
N/A 180 mm7.087 in N/A 279.53 mm11.005 in N/A N 44 N/A 22240K N/A SK 20022 N/A AN 36 N/A W 36 N/A CAD
N/A 180 mm7.087 in N/A 279.53 mm11.005 in N/A N 44 N/A 22340K N/A SK 20023 N/A AN 36 N/A W 36 N/A CAD
N/A 200 mm7.874 in N/A 290.65 mm11.443 in N/A N 048 N/A 22244K N/A SK 22022 N/A AN 40 N/A W 40 N/A CAD
N/A 200 mm7.874 in N/A 290.65 mm11.443 in N/A N 048 N/A 22344K N/A SK 22023 N/A AN 40 N/A W 40 N/A CAD
N/A 220 mm8.661 in N/A 309.7 mm12.193 in N/A N 052 N/A 22248K N/A SK 24022 N/A N 44 N/A W 44 N/A CAD
N/A 220 mm8.661 in N/A 309.7 mm12.193 in N/A N 052 N/A 22348K N/A SK 24023 N/A N 44 N/A W 44 N/A CAD
N/A 240 mm9.449 in N/A 330.33 mm13.005 in N/A N 056 N/A 22252K N/A SK 26022 N/A N 048 N/A P 48 N/A CAD
N/A 240 mm9.449 in N/A 330.33 mm13.005 in N/A N 056 N/A 22352K N/A SK 26023 N/A N 048 N/A P 48 N/A CAD
N/A 260 mm10.236 in N/A 385.78 mm15.188 in N/A RN 56 N/A 22256K N/A SK 28022 N/A N 052 N/A P 52 N/A CAD
N/A 260 mm10.236 in N/A 385.78 mm15.188 in N/A RN 56 N/A 22356K N/A SK 28023 N/A N 052 N/A P 52 N/A CAD
N/A 280 mm11.024 in N/A 416.48 mm16.397 in N/A RN 60 N/A 22260K N/A SK 30022 N/A N 056 N/A P 56 N/A CAD
N/A 300 mm11.811 in N/A 432.18 mm17.015 in N/A RN 64 N/A 22264K N/A SK 32022 N/A N 060 N/A P 60 N/A CAD
26 - 48 of 48 | Results Per Page | View | Unit of Measure
1 2