Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
Components are ordered seperately.
1 - 48 of 48 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Diameter d (mm)

Diameter d (in)

Part Number

Diameter d

Removal Nut O.D. C

Removal Nut

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

N 09/SK 4023/N 07/W 07 N/A 35 mm1.378 in N/A 64.41 mm2.536 in N/A N 09 N/A 22308K N/A SK 4023 N/A N 07 N/A W 07 N/A CAD Icon (for items table)
N 10/SK 4523/N 08/W 08 N/A 40 mm1.575 in N/A 68.4 mm2.693 in N/A N 10 N/A 22309K N/A SK 4523 N/A N 08 N/A W 08 N/A CAD Icon (for items table)
RN 10/SK 5023/N 09/W 09 N/A 45 mm1.772 in N/A 77.77 mm3.062 in N/A RN 10 N/A 22310K N/A SK 5023 N/A N 09 N/A W 09 N/A CAD Icon (for items table)
RN 11/SK 5523/N 10/W 10 N/A 50 mm1.969 in N/A 83.34 mm3.281 in N/A RN 11 N/A 22311K N/A SK 5523 N/A N 10 N/A W 10 N/A CAD Icon (for items table)
RN 12/SK 6023/N 11/W 11 N/A 55 mm2.165 in N/A 88.9 mm3.5 in N/A RN 12 N/A 22312K N/A SK 6023 N/A N 11 N/A W 11 N/A CAD Icon (for items table)
AN 15/SK 6523/N 12/W 12 N/A 60 mm2.362 in N/A 98.55 mm3.88 in N/A AN 15 N/A 22313K N/A SK 6523 N/A N 12 N/A W 12 N/A CAD Icon (for items table)
AN 16/SK 7023/N 12/W 12 N/A 60 mm2.362 in N/A 105.69 mm4.161 in N/A AN 16 N/A 22314K N/A SK 7023 N/A N 12 N/A W 12 N/A CAD Icon (for items table)
AN 17/SK 7523/N 13/W 13 N/A 65 mm2.559 in N/A 112.04 mm4.411 in N/A AN 17 N/A 22315K N/A SK 7523 N/A N 13 N/A W 13 N/A CAD Icon (for items table)
AN 18/SK 8022/N 14/W 14 N/A 70 mm2.756 in N/A 118.39 mm4.661 in N/A AN 18 N/A 22216K N/A SK 8022 N/A N 14 N/A W 14 N/A CAD Icon (for items table)
AN 18/SK 8023/N 14/W 14 N/A 70 mm2.756 in N/A 118.39 mm4.661 in N/A AN 18 N/A 22316K N/A SK 8023 N/A N 14 N/A W 14 N/A CAD Icon (for items table)
AN 19/SK 8522/AN 15/W 15 N/A 75 mm2.953 in N/A 125.55 mm4.943 in N/A AN 19 N/A 22217K N/A SK 8522 N/A AN 15 N/A W 15 N/A CAD Icon (for items table)
AN 19/SK 8523/AN 15/W 15 N/A 75 mm2.953 in N/A 125.55 mm4.943 in N/A AN 19 N/A 22317K N/A SK 8523 N/A AN 15 N/A W 15 N/A CAD Icon (for items table)
AN 20/SK 9022/AN 16/W 16 N/A 80 mm3.15 in N/A 131.9 mm5.193 in N/A AN 20 N/A 22218K N/A SK 9022 N/A AN 16 N/A W 16 N/A CAD Icon (for items table)
AN 20/SK 9023/AN 16/W 16 N/A 80 mm3.15 in N/A 131.9 mm5.193 in N/A AN 20 N/A 22318K N/A SK 9023 N/A AN 16 N/A W 16 N/A CAD Icon (for items table)
AN 21/SK 9522/AN 17/W 17 N/A 85 mm3.347 in N/A 138.25 mm5.443 in N/A AN 21 N/A 22219K N/A SK 9522 N/A AN 17 N/A W 17 N/A CAD Icon (for items table)
AN 21/SK 9523/AN 17/W 17 N/A 85 mm3.347 in N/A 138.25 mm5.443 in N/A AN 21 N/A 22319K N/A SK 9523 N/A AN 17 N/A W 17 N/A CAD Icon (for items table)
AN 22/SK 10022/AN 18/W 18 N/A 90 mm3.543 in N/A 145.39 mm5.724 in N/A AN 22 N/A 22220K N/A SK 10022 N/A AN 18 N/A W 18 N/A CAD Icon (for items table)
AN 22/SK 10023/AN 18/W 18 N/A 90 mm3.543 in N/A 145.39 mm5.724 in N/A AN 22 N/A 22320K N/A SK 10023 N/A AN 18 N/A W 18 N/A CAD Icon (for items table)
ARN 22/SK 11022/AN 20/W 20 N/A 100 mm3.937 in N/A 160.32 mm6.312 in N/A ARN 22 N/A 22222K N/A SK 11022 N/A AN 20 N/A W 20 N/A CAD Icon (for items table)
ARN 22/SK 11023/AN 20/W 20 N/A 100 mm3.937 in N/A 160.32 mm6.312 in N/A ARN 22 N/A 22322K N/A SK 11023 N/A AN 20 N/A W 20 N/A CAD Icon (for items table)
ARN 24/SK 12022/AN 22/W 22 N/A 110 mm4.331 in N/A 176.23 mm6.938 in N/A ARN 24 N/A 22224K N/A SK 12022 N/A AN 22 N/A W 22 N/A CAD Icon (for items table)
ARN 24/SK 12023/AN 22/W 22 N/A 110 mm4.331 in N/A 176.23 mm6.938 in N/A ARN 24 N/A 22324K N/A SK 12023 N/A AN 22 N/A W 22 N/A CAD Icon (for items table)
ARN 26/SK 13022/AN 22/W 22 N/A 115 mm4.528 in N/A 185.72 mm7.312 in N/A ARN 26 N/A 22226K N/A SK 13022 N/A AN 22 N/A W 22 N/A CAD Icon (for items table)
ARN 26/SK 13023/AN 22/W 22 N/A 115 mm4.528 in N/A 185.72 mm7.312 in N/A ARN 26 N/A 22326K N/A SK 13023 N/A AN 22 N/A W 22 N/A CAD Icon (for items table)
RN 28/SK 14022/AN 24/W 24 N/A 125 mm4.921 in N/A 201.63 mm7.938 in N/A RN 28 N/A 22228K N/A SK 14022 N/A AN 24 N/A W 24 N/A CAD Icon (for items table)
RN 28/SK 14023/AN 24/W 24 N/A 125 mm4.921 in N/A 201.63 mm7.938 in N/A RN 28 N/A 22328K N/A SK 14023 N/A AN 24 N/A W 24 N/A CAD Icon (for items table)
RN 30/SK 15022/AN 26/W 26 N/A 135 mm5.315 in N/A 211.12 mm8.312 in N/A RN 30 N/A 22230K N/A SK 15022 N/A AN 26 N/A W 26 N/A CAD Icon (for items table)
RN 30/SK 15023/AN 26/W 26 N/A 135 mm5.315 in N/A 211.12 mm8.312 in N/A RN 30 N/A 22330K N/A SK 15023 N/A AN 26 N/A W 26 N/A CAD Icon (for items table)
RN 32/SK 16022/AN 28/W 28 N/A 140 mm5.512 in N/A 227.03 mm8.938 in N/A RN 32 N/A 22232K N/A SK 16022 N/A AN 28 N/A W 28 N/A CAD Icon (for items table)
RN 32/SK 16023/AN 28/W 28 N/A 140 mm5.512 in N/A 227.03 mm8.938 in N/A RN 32 N/A 22332K N/A SK 16023 N/A AN 28 N/A W 28 N/A CAD Icon (for items table)
RN 34/SK 17022/AN 30/W 30 N/A 150 mm5.906 in N/A 236.52 mm9.312 in N/A RN 34 N/A 22234K N/A SK 17022 N/A AN 30 N/A W 30 N/A CAD Icon (for items table)
RN 34/SK 17023/AN 30/W 30 N/A 150 mm5.906 in N/A 236.52 mm9.312 in N/A RN 34 N/A 22334K N/A SK 17023 N/A AN 30 N/A W 30 N/A CAD Icon (for items table)
RN 36/SK 18022/AN 32/W 32 N/A 160 mm6.299 in N/A 250.83 mm9.875 in N/A RN 36 N/A 22236K N/A SK 18022 N/A AN 32 N/A W 32 N/A CAD Icon (for items table)
RN 36/SK 18023/AN 32/W 32 N/A 160 mm6.299 in N/A 250.83 mm9.875 in N/A RN 36 N/A 22336K N/A SK 18023 N/A AN 32 N/A W 32 N/A CAD Icon (for items table)
RN 38/SK 19022/AN 34/W 34 N/A 170 mm6.693 in N/A 271.48 mm10.688 in N/A RN 38 N/A 22238K N/A SK 19022 N/A AN 34 N/A W 34 N/A CAD Icon (for items table)
RN 38/SK 19023/AN 34/W 34 N/A 170 mm6.693 in N/A 271.48 mm10.688 in N/A RN 38 N/A 22338K N/A SK 19023 N/A AN 34 N/A W 34 N/A CAD Icon (for items table)
N 044/SK 20022/AN 36/W 36 N/A 180 mm7.087 in N/A 279.53 mm11.005 in N/A N 44 N/A 22240K N/A SK 20022 N/A AN 36 N/A W 36 N/A CAD Icon (for items table)
N 044/SK 20023/AN 36/W 36 N/A 180 mm7.087 in N/A 279.53 mm11.005 in N/A N 44 N/A 22340K N/A SK 20023 N/A AN 36 N/A W 36 N/A CAD Icon (for items table)
N 048/SK 22022/AN 40/W 40 N/A 200 mm7.874 in N/A 290.65 mm11.443 in N/A N 048 N/A 22244K N/A SK 22022 N/A AN 40 N/A W 40 N/A CAD Icon (for items table)
N 048/SK 22023/AN 40/W 40 N/A 200 mm7.874 in N/A 290.65 mm11.443 in N/A N 048 N/A 22344K N/A SK 22023 N/A AN 40 N/A W 40 N/A CAD Icon (for items table)
N 052/SK 24022/N 44/W 44 N/A 220 mm8.661 in N/A 309.7 mm12.193 in N/A N 052 N/A 22248K N/A SK 24022 N/A N 44 N/A W 44 N/A CAD Icon (for items table)
N 052/SK 24023/N 44/W 44 N/A 220 mm8.661 in N/A 309.7 mm12.193 in N/A N 052 N/A 22348K N/A SK 24023 N/A N 44 N/A W 44 N/A CAD Icon (for items table)
N 056/SK 26022/N 048/P 48 N/A 240 mm9.449 in N/A 330.33 mm13.005 in N/A N 056 N/A 22252K N/A SK 26022 N/A N 048 N/A P 48 N/A CAD Icon (for items table)
N 056/SK 26023/N 048/P 48 N/A 240 mm9.449 in N/A 330.33 mm13.005 in N/A N 056 N/A 22352K N/A SK 26023 N/A N 048 N/A P 48 N/A CAD Icon (for items table)
RN 56/SK 28022/N 052/P 52 N/A 260 mm10.236 in N/A 385.78 mm15.188 in N/A RN 56 N/A 22256K N/A SK 28022 N/A N 052 N/A P 52 N/A CAD Icon (for items table)
RN 56/SK 28023/N 052/P 52 N/A 260 mm10.236 in N/A 385.78 mm15.188 in N/A RN 56 N/A 22356K N/A SK 28023 N/A N 052 N/A P 52 N/A CAD Icon (for items table)
RN 60/SK 30022/N 056/P 56 N/A 280 mm11.024 in N/A 416.48 mm16.397 in N/A RN 60 N/A 22260K N/A SK 30022 N/A N 056 N/A P 56 N/A CAD Icon (for items table)
RN 64/SK 32022/N 060/P 60 N/A 300 mm11.811 in N/A 432.18 mm17.015 in N/A RN 64 N/A 22264K N/A SK 32022 N/A N 060 N/A P 60 N/A CAD Icon (for items table)
1 - 48 of 48 | Results Per Page | View | Unit of Measure
1