Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-111 x 1 15/16 | Diameter d N/A 1.9375 in | B2 N/A 2.506 in | Bearing Number N/A 22311K | Sleeve N/A S-111 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 |
CAD
N/A ![]() |
SNW-12 x 2 1/16 | Diameter d N/A 2.0625 in | B2 N/A 1.979 in | Bearing Number N/A 22212K | Sleeve N/A S-12 | Locknut N/A N 12 | Lockwasher and Lockplates N/A W 12 |
CAD
N/A ![]() |
SNW-112 x 2 1/16 | Diameter d N/A 2.0625 in | B2 N/A 2.649 in | Bearing Number N/A 22312K | Sleeve N/A S-112 | Locknut N/A N 12 | Lockwasher and Lockplates N/A W 12 |
CAD
N/A ![]() |
SNW-13 x 2 1/8 | Diameter d N/A 2.125 in | B2 N/A 2.1 in | Bearing Number N/A 22212K | Sleeve N/A S-13 x 2 1/8 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 |
CAD
N/A ![]() |
SNW-13 x 2 3/16 | Diameter d N/A 2.1875 in | B2 N/A 2.1 in | Bearing Number N/A 22213K | Sleeve N/A S-13 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 |
CAD
N/A ![]() |
SNW-13 x 2 1/4 | Diameter d N/A 2.25 in | B2 N/A 2.1 in | Bearing Number N/A 22213K | Sleeve N/A S-13 x 2 1/4 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 |
CAD
N/A ![]() |
SNW-113 x 2 3/16 | Diameter d N/A 2.1875 in | B2 N/A 2.761 in | Bearing Number N/A 22313K | Sleeve N/A S-113 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 |
CAD
N/A ![]() |
SNW-14 x 2 5/16 | Diameter d N/A 2.3125 in | B2 N/A 2.264 in | Bearing Number N/A 22214K | Sleeve N/A S-14 | Locknut N/A N 14 | Lockwasher and Lockplates N/A W 14 |
CAD
N/A ![]() |
SNW-114 x 2 5/16 | Diameter d N/A 2.3125 in | B2 N/A 2.935 in | Bearing Number N/A 22314K | Sleeve N/A S-114 | Locknut N/A N 14 | Lockwasher and Lockplates N/A W 14 |
CAD
N/A ![]() |
SNW-44 x 7 13/16 | Diameter d N/A 7.8125 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 7 13/16 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNW-44 x 7 7/8 | Diameter d N/A 7.875 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 7 7/8 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNW-44 x 8 | Diameter d N/A 8 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 8 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNP-30/500 x 18 1/2 | Diameter d N/A 18 1/2 in | B2 N/A 9.838 in | Bearing Number N/A 230/500K | Sleeve N/A S-30/500 | Locknut N/A N 500 | Lockwasher and Lockplates N/A P 500 |
CAD
N/A ![]() |
SNP-32/500 x 18 7/16 | Diameter d N/A 18 7/16 in | B2 N/A 16.491 in | Bearing Number N/A 232/500K | Sleeve N/A S-32/500 | Locknut N/A N 500 | Lockwasher and Lockplates N/A P 500 |
CAD
N/A ![]() |
SNP-31/500 x 18 7/16 | Diameter d N/A 18 7/16 in | B2 N/A 13.657 in | Bearing Number N/A 231/500K | Sleeve N/A S-31/500 | Locknut N/A N 500 | Lockwasher and Lockplates N/A P 500 |
CAD
N/A ![]() |
SNP-30/530 x 19 1/2 | Diameter d N/A 19 1/2 in | B2 N/A 10.579 in | Bearing Number N/A 230/530K | Sleeve N/A S-30/530 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-32/530 x 18 15/16 | Diameter d N/A 18 15/16 in | B2 N/A 17.271 in | Bearing Number N/A 232/530K | Sleeve N/A S-32/530 x 18 15/16 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-32/530 x 19 7/16 | Diameter d N/A 19 7/16 in | B2 N/A 17.271 in | Bearing Number N/A 232/530K | Sleeve N/A S-32/530 x 19 7/16 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-31/530 x 18 15/16 | Diameter d N/A 18 15/16 in | B2 N/A 14.004 in | Bearing Number N/A 231/530K | Sleeve N/A S-31/530 x 18 15/16 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-31/530 x 19 7/16 | Diameter d N/A 19 7/16 in | B2 N/A 14.004 in | Bearing Number N/A 231/530K | Sleeve N/A S-31/530 x 19 7/16 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-30/560 x 20 15/16 | Diameter d N/A 20 15/16 in | B2 N/A 11.222 in | Bearing Number N/A 230/560K | Sleeve N/A S-30/560 | Locknut N/A N 560 | Lockwasher and Lockplates N/A P 560 |
CAD
N/A ![]() |
SNP-32/560 x 20 15/16 | Diameter d N/A 20 15/16 in | B2 N/A 17.915 in | Bearing Number N/A 232/560K | Sleeve N/A S-32/560 | Locknut N/A N 560 | Lockwasher and Lockplates N/A P 560 |
CAD
N/A ![]() |
SNP-31/560 x 20 15/16 | Diameter d N/A 20 15/16 in | B2 N/A 14.569 in | Bearing Number N/A 231/560K | Sleeve N/A S-31/560 | Locknut N/A N 560 | Lockwasher and Lockplates N/A P 560 |
CAD
N/A ![]() |
SNP-30/600 x 21 15/16 | Diameter d N/A 21 15/16 in | B2 N/A 11.451 in | Bearing Number N/A 230/600K | Sleeve N/A S-30/600 | Locknut N/A N 600 | Lockwasher and Lockplates N/A P 600 |
CAD
N/A ![]() |
SNP-32/600 x 21 15/16 | Diameter d N/A 21 15/16 in | B2 N/A 18.853 in | Bearing Number N/A 232/600K | Sleeve N/A S-32/600 | Locknut N/A N 600 | Lockwasher and Lockplates N/A P 600 |
CAD
N/A ![]() |