Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-3138 x 6 15/16 | Diameter d N/A 6.9375 in | B2 N/A 5.251 in | Bearing Number N/A 23138K | Sleeve N/A S-38 | Locknut N/A N 038 | Lockwasher and Lockplates N/A W 038 |
CAD
N/A ![]() |
SNW-38 x 6 13/16 | Diameter d N/A 6.8125 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 x 6 13/16 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-38 x 6 7/8 | Diameter d N/A 6.875 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 x 6 7/8 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-38 x 7 | Diameter d N/A 7 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 x 7 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-40 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 5.474 in | Bearing Number N/A 22240K | Sleeve N/A S-40 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-3140 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 5.474 in | Bearing Number N/A 23140K | Sleeve N/A S-40 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |
SNW-40 x 7 1/4 | Diameter d N/A 7.25 in | B2 N/A 5.474 in | Bearing Number N/A 22240K | Sleeve N/A S-40 x 7 1/4 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-40 x 7 1/8 | Diameter d N/A 7.125 in | B2 N/A 5.474 in | Bearing Number N/A 22240K | Sleeve N/A S-40 x 7 1/8 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-44 x 7 15/16 | Diameter d N/A 7.9375 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNW-3144 x 7 15/16 | Diameter d N/A 7.9375 in | B2 N/A 5.891 in | Bearing Number N/A 23144K | Sleeve N/A S-44 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-44 x 7 13/16 | Diameter d N/A 7.8125 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 7 13/16 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNW-44 x 7 7/8 | Diameter d N/A 7.875 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 7 7/8 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNW-44 x 8 | Diameter d N/A 8 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 8 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNP-48 x 8 7/16 | Diameter d N/A 8.4375 in | B2 N/A 6.628 in | Bearing Number N/A 22248K | Sleeve N/A S-48 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-3148 x 8 15/16 | Diameter d N/A 8 15/16 in | B2 N/A 6.641 in | Bearing Number N/A 23148K | Sleeve N/A S-48 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-48 x 8 15/16 | Diameter d N/A 8 15/16 in | B2 N/A 6.628 in | Bearing Number N/A 22248K | Sleeve N/A S-48 x 8 15/16 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-52 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 7.583 in | Bearing Number N/A 22252K | Sleeve N/A S-52 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3152 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 7.583 in | Bearing Number N/A 23152K | Sleeve N/A S-52 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3152 x 9 1/2 | Diameter d N/A 9.5 in | B2 N/A 7.583 in | Bearing Number N/A 23152K | Sleeve N/A S-52 x 9 1/2 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |