Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-28 x 4 13/16 | Diameter d N/A 4.8125 in | B2 N/A 3.971 in | Bearing Number N/A 22228K | Sleeve N/A S-28 x 4 13/16 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNW-26 x 4 7/16 | Diameter d N/A 4.4375 in | B2 N/A 3.752 in | Bearing Number N/A 22226K | Sleeve N/A S-26 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-26 x 4 5/16 | Diameter d N/A 4.3125 in | B2 N/A 3.752 in | Bearing Number N/A 22226K | Sleeve N/A S-26 x 4 5/16 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-26 x 4 3/8 | Diameter d N/A 4.375 in | B2 N/A 3.752 in | Bearing Number N/A 22226K | Sleeve N/A S-26 x 4 3/8 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-26 x 4 1/2 | Diameter d N/A 4.5 in | B2 N/A 3.752 in | Bearing Number N/A 22226K | Sleeve N/A S-26 x 4 1/2 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-24 x 4 3/16 | Diameter d N/A 4.1875 in | B2 N/A 3.456 in | Bearing Number N/A 22224K | Sleeve N/A S-24 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-24 x 4 1/8 | Diameter d N/A 4.125 in | B2 N/A 3.456 in | Bearing Number N/A 22224K | Sleeve N/A S-24 x 4 1/8 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-24 x 4 1/4 | Diameter d N/A 4.25 in | B2 N/A 3.456 in | Bearing Number N/A 22224K | Sleeve N/A S-24 x 4 1/4 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-24 x 4 1/16 | Diameter d N/A 4.0625 in | B2 N/A 3.456 in | Bearing Number N/A 22224K | Sleeve N/A S-24 x 4 1/16 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-22 x 4 | Diameter d N/A 4 in | B2 N/A 3.196 in | Bearing Number N/A 22222K | Sleeve N/A S-22 x 4 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-22 x 3 7/8 | Diameter d N/A 3.875 in | B2 N/A 3.196 in | Bearing Number N/A 22222K | Sleeve N/A S-22 x 3 7/8 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-22 x 3 15/16 | Diameter d N/A 3.9375 in | B2 N/A 3.196 in | Bearing Number N/A 22222K | Sleeve N/A S-22 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-22 x 3 13/16 | Diameter d N/A 3.8125 in | B2 N/A 3.196 in | Bearing Number N/A 22222K | Sleeve N/A S-22 x 3 13/16 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-20 x 3 7/16 | Diameter d N/A 3.4375 in | B2 N/A 2.859 in | Bearing Number N/A 22220K | Sleeve N/A S-20 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-20 x 3 3/8 | Diameter d N/A 3.375 in | B2 N/A 2.859 in | Bearing Number N/A 22219K | Sleeve N/A S-20 x 3 3/8 | Locknut N/A AN 19 | Lockwasher and Lockplates N/A W 19 |
CAD
N/A ![]() |
SNW-20 x 3 1/2 | Diameter d N/A 3.5 in | B2 N/A 2.859 in | Bearing Number N/A 22220K | Sleeve N/A S-20 x 3 1/2 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-19 x 3 5/16 | Diameter d N/A 3.3125 in | B2 N/A 2.8 in | Bearing Number N/A 22219K | Sleeve N/A S-19 | Locknut N/A AN 19 | Lockwasher and Lockplates N/A W 19 |
CAD
N/A ![]() |
SNW-18 x 3 3/16 | Diameter d N/A 3.1875 in | B2 N/A 2.636 in | Bearing Number N/A 22218K | Sleeve N/A S-18 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A ![]() |
SNW-18 x 3 1/8 | Diameter d N/A 3.125 in | B2 N/A 2.636 in | Bearing Number N/A 22218K | Sleeve N/A S-18 x 3 1/8 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A ![]() |
SNW-18 x 3 1/4 | Diameter d N/A 3.25 in | B2 N/A 2.636 in | Bearing Number N/A 22218K | Sleeve N/A S-18 x 3 1/4 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A ![]() |
SNW-18 x 3 1/16 | Diameter d N/A 3.0625 in | B2 N/A 2.636 in | Bearing Number N/A 22218K | Sleeve N/A S-18 x 3 1/16 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A ![]() |
SNW-17 x 3 | Diameter d N/A 3 in | B2 N/A 2.476 in | Bearing Number N/A 22217K | Sleeve N/A S-17 x 3 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A ![]() |
SNW-17 x 2 7/8 | Diameter d N/A 2.875 in | B2 N/A 2.476 in | Bearing Number N/A 22217K | Sleeve N/A S-17 x 2 7/8 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A ![]() |
SNW-17 x 2 15/16 | Diameter d N/A 2.9375 in | B2 N/A 2.476 in | Bearing Number N/A 22217K | Sleeve N/A S-17 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A ![]() |
SNW-17 x 2 13/16 | Diameter d N/A 2.8125 in | B2 N/A 2.476 in | Bearing Number N/A 22217K | Sleeve N/A S-17 x 2 13/16 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A ![]() |