Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNP-3064 x 11 1/2 | Diameter d N/A 11 1/2 in | B2 N/A 6.936 in | Bearing Number N/A 23064K | Sleeve N/A S-3064 x 11 1/2 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3064 x 11 7/16 | Diameter d N/A 11 7/16 in | B2 N/A 6.936 in | Bearing Number N/A 23064K | Sleeve N/A S-3064 x 11 7/16 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3160 x 11 | Diameter d N/A 11 in | B2 N/A 8.4 in | Bearing Number N/A 23160K | Sleeve N/A S-3160 x 11 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3160 x 10 15/16 | Diameter d N/A 10 15/16 in | B2 N/A 8.4 in | Bearing Number N/A 23160K | Sleeve N/A S-3160 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3260 x 11 | Diameter d N/A 11 in | B2 N/A 9.6 in | Bearing Number N/A 23260K | Sleeve N/A S-3260 x 11 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3260 x 10 15/16 | Diameter d N/A 10 15/16 in | B2 N/A 9.6 in | Bearing Number N/A 23260K | Sleeve N/A S-3260 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3060 x 11 | Diameter d N/A 11 in | B2 N/A 6.717 in | Bearing Number N/A 23060K | Sleeve N/A S-3060 x 11 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3060 x 10 15/16 | Diameter d N/A 10 15/16 in | B2 N/A 6.717 in | Bearing Number N/A 23060K | Sleeve N/A S-3060 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3156 x 10 1/2 | Diameter d N/A 10 1/2 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 x 10 1/2 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3156 x 10 7/16 | Diameter d N/A 10 7/16 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3156 x 10 | Diameter d N/A 10 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 x 10 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3156 x 9 15/16 | Diameter d N/A 9 15/16 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 x 9 15/16 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3256 x 10 1/2 | Diameter d N/A 10 1/2 in | B2 N/A 8.937 in | Bearing Number N/A 22356K, 23256K | Sleeve N/A S-3256 x 10 1/2 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3256 x 10 7/16 | Diameter d N/A 10 7/16 in | B2 N/A 8.937 in | Bearing Number N/A 22356K, 23256K | Sleeve N/A S-3256 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3056 x 10 1/2 | Diameter d N/A 10 1/2 in | B2 N/A 6.181 in | Bearing Number N/A 23056K | Sleeve N/A S-3056 x 10 1/2 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3056 x 10 7/16 | Diameter d N/A 10 7/16 in | B2 N/A 6.181 in | Bearing Number N/A 23056K | Sleeve N/A S-3056 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3056 x 10 | Diameter d N/A 10 in | B2 N/A 6.181 in | Bearing Number N/A 23056K | Sleeve N/A S-3056 x 10 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3056 x 9 15/16 | Diameter d N/A 9 15/16 in | B2 N/A 6.181 in | Bearing Number N/A 23056K | Sleeve N/A S-3056 x 9 15/16 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3152 x 9 1/2 | Diameter d N/A 9.5 in | B2 N/A 7.583 in | Bearing Number N/A 23152K | Sleeve N/A S-52 x 9 1/2 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3152 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 7.583 in | Bearing Number N/A 23152K | Sleeve N/A S-52 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-152 x 9 1/2 | Diameter d N/A 9.5 in | B2 N/A 8.764 in | Bearing Number N/A 22352K, 23252K | Sleeve N/A S-152 x 9 1/2 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-152 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 8.764 in | Bearing Number N/A 22352K, 23252K | Sleeve N/A S-152 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3052 x 9 1/2 | Diameter d N/A 9.5 in | B2 N/A 6.009 in | Bearing Number N/A 23052K | Sleeve N/A S-3052 x 9 1/2 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3052 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 6.009 in | Bearing Number N/A 23052K | Sleeve N/A S-3052 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-52 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 7.583 in | Bearing Number N/A 22252K | Sleeve N/A S-52 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |