Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-3136 x 6 7/16 | Diameter d N/A 6.4375 in | B2 N/A 5.028 in | Bearing Number N/A 23136K | Sleeve N/A S-36 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-3036 x 6 1/2 | Diameter d N/A 6.5 in | B2 N/A 4.327 in | Bearing Number N/A 23036K | Sleeve N/A S-3036 x 6 1/2 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-3036 x 6 7/16 | Diameter d N/A 6.4375 in | B2 N/A 4.327 in | Bearing Number N/A 23036K | Sleeve N/A S-3036 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-3036 x 6 3/8 | Diameter d N/A 6.375 in | B2 N/A 4.327 in | Bearing Number N/A 23036K | Sleeve N/A S-3036 x 6 3/8 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-3036 x 6 5/16 | Diameter d N/A 6.3125 in | B2 N/A 4.327 in | Bearing Number N/A 23036K | Sleeve N/A S-3036 x 6 5/16 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-3134 x 5 15/16 | Diameter d N/A 5.9375 in | B2 N/A 4.837 in | Bearing Number N/A 23134K | Sleeve N/A S-34 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-3034 x 6 | Diameter d N/A 6 in | B2 N/A 4.009 in | Bearing Number N/A 23034K | Sleeve N/A S-3034 x 6 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-3034 x 5 15/16 | Diameter d N/A 5.9375 in | B2 N/A 4.009 in | Bearing Number N/A 23034K | Sleeve N/A S-3034 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-3034 x 5 7/8 | Diameter d N/A 5.875 in | B2 N/A 4.009 in | Bearing Number N/A 23034K | Sleeve N/A S-3034 x 5 7/8 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-3034 x 5 13/16 | Diameter d N/A 5.8125 in | B2 N/A 4.009 in | Bearing Number N/A 23034K | Sleeve N/A S-3034 x 5 13/16 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-3132 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 4.568 in | Bearing Number N/A 23132K | Sleeve N/A S-32 | Locknut N/A N 032 | Lockwasher and Lockplates N/A W 032 |
CAD
N/A ![]() |
SNW-3032 x 5 1/2 | Diameter d N/A 5.5 in | B2 N/A 3.701 in | Bearing Number N/A 23032K | Sleeve N/A S-3032 x 5 1/2 | Locknut N/A N 032 | Lockwasher and Lockplates N/A W 032 |
CAD
N/A ![]() |
SNW-3032 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 6.512 in | Bearing Number N/A 23032K | Sleeve N/A S-3032 | Locknut N/A N 032 | Lockwasher and Lockplates N/A W 032 |
CAD
N/A ![]() |
SNW-3032 x 5 3/8 | Diameter d N/A 5.375 in | B2 N/A 3.701 in | Bearing Number N/A 23032K | Sleeve N/A S-3032 x 5 3/8 | Locknut N/A N 032 | Lockwasher and Lockplates N/A W 032 |
CAD
N/A ![]() |
SNW-3130 x 5 3/16 | Diameter d N/A 5.1875 in | B2 N/A 4.231 in | Bearing Number N/A 23130K | Sleeve N/A S-30 | Locknut N/A N 030 | Lockwasher and Lockplates N/A W 030 |
CAD
N/A ![]() |
SNW-3030 x 5 1/4 | Diameter d N/A 5.25 in | B2 N/A 3.482 in | Bearing Number N/A 23030K | Sleeve N/A S-3030 x 5 1/4 | Locknut N/A N 030 | Lockwasher and Lockplates N/A W 030 |
CAD
N/A ![]() |
SNW-3030 x 5 3/16 | Diameter d N/A 5.1875 in | B2 N/A 3.482 in | Bearing Number N/A 23030K | Sleeve N/A S-3030 | Locknut N/A N 030 | Lockwasher and Lockplates N/A W 030 |
CAD
N/A ![]() |
SNW-3030 x 5 1/8 | Diameter d N/A 5.125 in | B2 N/A 3.482 in | Bearing Number N/A 23030K | Sleeve N/A S-3030 x 5 1/8 | Locknut N/A N 030 | Lockwasher and Lockplates N/A W 030 |
CAD
N/A ![]() |
SNW-3128 x 4 15/16 | Diameter d N/A 4.9375 in | B2 N/A 3.971 in | Bearing Number N/A 23128K | Sleeve N/A S-28 | Locknut N/A N 028 | Lockwasher and Lockplates N/A W 028 |
CAD
N/A ![]() |
SNW-3028 x 4 15/16 | Diameter d N/A 4.9375 in | B2 N/A 3.3 in | Bearing Number N/A 23028K | Sleeve N/A S-3028 | Locknut N/A N 028 | Lockwasher and Lockplates N/A W 028 |
CAD
N/A ![]() |
SNW-3028 x 4 7/8 | Diameter d N/A 4.875 in | B2 N/A 3.3 in | Bearing Number N/A 23028K | Sleeve N/A S-3028 x 4 7/8 | Locknut N/A N 028 | Lockwasher and Lockplates N/A W 028 |
CAD
N/A ![]() |
SNW-3028 x 4 13/16 | Diameter d N/A 4.8125 in | B2 N/A 3.3 in | Bearing Number N/A 23028K | Sleeve N/A S-3028 x 4 13/16 | Locknut N/A N 028 | Lockwasher and Lockplates N/A W 028 |
CAD
N/A ![]() |
SNW-3126 x 4 7/16 | Diameter d N/A 4.4375 in | B2 N/A 3.752 in | Bearing Number N/A 23126K | Sleeve N/A S-26 | Locknut N/A N 026 | Lockwasher and Lockplates N/A W 026 |
CAD
N/A ![]() |
SNW-3026 x 4 1/2 | Diameter d N/A 4.5 in | B2 N/A 3.227 in | Bearing Number N/A 23026K | Sleeve N/A S-3026 x 4 1/2 | Locknut N/A N 026 | Lockwasher and Lockplates N/A W 026 |
CAD
N/A ![]() |
SNW-3026 x 4 7/16 | Diameter d N/A 4.4375 in | B2 N/A 3.227 in | Bearing Number N/A 23026K | Sleeve N/A S-3026 | Locknut N/A N 026 | Lockwasher and Lockplates N/A W 026 |
CAD
N/A ![]() |