Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNP-3084 x 15 3/4 | Diameter d N/A 15 3/4 in | B2 N/A 8.488 in | Bearing Number N/A 23084K | Sleeve N/A S-3084 | Locknut N/A N 084 | Lockwasher and Lockplates N/A P 84 |
CAD
N/A ![]() |
SNP-152 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 8.764 in | Bearing Number N/A 22352K, 23252K | Sleeve N/A S-152 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-152 x 9 1/2 | Diameter d N/A 9.5 in | B2 N/A 8.764 in | Bearing Number N/A 22352K, 23252K | Sleeve N/A S-152 x 9 1/2 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3256 x 10 1/2 | Diameter d N/A 10 1/2 in | B2 N/A 8.937 in | Bearing Number N/A 22356K, 23256K | Sleeve N/A S-3256 x 10 1/2 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3256 x 10 7/16 | Diameter d N/A 10 7/16 in | B2 N/A 8.937 in | Bearing Number N/A 22356K, 23256K | Sleeve N/A S-3256 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3088 x 16 1/2 | Diameter d N/A 16 1/2 in | B2 N/A 9.1 in | Bearing Number N/A 23088K | Sleeve N/A S-3088 | Locknut N/A N 088 | Lockwasher and Lockplates N/A P 88 |
CAD
N/A ![]() |
SNP-3164 x 11 15/16 | Diameter d N/A 11 15/16 in | B2 N/A 9.101 in | Bearing Number N/A 23164K | Sleeve N/A S-3164 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3164 x 12 | Diameter d N/A 12 in | B2 N/A 9.101 in | Bearing Number N/A 23164K | Sleeve N/A S-3164 x 12 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3092 x 17 | Diameter d N/A 17 in | B2 N/A 9.336 in | Bearing Number N/A 23092K | Sleeve N/A S-3092 | Locknut N/A N 092 | Lockwasher and Lockplates N/A P 92 |
CAD
N/A ![]() |
SNP-3096 x 18 | Diameter d N/A 18 in | B2 N/A 9.446 in | Bearing Number N/A 23096K | Sleeve N/A S-3096 | Locknut N/A N 096 | Lockwasher and Lockplates N/A P 96 |
CAD
N/A ![]() |
SNP-3260 x 10 15/16 | Diameter d N/A 10 15/16 in | B2 N/A 9.6 in | Bearing Number N/A 23260K | Sleeve N/A S-3260 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3260 x 11 | Diameter d N/A 11 in | B2 N/A 9.6 in | Bearing Number N/A 23260K | Sleeve N/A S-3260 x 11 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3168 x 12 1/2 | Diameter d N/A 12 1/2 in | B2 N/A 9.777 in | Bearing Number N/A 23168K | Sleeve N/A S-3168 x 12 1/2 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3168 x 12 7/8 | Diameter d N/A 12 7/8 in | B2 N/A 9.777 in | Bearing Number N/A 23168K | Sleeve N/A S-3168 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-30/500 x 18 1/2 | Diameter d N/A 18 1/2 in | B2 N/A 9.838 in | Bearing Number N/A 230/500K | Sleeve N/A S-30/500 | Locknut N/A N 500 | Lockwasher and Lockplates N/A P 500 |
CAD
N/A ![]() |
SNP-3172 x 13 1/2 | Diameter d N/A 13 1/2 in | B2 N/A 9.852 in | Bearing Number N/A 23172K | Sleeve N/A S-3172 x 13 1/2 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3172 x 13 7/16 | Diameter d N/A 13 7/16 in | B2 N/A 9.852 in | Bearing Number N/A 23172K | Sleeve N/A S-3172 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3176 x 13 15/16 | Diameter d N/A 13 15/16 in | B2 N/A 10.056 in | Bearing Number N/A 23176K | Sleeve N/A S-3176 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3176 x 14 | Diameter d N/A 14 in | B2 N/A 10.056 in | Bearing Number N/A 23176K | Sleeve N/A S-3176 x 14 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3264 x 12 | Diameter d N/A 12 in | B2 N/A 10.361 in | Bearing Number N/A 23264K | Sleeve N/A S-3264 x 12 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3264 x 11 15/16 | Diameter d N/A 11 15/16 in | B2 N/A 10.361 in | Bearing Number N/A 23264K | Sleeve N/A S-3264 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3180 x 14 15/16 | Diameter d N/A 14 15/16 in | B2 N/A 10.449 in | Bearing Number N/A 23180K | Sleeve N/A S-3180 x 14 15/16 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |
SNP-3180 x 15 | Diameter d N/A 15 in | B2 N/A 10.449 in | Bearing Number N/A 23180K | Sleeve N/A S-3180 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |
SNP-30/530 x 19 1/2 | Diameter d N/A 19 1/2 in | B2 N/A 10.579 in | Bearing Number N/A 230/530K | Sleeve N/A S-30/530 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-3268 x 12 7/8 | Diameter d N/A 12 7/8 in | B2 N/A 11.116 in | Bearing Number N/A 23268K | Sleeve N/A S-3268 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |