Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNP-3296 x 17 15/16 | Diameter d N/A 17 15/16 in | B2 N/A 15.155 in | Bearing Number N/A 23296K | Sleeve N/A S-3296 | Locknut N/A N 096 | Lockwasher and Lockplates N/A P 96 |
CAD
N/A ![]() |
SNP-31/600 x 21 15/16 | Diameter d N/A 21 15/16 in | B2 N/A 15.388 in | Bearing Number N/A 231/600K | Sleeve N/A S-31/600 | Locknut N/A N 600 | Lockwasher and Lockplates N/A P 600 |
CAD
N/A ![]() |
SNP-30/900 x 33 7/16 | Diameter d N/A 33 7/16 in | B2 N/A 15.681 in | Bearing Number N/A 230/900K | Sleeve N/A S-30/900 | Locknut N/A N 900 | Lockwasher and Lockplates N/A P 900 |
CAD
N/A ![]() |
SNP-31/630 x 23 15/16 | Diameter d N/A 23 15/16 in | B2 N/A 15.979 in | Bearing Number N/A 231/630K | Sleeve N/A S-31/630 | Locknut N/A N 630 | Lockwasher and Lockplates N/A P 630 |
CAD
N/A ![]() |
SNP-32/500 x 18 7/16 | Diameter d N/A 18 7/16 in | B2 N/A 16.491 in | Bearing Number N/A 232/500K | Sleeve N/A S-32/500 | Locknut N/A N 500 | Lockwasher and Lockplates N/A P 500 |
CAD
N/A ![]() |
SNP-30/950 x 35 7/16 | Diameter d N/A 35 7/16 in | B2 N/A 16.492 in | Bearing Number N/A 230/950K | Sleeve N/A S-30/950 | Locknut N/A N 950 | Lockwasher and Lockplates N/A P 950 |
CAD
N/A ![]() |
SNP-31/670 x 24 15/16 | Diameter d N/A 24 15/16 in | B2 N/A 17.008 in | Bearing Number N/A 231/670K | Sleeve N/A S-31/670 | Locknut N/A N 670 | Lockwasher and Lockplates N/A P 670 |
CAD
N/A ![]() |
SNP-32/530 x 18 15/16 | Diameter d N/A 18 15/16 in | B2 N/A 17.271 in | Bearing Number N/A 232/530K | Sleeve N/A S-32/530 x 18 15/16 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-32/530 x 19 7/16 | Diameter d N/A 19 7/16 in | B2 N/A 17.271 in | Bearing Number N/A 232/530K | Sleeve N/A S-32/530 x 19 7/16 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-31/710 x 26 7/16 | Diameter d N/A 26 7/16 in | B2 N/A 17.801 in | Bearing Number N/A 231/710K | Sleeve N/A S-31/710 | Locknut N/A N 710 | Lockwasher and Lockplates N/A P 710 |
CAD
N/A ![]() |
SNP-32/560 x 20 15/16 | Diameter d N/A 20 15/16 in | B2 N/A 17.915 in | Bearing Number N/A 232/560K | Sleeve N/A S-32/560 | Locknut N/A N 560 | Lockwasher and Lockplates N/A P 560 |
CAD
N/A ![]() |
SNP-31/750 x 27 15/16 | Diameter d N/A 27 15/16 in | B2 N/A 18.6 in | Bearing Number N/A 231/750K | Sleeve N/A S-31/750 | Locknut N/A N 750 | Lockwasher and Lockplates N/A P 750 |
CAD
N/A ![]() |
SNP-32/600 x 21 15/16 | Diameter d N/A 21 15/16 in | B2 N/A 18.853 in | Bearing Number N/A 232/600K | Sleeve N/A S-32/600 | Locknut N/A N 600 | Lockwasher and Lockplates N/A P 600 |
CAD
N/A ![]() |
SNP-31/800 x 29 7/16 | Diameter d N/A 29 7/16 in | B2 N/A 19.014 in | Bearing Number N/A 231/800K | Sleeve N/A S-31/800 | Locknut N/A N 800 | Lockwasher and Lockplates N/A P 800 |
CAD
N/A ![]() |
SNP-32/630 x 23 15/16 | Diameter d N/A 23 15/16 in | B2 N/A 19.798 in | Bearing Number N/A 232/630K | Sleeve N/A S-32/630 | Locknut N/A N 630 | Lockwasher and Lockplates N/A P 630 |
CAD
N/A ![]() |
SNP-31/850 x 31 7/16 | Diameter d N/A 31 7/16 in | B2 N/A 20 in | Bearing Number N/A 231/850K | Sleeve N/A S-31/850 | Locknut N/A N 850 | Lockwasher and Lockplates N/A P 850 |
CAD
N/A ![]() |
SNP-32/670 x 24 15/16 | Diameter d N/A 24 15/16 in | B2 N/A 21.024 in | Bearing Number N/A 232/670K | Sleeve N/A S-32/670 | Locknut N/A N 670 | Lockwasher and Lockplates N/A P 670 |
CAD
N/A ![]() |
SNP-32/710 x 26 7/16 | Diameter d N/A 26 7/16 in | B2 N/A 21.935 in | Bearing Number N/A 232/710K | Sleeve N/A S-32/710 | Locknut N/A N 710 | Lockwasher and Lockplates N/A P 710 |
CAD
N/A ![]() |
SNP-32/750 x 27 15/16 | Diameter d N/A 27 15/16 in | B2 N/A 22.982 in | Bearing Number N/A 232/750K | Sleeve N/A S-32/750 | Locknut N/A N 750 | Lockwasher and Lockplates N/A P 750 |
CAD
N/A ![]() |