Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-138 x 7 | Diameter d N/A 7 in | B2 N/A 6.748 in | Bearing Number N/A 22338K, 23238K | Sleeve N/A S-138 x 7 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNP-3060 x 10 15/16 | Diameter d N/A 10 15/16 in | B2 N/A 6.717 in | Bearing Number N/A 23060K | Sleeve N/A S-3060 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3060 x 11 | Diameter d N/A 11 in | B2 N/A 6.717 in | Bearing Number N/A 23060K | Sleeve N/A S-3060 x 11 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3148 x 8 15/16 | Diameter d N/A 8 15/16 in | B2 N/A 6.641 in | Bearing Number N/A 23148K | Sleeve N/A S-48 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-48 x 8 7/16 | Diameter d N/A 8.4375 in | B2 N/A 6.628 in | Bearing Number N/A 22248K | Sleeve N/A S-48 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-48 x 8 15/16 | Diameter d N/A 8 15/16 in | B2 N/A 6.628 in | Bearing Number N/A 22248K | Sleeve N/A S-48 x 8 15/16 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNW-3032 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 6.512 in | Bearing Number N/A 23032K | Sleeve N/A S-3032 | Locknut N/A N 032 | Lockwasher and Lockplates N/A W 032 |
CAD
N/A ![]() |
SNW-136 x 6 7/16 | Diameter d N/A 6.4375 in | B2 N/A 6.446 in | Bearing Number N/A 22336K, 23236K | Sleeve N/A S-136 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 |
CAD
N/A ![]() |
SNP-3056 x 9 15/16 | Diameter d N/A 9 15/16 in | B2 N/A 6.181 in | Bearing Number N/A 23056K | Sleeve N/A S-3056 x 9 15/16 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3056 x 10 7/16 | Diameter d N/A 10 7/16 in | B2 N/A 6.181 in | Bearing Number N/A 23056K | Sleeve N/A S-3056 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3056 x 10 | Diameter d N/A 10 in | B2 N/A 6.181 in | Bearing Number N/A 23056K | Sleeve N/A S-3056 x 10 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3056 x 10 1/2 | Diameter d N/A 10 1/2 in | B2 N/A 6.181 in | Bearing Number N/A 23056K | Sleeve N/A S-3056 x 10 1/2 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNW-134 x 5 13/16 | Diameter d N/A 5.8125 in | B2 N/A 6.178 in | Bearing Number N/A 22334K, 23234K | Sleeve N/A S-134 x 5 13/16 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-134 x 5 15/16 | Diameter d N/A 5.9375 in | B2 N/A 6.178 in | Bearing Number N/A 22334K, 23234K | Sleeve N/A S-134 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-134 x 5 7/8 | Diameter d N/A 5.875 in | B2 N/A 6.178 in | Bearing Number N/A 22334K, 23234K | Sleeve N/A S-134 x 5 7/8 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-134 x 6 | Diameter d N/A 6 in | B2 N/A 6.178 in | Bearing Number N/A 22334K, 23234K | Sleeve N/A S-134 x 6 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNP-3052 x 9 1/2 | Diameter d N/A 9.5 in | B2 N/A 6.009 in | Bearing Number N/A 23052K | Sleeve N/A S-3052 x 9 1/2 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3052 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 6.009 in | Bearing Number N/A 23052K | Sleeve N/A S-3052 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNW-132 x 5 1/2 | Diameter d N/A 5.5 in | B2 N/A 5.9 in | Bearing Number N/A 22332K, 23232K | Sleeve N/A S-132 x 5 1/2 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-132 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 5.9 in | Bearing Number N/A 22332K, 23232K | Sleeve N/A S-132 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-132 x 5 3/8 | Diameter d N/A 5.375 in | B2 N/A 5.9 in | Bearing Number N/A 22332K, 23232K | Sleeve N/A S-132 x 5 3/8 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-44 x 7 13/16 | Diameter d N/A 7.8125 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 7 13/16 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNW-3144 x 7 15/16 | Diameter d N/A 7.9375 in | B2 N/A 5.891 in | Bearing Number N/A 23144K | Sleeve N/A S-44 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-44 x 8 | Diameter d N/A 8 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 8 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNW-44 x 7 7/8 | Diameter d N/A 7.875 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 7 7/8 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |