Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-38 x 7 | Diameter d N/A 7 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 x 7 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-128 x 4 13/16 | Diameter d N/A 4.8125 in | B2 N/A 5.313 in | Bearing Number N/A 22328K, 23228K | Sleeve N/A S-128 x 4 13/16 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNW-128 x 4 7/8 | Diameter d N/A 4.875 in | B2 N/A 5.313 in | Bearing Number N/A 22328K, 23228K | Sleeve N/A S-128 x 4 7/8 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNW-128 x 5 | Diameter d N/A 5 in | B2 N/A 5.313 in | Bearing Number N/A 22328K, 23228K | Sleeve N/A S-128 x 5 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNW-128 x 4 15/16 | Diameter d N/A 4.9375 in | B2 N/A 5.313 in | Bearing Number N/A 22328K, 23228K | Sleeve N/A S-128 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 |
CAD
N/A ![]() |
SNP-3048 x 8 7/16 | Diameter d N/A 8.4375 in | B2 N/A 5.422 in | Bearing Number N/A 23048K | Sleeve N/A S-3048 x 8 7/16 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-3048 x 8 1/2 | Diameter d N/A 8.5 in | B2 N/A 5.422 in | Bearing Number N/A 23048K | Sleeve N/A S-3048 x 8 1/2 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-3048 x 8 15/16 | Diameter d N/A 8 15/16 in | B2 N/A 5.422 in | Bearing Number N/A 23048K | Sleeve N/A S-3048 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-3048 x 9 | Diameter d N/A 9 in | B2 N/A 5.422 in | Bearing Number N/A 23048K | Sleeve N/A S-3048 x 9 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNW-40 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 5.474 in | Bearing Number N/A 22240K | Sleeve N/A S-40 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-40 x 7 1/8 | Diameter d N/A 7.125 in | B2 N/A 5.474 in | Bearing Number N/A 22240K | Sleeve N/A S-40 x 7 1/8 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-3140 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 5.474 in | Bearing Number N/A 23140K | Sleeve N/A S-40 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |
SNW-40 x 7 1/4 | Diameter d N/A 7.25 in | B2 N/A 5.474 in | Bearing Number N/A 22240K | Sleeve N/A S-40 x 7 1/4 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-130 x 5 3/8 | Diameter d N/A 5.375 in | B2 N/A 5.611 in | Bearing Number N/A 22330K, 23230K | Sleeve N/A S-130 x 5 3/8 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-130 x 5 1/4 | Diameter d N/A 5.25 in | B2 N/A 5.611 in | Bearing Number N/A 22330K, 23230K | Sleeve N/A S-130 x 5 1/4 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-130 x 5 5/16 | Diameter d N/A 5.3125 in | B2 N/A 5.611 in | Bearing Number N/A 22330K, 23230K | Sleeve N/A S-130 x 5 5/16 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-130 x 5 3/16 | Diameter d N/A 5.1875 in | B2 N/A 5.611 in | Bearing Number N/A 22330K, 23230K | Sleeve N/A S-130 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-130 x 5 1/8 | Diameter d N/A 5.125 in | B2 N/A 5.611 in | Bearing Number N/A 22330K, 23230K | Sleeve N/A S-130 x 5 1/8 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 |
CAD
N/A ![]() |
SNW-44 x 7 13/16 | Diameter d N/A 7.8125 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 7 13/16 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNW-44 x 7 15/16 | Diameter d N/A 7.9375 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNW-44 x 7 7/8 | Diameter d N/A 7.875 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 7 7/8 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNW-3144 x 7 15/16 | Diameter d N/A 7.9375 in | B2 N/A 5.891 in | Bearing Number N/A 23144K | Sleeve N/A S-44 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-44 x 8 | Diameter d N/A 8 in | B2 N/A 5.891 in | Bearing Number N/A 22244K | Sleeve N/A S-44 x 8 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNW-132 x 5 3/8 | Diameter d N/A 5.375 in | B2 N/A 5.9 in | Bearing Number N/A 22332K, 23232K | Sleeve N/A S-132 x 5 3/8 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-132 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 5.9 in | Bearing Number N/A 22332K, 23232K | Sleeve N/A S-132 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |