Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNP-3164 x 12 | Diameter d N/A 12 in | B2 N/A 9.101 in | Bearing Number N/A 23164K | Sleeve N/A S-3164 x 12 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3068 X 12 7/16 | Diameter d N/A 12 7/16 in | B2 N/A 7.533 in | Bearing Number N/A 23068K | Sleeve N/A S-3068 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3068 X 12 1/2 | Diameter d N/A 12 1/2 in | B2 N/A 7.533 in | Bearing Number N/A 23068K | Sleeve N/A S-3068 x 12 1/2 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3268 x 12 1/2 | Diameter d N/A 12 1/2 in | B2 N/A 11.116 in | Bearing Number N/A 23268K | Sleeve N/A S-3268 x 12 1/2 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3168 x 12 1/2 | Diameter d N/A 12 1/2 in | B2 N/A 9.777 in | Bearing Number N/A 23168K | Sleeve N/A S-3168 x 12 1/2 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3268 x 12 7/8 | Diameter d N/A 12 7/8 in | B2 N/A 11.116 in | Bearing Number N/A 23268K | Sleeve N/A S-3268 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3168 x 12 7/8 | Diameter d N/A 12 7/8 in | B2 N/A 9.777 in | Bearing Number N/A 23168K | Sleeve N/A S-3168 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3072 X 12 15/16 | Diameter d N/A 12 15/16 in | B2 N/A 7.569 in | Bearing Number N/A 23072K | Sleeve N/A S-3072 x 12 15/16 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3072 X 13 | Diameter d N/A 13 in | B2 N/A 7.569 in | Bearing Number N/A 23072K | Sleeve N/A S-3072 x 13 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3072 X 13 7/16 | Diameter d N/A 13 7/16 in | B2 N/A 7.569 in | Bearing Number N/A 23072K | Sleeve N/A S-3072 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3272 x 13 7/16 | Diameter d N/A 13 7/16 in | B2 N/A 11.427 in | Bearing Number N/A 23272K | Sleeve N/A S-3272 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3172 x 13 7/16 | Diameter d N/A 13 7/16 in | B2 N/A 9.852 in | Bearing Number N/A 23172K | Sleeve N/A S-3172 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3072 X 13 1/2 | Diameter d N/A 13 1/2 in | B2 N/A 7.569 in | Bearing Number N/A 23072K | Sleeve N/A S-3072 x 13 1/2 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3272 x 13 1/2 | Diameter d N/A 13 1/2 in | B2 N/A 11.427 in | Bearing Number N/A 23272K | Sleeve N/A S-3272 x 13 1/2 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3172 x 13 1/2 | Diameter d N/A 13 1/2 in | B2 N/A 9.852 in | Bearing Number N/A 23172K | Sleeve N/A S-3172 x 13 1/2 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3076 X 13 15/16 | Diameter d N/A 13 15/16 in | B2 N/A 7.733 in | Bearing Number N/A 23076K | Sleeve N/A S-3076 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3276 x 13 15/16 | Diameter d N/A 13 15/16 in | B2 N/A 11.867 in | Bearing Number N/A 23276K | Sleeve N/A S-3276 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3176 x 13 15/16 | Diameter d N/A 13 15/16 in | B2 N/A 10.056 in | Bearing Number N/A 23176K | Sleeve N/A S-3176 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3076 X 14 | Diameter d N/A 14 in | B2 N/A 7.733 in | Bearing Number N/A 23076K | Sleeve N/A S-3076 x 14 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3276 x 14 | Diameter d N/A 14 in | B2 N/A 11.867 in | Bearing Number N/A 23276K | Sleeve N/A S-3276 x 14 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3176 x 14 | Diameter d N/A 14 in | B2 N/A 10.056 in | Bearing Number N/A 23176K | Sleeve N/A S-3176 x 14 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3180 x 14 15/16 | Diameter d N/A 14 15/16 in | B2 N/A 10.449 in | Bearing Number N/A 23180K | Sleeve N/A S-3180 x 14 15/16 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |
SNP-3080 x 15 | Diameter d N/A 15 in | B2 N/A 8.401 in | Bearing Number N/A 23080K | Sleeve N/A S-3080 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |
SNP-3280 x 15 | Diameter d N/A 15 in | B2 N/A 12.654 in | Bearing Number N/A 23280K | Sleeve N/A S-3280 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |
SNP-3180 x 15 | Diameter d N/A 15 in | B2 N/A 10.449 in | Bearing Number N/A 23180K | Sleeve N/A S-3180 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |