Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNP-31/530 x 18 15/16 | Diameter d N/A 18 15/16 in | B2 N/A 14.004 in | Bearing Number N/A 231/530K | Sleeve N/A S-31/530 x 18 15/16 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-3288 x 16 1/2 | Diameter d N/A 16 1/2 in | B2 N/A 13.943 in | Bearing Number N/A 23288K | Sleeve N/A S-3288 | Locknut N/A N 088 | Lockwasher and Lockplates N/A P 88 |
CAD
N/A ![]() |
SNP-31/500 x 18 7/16 | Diameter d N/A 18 7/16 in | B2 N/A 13.657 in | Bearing Number N/A 231/500K | Sleeve N/A S-31/500 | Locknut N/A N 500 | Lockwasher and Lockplates N/A P 500 |
CAD
N/A ![]() |
SNP-30/710 x 26 7/16 | Diameter d N/A 26 7/16 in | B2 N/A 13.509 in | Bearing Number N/A 230/710K | Sleeve N/A S-30/710 | Locknut N/A N 710 | Lockwasher and Lockplates N/A P 710 |
CAD
N/A ![]() |
SNP-3284 x 15 3/4 | Diameter d N/A 15 3/4 in | B2 N/A 13.292 in | Bearing Number N/A 23284K | Sleeve N/A S-3284 | Locknut N/A N 084 | Lockwasher and Lockplates N/A P 84 |
CAD
N/A ![]() |
SNP-30/670 x 24 15/16 | Diameter d N/A 24 15/16 in | B2 N/A 12.835 in | Bearing Number N/A 230/670K | Sleeve N/A S-30/670 | Locknut N/A N 670 | Lockwasher and Lockplates N/A P 670 |
CAD
N/A ![]() |
SNP-3196 x 18 | Diameter d N/A 18 in | B2 N/A 12.714 in | Bearing Number N/A 23196K | Sleeve N/A S-3196 | Locknut N/A N 096 | Lockwasher and Lockplates N/A P 96 |
CAD
N/A ![]() |
SNP-3280 x 15 | Diameter d N/A 15 in | B2 N/A 12.654 in | Bearing Number N/A 23280K | Sleeve N/A S-3280 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |
SNP-3192 x 17 | Diameter d N/A 17 in | B2 N/A 12.368 in | Bearing Number N/A 23192K | Sleeve N/A S-3192 | Locknut N/A N 092 | Lockwasher and Lockplates N/A P 92 |
CAD
N/A ![]() |
SNP-30/630 x 23 15/16 | Diameter d N/A 23 15/16 in | B2 N/A 11.924 in | Bearing Number N/A 230/630K | Sleeve N/A S-30/630 | Locknut N/A N 630 | Lockwasher and Lockplates N/A P 630 |
CAD
N/A ![]() |
SNP-3276 x 14 | Diameter d N/A 14 in | B2 N/A 11.867 in | Bearing Number N/A 23276K | Sleeve N/A S-3276 x 14 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3276 x 13 15/16 | Diameter d N/A 13 15/16 in | B2 N/A 11.867 in | Bearing Number N/A 23276K | Sleeve N/A S-3276 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3188 x 16 1/2 | Diameter d N/A 16 1/2 in | B2 N/A 11.817 in | Bearing Number N/A 23188K | Sleeve N/A S-3188 | Locknut N/A N 088 | Lockwasher and Lockplates N/A P 88 |
CAD
N/A ![]() |
SNP-30/600 x 21 15/16 | Diameter d N/A 21 15/16 in | B2 N/A 11.451 in | Bearing Number N/A 230/600K | Sleeve N/A S-30/600 | Locknut N/A N 600 | Lockwasher and Lockplates N/A P 600 |
CAD
N/A ![]() |
SNP-3272 x 13 1/2 | Diameter d N/A 13 1/2 in | B2 N/A 11.427 in | Bearing Number N/A 23272K | Sleeve N/A S-3272 x 13 1/2 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3272 x 13 7/16 | Diameter d N/A 13 7/16 in | B2 N/A 11.427 in | Bearing Number N/A 23272K | Sleeve N/A S-3272 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3184 x 15 3/4 | Diameter d N/A 15 3/4 in | B2 N/A 11.402 in | Bearing Number N/A 23184K | Sleeve N/A S-3184 | Locknut N/A N 084 | Lockwasher and Lockplates N/A P 84 |
CAD
N/A ![]() |
SNP-30/560 x 20 15/16 | Diameter d N/A 20 15/16 in | B2 N/A 11.222 in | Bearing Number N/A 230/560K | Sleeve N/A S-30/560 | Locknut N/A N 560 | Lockwasher and Lockplates N/A P 560 |
CAD
N/A ![]() |
SNP-3268 x 12 7/8 | Diameter d N/A 12 7/8 in | B2 N/A 11.116 in | Bearing Number N/A 23268K | Sleeve N/A S-3268 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3268 x 12 1/2 | Diameter d N/A 12 1/2 in | B2 N/A 11.116 in | Bearing Number N/A 23268K | Sleeve N/A S-3268 x 12 1/2 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-30/530 x 19 1/2 | Diameter d N/A 19 1/2 in | B2 N/A 10.579 in | Bearing Number N/A 230/530K | Sleeve N/A S-30/530 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-3180 x 15 | Diameter d N/A 15 in | B2 N/A 10.449 in | Bearing Number N/A 23180K | Sleeve N/A S-3180 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |
SNP-3180 x 14 15/16 | Diameter d N/A 14 15/16 in | B2 N/A 10.449 in | Bearing Number N/A 23180K | Sleeve N/A S-3180 x 14 15/16 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |
SNP-3264 x 12 | Diameter d N/A 12 in | B2 N/A 10.361 in | Bearing Number N/A 23264K | Sleeve N/A S-3264 x 12 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNP-3264 x 11 15/16 | Diameter d N/A 11 15/16 in | B2 N/A 10.361 in | Bearing Number N/A 23264K | Sleeve N/A S-3264 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |